ページ印刷
文字サイズ
High accuracy and wide range ability. Suitable for various needs of flow measurements
Save energy with airflow sensing. Optimize air conditioning control without sacrificing quality
A Compact, high-accuracy differential pressure sensor with superior resistance to environments.
MEMS Pressure Sensors with small characteristic variation
The world's smallest class size, high-preccision seismic sensor. IoT friendly.
Detecting vibration/fall by an earthquake quickly and making it possible to prevent second disaster.
Quickly detect earthquakes to help prevent secondary disasters. Auto-level mechanism enables mounting ±5°
Human detecting sensors by high sensitive IR sensors
Wireless sensor corresponding to Bluetooth beacon, which can sense seven kinds of environmental information.
An actuator can be attached
Model has an actuator
Compact reflective model
Transmissive type with phototransistor output
Transmissive type with photo-IC output
Small optical sensors to detect the work
High performance and precision sensor for existence of the object of limited range
Higher resolution, ultra compact and suitable for paper thickness detection
10 kinds of image Sensing functions to recognize the condition of people installed image Sensing components.
Library which uses easily searching image.