b5t-007001

B5T Human Vision Components (HVC-P2)

HVC incorporates ten different image sensing functions like Face recognition in an easy-to-mount and compact format to provide image sensing capability to various devices.

  • Choice of wide-angle type and long-distance type depending of detection distance or range needs.
  • Incorporates ten different image sensing functions used to recognize people's conditions.
"HVC" stands for "Human Vison Components".
  • Introduction of HVC-P2

    Introduction of HVC-P2

    Features of Human Vision Components "HVC-P2".

  • Connection Manual

    Connection Manual

    This manual describes the procedures for connection to PC, USB driver download, and evaluation software start-up.

B5T-007001
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

Lens angle Model Packaging Minimum contents per box
Approximately 50 deg. (long-distance type) B5T-007001-010 Individual box 1 unit
B5T-007001-010-H Large box 50 units
Approximately 90 deg. (wide-angle type) B5T-007001-020 Individual box 1 unit
B5T-007001-020-H Large box 50 units

Ratings

Item Rated values (standards)
Supply voltage 5 VDC ±10%
Consumption current Below 0.4 A
Operating temperature 0 to +50°C (no condensation or freezing)
Operating humidity Below 90% RH (no condensation or freezing)
Storage temperature -30 to +70°C (no condensation or freezing)
Storage humidity Below 90% RH (no condensation or freezing)

Specifications & Functions

Image Input Specifications

Item B5T-007001-010 B5T-007001-020
Detection resolution 1600 × 1200pixels
Horizontal detection range (angle of view) 54° ±3° 94° ±5°
Vertical detection range (angle of view) 41° ±3° 76° ±5°
Optical axis inclination ±4° ±7°
Rotation alignment ±2°

Image Output Specifications

Item Specifications
Output image No output / 160 × 120 pixels / 320 × 240 pixels (choose one)
Image format RRAW (8-bit, Y data)

Angle Range*1

Function Pitch angle (up-down) Yaw angle (left-right) Roll angle
Human body detection Up 15° *2 / Down -30° *2 360° *3 ±10°
Hand detection ±20° ±30°
Face detection ±30° ±90° ±45°
Face direction estimation Face direction ±20° Face direction ±30°
Age estimation
Gender estimation
Blink estimation
Expression estimation
Face recognition
Gaze estimation Gaze angle ±20°*4
(up to face direction ±10°)
Gaze angle ±30°*4
(up to face direction ±20°)
    • *1. The detection and estimation accuracy will fall when outside the specified angle range. Note that being within range indicated above does not always guarantee successful detection.
    • *2. “Up direction 15°” indicates that the camera is looking up to the target from a 15° downward angle and “Down direction -30°” indicates that the camera is looking down to the target from a 30° upward angle.
    • *3. This indicates all the directions to the left and right of the human body.
    • *4. This is the angle when facing the camera, regardless of the face direction angle.
  • Angle Range

Host Communication Specifications

  • UART
    Item Specifications
    Feature Receives the command controlling the module from the host and sends back the detection result info
    System Full duplex bidirectional system
    Protocol Non-procedural
    Sync Asynchronous method
    Data format Start: 1 bit, Data: 8 bit / Stop: 1 bit, no parity
    Transmission code NRZ method, Logic low: 0V & logic high: 3.3 V
    Transmission rate 9600 (Default value) / 38400 / 115200 / 230400 / 460800 / 921600bps, can be changed through commands
  • USB
    Item Specifications
    Feature Receives the command controlling the module from the host and sends back the detection result info
    System USB 2.0 (CDC class used)
    Protocol Non-procedural
    Data format Start: 1 bit, Data: 8 bit / Stop: 1 bit, no parity
    Supported OS Windows 7, 32 bit
    (For supported OS such as SDK, please refer to the software download page*5.)
    • *5. Agreeing to the license agreement is necessary for browsing the page.

Image Sensing Functions

Feature Output Details
Human Body Detection,
Face Detection,
Hand Detection
Number of detected objects Maximum of 35 per object type
Position (center coordinates) Coordinates on the screen from the top-left corner of the screen (in pixels)
Size Pixel size on the input image
Degree of confidence Confidence in the detection result (0 to 1000), a higher value indicates a higher confidence
Face Direction Estimation Yaw angle Positive to the right (in degrees)
Pitch angle Positive upwards (in degrees)
Roll angle Positive clockwise (in degrees)
Degree of confidence Confidence in the estimation result (0 to 1000), a higher value indicates a higher confidence
Gaze Estimation Yaw angle Positive to the right (in degrees)
Pitch angle Positive upwards (in degrees)
Blink Estimation Blink degree Output for both eyes (1 to 1000), a higher value indicates the eye is closer to being fully shut
Age Estimation Age 0 to 75 (75 includes higher ages)
Degree of confidence Confidence in the estimation result (0 to 1000), a higher value indicates a higher confidence
Gender Estimation Gender Male or female
Degree of confidence Confidence in the estimation result (0 to 1000), a higher value indicates a higher confidence
Expression Estimation Score for 5 expressions 0 to 100
The score will be output for each expression ("neutral", "happiness", "surprise", "anger" and "sadness").
The score indicates the likeliness of a face displaying the estimated expression, where a higher score indicates a higher likeliness of being that expression.
Expression degree (positive or negative) +100 to -100
A degree closer to +100 indicates a high degree of "happiness" while a degree closer to -100 indicates a high degree of "surprise", "anger" or "sadness".
Face Recognition Individual identification result Displays either the registered User ID, or "non-registered" for non-registered individuals
Maximum number of users: 100
Maximum number of data per use: 10
Registration is done with the Product.
Score Matching degree (0 to 1000)
The result of the user with the highest matching degree is output.
A degree closer to 1000 indicates a higher likeliness of being that user.
  • * Degrees of confidence are grain size 1. Angles are for when facing the camera.

Detection Distance (for reference*6)

Function Maximum distance
B5T-007001-010 B5T-007001-020
Human Body Detection 17 meters 8 meters
Hand Detection 6 meters 3 meters
Face Detection 10 meters 5 meters
Face Direction Estimation, Gaze Estimation, Blink Estimation, Age Estimation,
Gender Estimation, Expression Estimation, Face Recognition
3 meters 1.5 meters
  • *6. Caution: Please note that the detection and estimation performance will gradually fall when exceeding the maximum distance indicated for reference. Please note that being within the range indicated above does not always guarantee successful detection.

Dimensions

(Unit: mm)

  • * Units: mm / unspecified dimension tolerance: tolerance class IT16

Front

  • Horizontal angle of view 50°
    B5T-007001-010
    B5T-007001-010
  • Horizontal angle of view 90°
    B5T-007001-020
    B5T-007001-010

Back

  • Horizontal angle of view 50°
    B5T-007001-010
    B5T-007001-010
  • Horizontal angle of view 90°
    B5T-007001-020
    B5T-007001-010

Dimensions when mounted

  • * Do not install metallic parts for mounting on the shaded areas
  • Main board
    B5T-007001 Main board
  • Camera board
    B5T-007001 Camera board

Precautions for Safe Use

Observe the following precautions to prevent failure to operate and malfunctions, and to prevent adversely affecting the performance and function of the Product.

  • Store the Device at a temperature between -30 and +70°C and a humidity level below 90%.
  • Do not touch the board mounted parts with bare hands. Discharge any static electricity from the user before use.
  • Take proper measures against static electricity by using an antistatic wrist strap, etc. before handling the Product.
  • Make sure to properly ground the connector's earth terminal in order to prevent malfunction due to noise.
  • Do not use the Product in places where the surrounding temperature goes above the rating range.
  • Do not use the Product in a location where it would be subjected to direct sunlight.
  • Do not use the Product in a location subject to excessive inductive or power supply noise, such as in strong magnetic or electric fields.
  • Do not use the Product in a location where it would be subjected to strong UV light.
  • Do not use the Product in a location where it would be subjected to radiation.
  • Sufficiently evaluate the electrical characteristics of any connection to the Device.
  • Make sure to properly align the connectors when connecting them.
  • Avoid desorption of power supplied connectors as it will result in accidents.
  • Refer to the B5T-007001 Command Specifications document separately provided by OMRON for details on the interface specifications.
  • Never use benzene, paint thinner, or any other volatile cleaning solution, detergent, bleach or chemical washcloth for cleaning the Device.
  • Take in consideration heat dissipation from the Device when installing it in order to improve its long term reliability.
  • Install the Device sufficiently far away from any other surrounding charged parts.
  • Install the Device making sure not to obstruct the camera detection range.
  • Use transparent materials to cover and protect the front of the lens should it be in contact with hands or objects.
  • Remove the lens protective seal before use (B5T-007001-010).
  • Remove the lens protective cover before use (B5T-007001-020).
  • Do not touch the camera module.
  • The Product performs detection on images. As such, note that it may sometimes detect objects other than living bodies, such as photographs or posters.
  • Note that since the Product uses a camera for detection, successful detection may not be possible due to light orientation, brightness or exposure issues.
  • Make sure to reset the Product before using it again following a power interruption or failure.
  • Restart or reset the Device if data is received improperly.
  • Cutting or losing power to the Device while saving the Album on the flash ROM may destroy the Album data saved on it. As such, make sure to take a backup of the Album data on the Host device. Refer to the B5T-007001 Command Specifications document for details.
  • Do not use the USB and UART connection method simultaneously.
  • Do not remove the FFC connection between the main board and the camera board, and do not alter the configuration of the combination.
  • When using the USB connector, note that the bus power may not be properly powering the Device depending on the computer USB port used. In such case, use a device like a selfpowered hub with an AC adaptor.

Software

In order to download this software, you must agree to the license agreement.

Software name
  • USB Driver
  • USB Driver Installation manual [ win10 | Win7, 8, 8.1 ]
  • Sample codes [ for C | for C# | for Python | for Android ]
  • Evaluation Software
  • Evaluation Software manual