Half Pitch Connector

Half-pitch Connector

Detail

Half size connector with major 2.54 mm connector.
A connector with 1.27 mm pitch is called a half pitch connector.

ハーフピッチコネクタコネクタ例示 image

Stacking variations

Height
  • XH3:12mm~20mm
  • XH4:Dip terminal type 5mm~11mm
  • XH4:SMT terminal type  5mm~9mm

XH4 connectors are an integrated male/female half-pitch stacking connector and SMT-type is also available.

Half-pitch Connectors

Classification Model Appearance Contact pitch Type
Board-to-Board Connectors XH3A XH3A image 1.27mm plug
XH3B XH3B image 1.27mm socket
Low-profile Stacking Connectors XH4A XH4A image 1.27mm
Board-to-Board Connectors XH2A XH2A image 1.27mm plug
XH2B XH2B image 1.27mm socket

Machine tools/Industrial robots/