FPC/FFC Connector

FPC/FFC Connector

製品についてはこちら

Connector intended to connect FPCs (flexible printed circuits) and PCBs (printed circuit boards).
A method of connecting FPCs directly by inserting them into the connector. Connection with FFC (flexible flat cable) is also possible.

FPC/FFCコネクタ例示画像

Features of Rotary Backlock Mechanism

  • 1.Rotary latch is independent of the FPC socket. The Rotary latch will not release if the FPC is lifted.
  • 2.Dual contact. There is no need to distinguish between the upper and lower FPC connection.
  • 3.Four-sided housing. Construction prevents FPC displacement.
  • 4.Delivered with the rotary latch open.Less work required for FPC Mounting.
    Tradition Rotary Connector
    1:Mount the connector.2:Release the rotary latch.3:Insert the FPC.4:Lock the rotary latch.
    XF2 / 3 Series
    1:Mount the connector.2:Insert the FPC.3:Lock the rotary latch.

Improved insertion into FPC/FFC cable connectors with sure lock feeling to confirm proper connection.

Improved FPC/FFC Insertion and Lock Feeling

The insertion
opening
is easy to see.

FPC插入口が見やすい構造
FPCを插入してスライダをロックする
カチッとロック完了が分かりやす!

It’s easy to tell
when the lock is
completely
engaged.

Small Reels Are Available with Only 100 Connectors to Fit Small-scale Applications

小口リール= 梱包数100個

*Applicable Connectors:XF2M、XF3M、XF3M(1)

FPC/FFC Connectors

Classification Model Appearance Contact pitch Type
FPC/FFC Connectors XF3M XF3M image

FPC/FFC用 Available in 100pcs per reel

0.5mm Side-entry Dual Contact Au flash
Dual Contact Sn
Upper Contact Au flash
1.0mm Dual Contact Au flash
Dual Contact Sn
XF2M XF2M画像

FPC/FFC用 Available in 100pcs per reel

0.5mm Side-entry

*Available in 100pcs per reel
XF2M、XF3M、XF3M(1)

Semiconductor production equipment/Industrial robots/ATMs/ Amusement machines/Handy terminals/
Smart meters/Security equipment