DIN Connector

DIN Connector

Detail

Connectors that conform to German Industrial Standard DIN 41612.
Board-to-board connectors with 2.54 mm pitch are commonly referred to as DIN connectors.

DINコネクタ例示 image

Internationally standardized high-density, high-reliability connectors

XC4/5/6/7 DIN Connector

The XC5/XC6 twin-contact type ensures high reliability thanks to low insertion force and wiping effect by using the single-sided 2-point contact method.
XC4 intended for large currents, and XC7 for sequence connections are also available.

DIN Connector Wide variation

XC5 DIN-style connector
Feature
  • Ideal for automated soldering because the Connectors sit on top of the board.
  • Low cost.
  • For the difference between standard DIN and DIN style, see the next page.
XC5 Connector with Large Stacking Space
Feature
  • Corresponds to the distance between the boards when stacking connection is 25 or 30 mm.
  • Models with 16, 20, or 32 poles are available.
XC5 Fine-fit Connector
Feature
  • Soldering and cleaning are unnecessary because mounting on the board uses a press-fitting method.
  • Workability is improved compared to hand soldering.
  • Ideal for backplane systems.
XC6 DIN Connectors with Cables Attached
Feature
  • Ideal for connecting various buses in a rack system.
  • Convenient for backplane configuration.
  • Variety of 96 pole types and medium punched 64 pole types.
XC7 DIN Sequence Connectors
Feature
  • Hot-swapping of daughter boards is possible by first connecting the power line during board connection and disconnecting the power line after board disconnection.
  • Insertion durability of 5,000 cycles, mated length is 4 mm.
  • A three-stage sequence is realized.
XC4 Medium/High-Current Connectors
Feature
  • Carry medium/high current (6 to 40 A) for board-to-board or board-to-wire applications.

DIN Connectors

Classification Model Appearance Contact pitch Type
Twin-contact type (DIN-standard)

XC5A/XC5E-
□□□□

XC5A/XC5E-□□□□ image 2.54mm Two-row Plugs

XC5B/XC5F-
□□□□

XC5B/XC5F-□□□□ image 2.54mm Two-row Sockets

XC5C/XC5G-
□□□□

XC5C/XC5G-□□□□ image 2.54mm Three-row Plugs

XC5D/XC5H-
□□□□

XC5D/XC5H-□□□□ image 2.54mm Three-row Sockets
Twin-contact type (DIN-style)

XC5A-
□□□□-1

XC5E-
□□□□-2/3

XC5A-□□□□-1、XC5E-□□□□-2/3 image 2.54mm Two-row Plugs

XC5B-
□□□□-0/3

XC5F-
□□□□-2

XC5B-□□□□-0/3、XC5F-□□□□-2 image 2.54mm Two-row Sockets

XC5C-
□□□□-1

XC5C-□□□□-1 image 2.54mm Three-row Plugs

XC5D-
□□□□-0

XC5D-□□□□-0 image 2.54mm Three-row Sockets
Stacking-connect type XC5K XC5K image 2.54mm Two-row Plugs
Fine-fit W-pin type

XC5E-
□□□P-11□□

XC5E-□□□P-11□□ image 2.54mm Two-row Plugs

XC5B-
□□□P-11□□

XC5B-□□□P-11□□ image 2.54mm Two-row Sockets

XC5G-
□□□P-11□□

XC5G-□□□P-11□□ image 2.54mm Three-row Plugs

XC5D-
□□□P-11□□

XC5D-□□□P-11□□ image 2.54mm Three-row Sockets
Four-row,
128-contact type

XC5M

XC5M image 2.54mm Four-row Plugs

XC5N

XC5N image 2.54mm Four-row Sockets
Cable-connected-type XC6D XC6D image 2.54mm Flat Cable IDC Connectors with double rows

XC6H

XC6H image 2.54mm Flat Cable IDC Connectors with triple rows

XC6V

XC6V image 2.54mm Discrete-wire IDC Connectors
Sequence type

XC7A

XC7A image 2.54mm Two-row Plugs

XC7B

XC7B image 2.54mm Two-row Sockets

XC7C

XC7C image 2.54mm Three-row Plugs

XC7D

XC7D image 2.54mm Three-row Sockets

Machine tools/Semiconductor production equipment/Industrial robots/Quick chargers/Power conditioners