Product Details Portlet

B32 Tactile Switch Key Top

Key Top Designed Specially for Projected-plunger-type B3F, B3FS, and B3W Switches

  • Available in a wide range of colors and sizes.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
For B3F, B3FS, and B3W Switches
Color6 × 6 mm Switches
B3F-1000, -1000-G,
B3F-3000, -3000-G, -6000,
B3W-1000,
B3FS-1000
12 × 12 mm Switches
B3F-4000, -5000, -5001,
B3W-4000,
B3FS-4000
4 × 4 mm Key
Top
6 mm dia.
Key Top
D-type
Key Top
9×9mm
Key Top
12×12mm
Key Top
9.5mm dia.
lvoryB32-1000B32-2000B32-2100B32-1200B32-1300B32-1600
BlackB32-1010B32-2010B32-2110B32-1210B32-1310B32-1610
OrangeB32-1020--B32-1220B32-1320B32-1620
YellowB32-1030--B32-1230B32-1330B32-1630
BlueB32-1040--B32-1240B32-1340-
GreenB32-1050--B32-1250B32-1350-
WhiteB32-1060--B32-1260B32-1360-
RedB32-1080--B32-1280B32-1380-
Note: Bulk Packed, 1000 pcs per bag. Order in multiple of the package quantity.
Characteristics
Ambient operating temperature-25°C to +70°C at 60%RH max. (with no icing or condensation)
Ambient operating humidity35% to 85% (at 5 to 35°C)

Dimensions
(Unit: mm)
B32-100
B32:Dimensions1


B32-2000
B32-2010
B32:Dimensions1


B32-2100
B32-2110


B32-120


B32-130


B32-160
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Precautions

Mount the Key Top on to the Switch after soldering, otherwise the Key Top may be deformed by the soldering heat.