Product Details Portlet

XJ8B/XJ8C/XJ8D Low-profile Single-, Double-, and Triple-row Jumper Plugs

Low-profile, Economical Circuit Jumper Plugs

  • Low profiles that are only 5.8 mm (XJ8) and 6.8 mm (XG8S/T) high on the board.
  • 2.54-mm high-density grid can be mounted horizontally or vertically.
  • From Single-row up to Triple-row Connectors.
  • Through-holes handle 0.8-mm wires.
  • Designed for easy insertion and protection against accidental removal.
  • Highly-reliable 2-point contacts.
  • Thin Plug Housing (XJ8) employs flame-resistant PPS resin.
  • XJ8 Connectors conform to UL standards (file no.E103202).
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Single-row Plugs
Double-row Plugs
Triple-row Plugs
No. of contactsModel (gold plated)No. of contactsModel (gold plated)No. of contactsModel (gold plated)
2XJ8B-02112XJ8C-02113XJ8D-0311
3XJ8B-03114XJ8C-04116XJ8D-0611
4XJ8B-04116XJ8C-06119XJ8D-0911
5XJ8B-05118XJ8C-081112XJ8D-1211
6XJ8B-061110XJ8C-101115XJ8D-1511
7XJ8B-071112XJ8C-121118XJ8D-1811
8XJ8B-081114XJ8C-141121XJ8D-2111
9XJ8B-091116XJ8C-161124XJ8D-2411
12XJ8B-1211
14XJ8B-1411
16XJ8B-1611
ItemGold platingTin plating
Rated voltage2 A
Rated current300 VAC
Contact resistance20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectirc strength750 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force (See note.)1.96 N max.7.85 N max.
Total removal force (See note.)0.39 N min.0.98 N min.
Insertion durability50 times20 times
Ambient operating temperature- 55 to 105℃ (with no icing at low temperature)
Note: Insertion and removal force are for the XJ8A.
(unit: mm)
Single-row Plugs
XJ8B-□□11

XJ8:1

Mounting view (bottom view)
XJ8:3

Dimensions
No. of
contacts
Dimensions (mm)
AB
25.12.54
37.65.08
410.27.62
512.710.16
615.212.70
717.815.24
820.317.78
922.920.32
1230.527.94
1435.633.02
1640.638.10

Double-row Plugs
XJ8C-□□11

XJ8:1
Mounting view (bottom view)
XJ8:3
Dimensions
No. of
contacts
Dimensions (mm)
AB
22.5---
45.12.54
67.65.08
810.27.62
1012.710.16
1215.212.70
1417.815.24
1620.317.78

Triple-row Plugs
XJ8D-□□11

XJ8:1
Mounting holes (bottom view)
XJ8:3
Dimensions
No. of
contacts
Dimensions (mm)
AB
32.5---
65.12.54
97.65.08
1210.27.62
1512.710.16
1815.212.70
2117.815.24
2420.317.78