Product Details Portlet

XJ8A Jumper Socket

Low-profile, Economical Circuit Jumper Plugs

  • Low profiles that are only 5.8 mm (XJ8) and 6.8 mm (XG8S/T) high on the board.
  • 2.54-mm high-density grid can be mounted horizontally or vertically.
  • From Single-row up to Triple-row Connectors.
  • Through-holes handle 0.8-mm wires.
  • Designed for easy insertion and protection against accidental removal.
  • Highly-reliable 2-point contacts.
  • Thin Plug Housing (XJ8) employs flame-resistant PPS resin.
  • XJ8 Connectors conform to UL standards (file no.E103202).
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Type


No. of
contacts
PlatingHousing colorModel
2Gold platingBlackXJ8A-0211
Tin platingBlackXJ8A-0241
Gold platingNaturalXJ8A-0214
ItemGold platingTin plating
Rated voltage2 A
Rated current300 VAC
Contact resistance20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectirc strength750 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force (See note.)1.96 N max.7.85 N max.
Total removal force (See note.)0.39 N min.0.98 N min.
Insertion durability50 times20 times
Ambient operating temperature- 55 to 105℃ (with no icing at low temperature)
Note: Insertion and removal force are for the XJ8A.
(unit: mm)

Jumper Socket
XJ8A-0211 (gold plating/black)
XJ8A-0241 (tin plating/black)
XJ8A-0214 (gold plating/natural)

XJ8A:1

Correct Use

·Plugs can be easily cut along the V-groove.
·Jumper Socket should be inserted so that the arrow points down.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250 ±5℃
2. Continuous soldering time: Within 5 ±1 s