Product Details Portlet

XG4E IDC Plugs

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS適合
Model 2D/3D CAD
XG4E-1031 Download
XG4E-1032 Download
XG4E-1071 Download
XG4E-1072 Download
XG4E-1431 Download
XG4E-1432 Download
XG4E-1631 Download
XG4E-1632 Download
XG4E-2031 Download
XG4E-2032 Download
XG4E-2631 Download
XG4E-2632 Download
XG4E-3031 Download
XG4E-3032 Download
XG4E-3431 Download
XG4E-3432 Download
XG4E-4031 Download
XG4E-4032 Download
XG4E-5031 Download
XG4E-5032 Download
XG4E-5071 Download
XG4E-5072 Download
XG4E-6031 Download
XG4E-6032 Download
XG4E-6071 Download
XG4E-6072 Download
XG4E-6431 Download
XG4E-6432 Download
XG4E-6471 Download
XG4E-6472 Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
No. of contacts
Polarity guides
Model
Long-lock Plugs with Open-end Covers (See note 1.)
Short-lock Plugs with Open-end Covers (See note 1.)

Strain relief (for XG4E)


100XG4E-1071XG4E-1072XG4S-1004
1XG4E-1031XG4E-1032
141XG4E-1431XG4E-1432XG4S-1404
161XG4E-1631XG4E-1632XG4S-1604
201XG4E-2031XG4E-2032XG4S-2004
261XG4E-2631XG4E-2632XG4S-2604
301XG4E-3031XG4E-3032XG4S-3004
341XG4E-3431XG4E-3432XG4S-3404
401XG4E-4031XG4E-4032XG4S-4004
501XG4E-5031XG4E-5032XG4S-5004
2(Note 2)XG4E-5071XG4E-5072
601XG4E-6031XG4E-6032XG4S-6004
2(Note 2)XG4E-6071XG4E-6072
641XG4E-6431XG4E-6432XG4S-6404
2(Note 2)XG4E-6471XG4E-6472
Note 1.Strain Relief sold separately.

2.Polarity slot pitch is 22.86 mm.

Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A3A *
Rated voltage
AC250VAC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)

XG4E-31 / -71 (With long lock)
XG4E-32 / -72 (With short lock)

XG4E:Dimensions1

Strain relief
XG4S-04

XG4E:Dimensions1


Table of Dimensions
No. of contacts
Dimensions [mm]
A
B
C
D
E
F:
Long Lock
F:
Short Lock
G
1032.017.510.1621.827.946.440.416.9
1437.122.615.2426.933.051.545.522.0
1639.625.217.7829.535.654.148.024.6
2044.730.222.8634.540.659.153.129.6
2652.337.930.4842.248.366.860.738.0
3057.442.935.5647.253.371.865.842.3
3462.548.040.6452.358.476.970.947.4
4070.155.648.2659.966.084.578.555.0
5082.868.360.9672.678.797.291.267.7
6095.581.073.6685.391.4109.9103.980.4
64100.686.178.7490.496.5115.0109.085.5
Note: See page 16 for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.