Product Details Portlet

XC5B Double-row Sockets, DIN B-type (Standard)

A Wide Variety of DIN Connectors That Conform to UL/CSA Standards.

  • Fully preserve the characteristics of normal DIN connectors while increasing the number of terminals available.
  • A wide product range to fit almost any application.
  • Meeting world market needs with products ranging from one-piece connectors (card edge) to two-piece connectors.
  • Use the twin-contact system for high reliability.
  • Lower insertion force as a result of FEM analysis techniques.
  • Mates with OMRON's XC6-series connectors.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678).
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
No. of contactsTerminal type
Straight DIP terminalsStraight wrap terminals
20*XC5B-2021XC5B-2023
32XC5B-3221XC5B-3223
44*XC5B-4421XC5B-4423
50*XC5B-5021XC5B-5023
64XC5B-6421XC5B-6423
100*XC5B-0121XC5B-0123
*Marked items have an increased number of contacts while following DIN standards.
Rated current2A
Rated voltage300 VAC
Contact resistance20mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance106MΩ max. (at 100 VDC)
Dielectric strength1,000 VAC for 1 min (leakage current:1 mA max.)
Total insertion force0.59 N max. per contact
Removal force0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability200 times
Ambient operating
temperature
Operating: -55 to 125℃ (with no icing at low temperature)
(unit: mm)

XC5B-□□21
(With straight DIP terminals)

XC5B:1

XC5B-□□23(With straight wrap terminals)
XC5B:1

Dimensions
No. of contactsDimensions (mm)Coding Key positions
(contact No.)
ABCDE
2038.929.122.8634.1227.13, 8
3254.244.438.1049.3642.35, 12
4469.459.653.3464.6057.54, 9, 14, 19
5077.067.260.9672.2265.25, 10, 16, 21
6494.885.078.7490.0082.96, 13, 20, 27
100140.5130.7124.46135.72128.710, 20, 31, 41

Correct Use

Soldering

Automated Soldering

Use masking tape to mask Right-angle Connectors before automated soldering.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5 s

Basic Mating Dimensions

Mating dimensions for all Connectors should be as shown in the following diagram.

α: 3.55 mm
The distance between the center line of the mounting holes on the mother board and the daughter board. (This center line is shifted 0.3 mm toward row a from row b.)

β: 2.54 mm
The distance between the mounting holes on the daughter board and row a.

γ: 5.3 mm
The distance between the edge of the daughter board and row a.

δ: 12.4 to 14.2 mm
To ensure reliability, be sure to keep the Connectors within these dimensions when mounting.

The allowable margins for mating the Connectors are shown below.