Product Details Portlet

SS Subminiature Basic Switch

Subminiature Basic Switch Offers High Reliability and Security

  • The OMRON's best-selling micro switches of a wide variety from 0.1A to 10.1A.
  • A variety of models are available, with operating force ranging from low to high.
  • Two split springs ensure a high stability and durability of 30,000,000 operations.
  • 1 mm MIN Contact Gap Models available for Interlock applications
RoHS適合
Model 2D/3D CAD
SS-01 Download
SS-01-E Download
SS-01-ED Download
SS-01-ET Download
SS-01-F Download
SS-01-FD Download
SS-01-FT Download
SS-01D Download
SS-01GL Download
SS-01GL-E Download
SS-01GL-ED Download
SS-01GL-ET Download
SS-01GL-F Download
SS-01GL-FD Download
SS-01GL-FT Download
SS-01GL13 Download
SS-01GL13-E Download
SS-01GL13-ED Download
SS-01GL13-ET Download
SS-01GL13-F Download
SS-01GL13-FD Download
SS-01GL13-FT Download
SS-01GL13D Download
SS-01GL13P Download
SS-01GL13PD Download
SS-01GL13PT Download
SS-01GL13T Download
SS-01GL2 Download
SS-01GL2-E Download
SS-01GL2-ED Download
SS-01GL2-ET Download
SS-01GL2-F Download
SS-01GL2-FD Download
SS-01GL2-FT Download
SS-01GL2D Download
SS-01GL2T Download
SS-01GLD Download
SS-01GLP Download
SS-01GLPD Download
SS-01GLPT Download
SS-01GLT Download
SS-01GP Download
SS-01GPD Download
SS-01GPT Download
SS-01T Download
SS-10 Download
SS-10D Download
SS-10GL Download
SS-10GL13 Download
SS-10GL13D Download
SS-10GL13T Download
SS-10GL2 Download
SS-10GL2D Download
SS-10GL2T Download
SS-10GLD Download
SS-10GLT Download
SS-10T Download
SS-5 Download
SS-5-F Download
SS-5-FD Download
SS-5-FT Download
SS-5D Download
SS-5GL Download
SS-5GL-F Download
SS-5GL-FD Download
SS-5GL-FT Download
SS-5GL13 Download
SS-5GL13-F Download
SS-5GL13-FD Download
SS-5GL13-FT Download
SS-5GL13D Download
SS-5GL13T Download
SS-5GL2 Download
SS-5GL2-F Download
SS-5GL2-FD Download
SS-5GL2-FT Download
SS-5GL2D Download
SS-5GL2T Download
SS-5GLD Download
SS-5GLT Download
SS-5T Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Standard Models
ActuatorTerminalContact FormRating OF max.10.1 A5A0.1 A
Pin plunger

img

Solder terminalSPDT1.47 N
{150 gf}
SS-10SS-5SS-01
SPST-NCSS-10-2SS-5-2SS-01-2
CPST-NOSS-10-3SS-5-3SS-01-3
Quick-connect
terminal (#110)
SPDTSS-10TSS-5TSS-01T
SPST-NCSS-10-2TSS-5-2TSS-01-2T
CPST-NOSS-10-3TSS-5-3TSS-01-3T
PCB terminalSPDTSS-10DSS-5DSS-01D
SPST-NCSS-10-2DSS-5-2DSS-01-2D
CPST-NOSS-10-3DSS-5-3DSS-01-3D
Solder terminalSPDT0.49 N
{50 gf}
---SS-5-FSS-01-F
SPST-NC---SS-5-F-2SS-01-F-2
CPST-NO---SS-5-F-3SS-01-F-3
Quick-connect
terminal (#110)
SPDT---SS-5-FTSS-01-FT
SPST-NC---SS-5-F-2TSS-01-F-2T
CPST-NO---SS-5-F-3TSS-01-F-3T
PCB terminalSPDT---SS-5-FDSS-01-FD
SPST-NC---SS-5-F-2DSS-01-F-2D
CPST-NO---SS-5-F-3DSS-01-F-3D
Solder terminalSPDT0.25 N
{25 gf}
------SS-01-E
SPST-NC------SS-01-E-2
CPST-NO------SS-01-E-3
Quick-connect
terminal (#110)
SPDT------SS-01-ET
SPST-NC------SS-01-E-2T
CPST-NO------SS-01-E-3T
PCB terminalSPDT------SS-01-ED
SPST-NC------SS-01-E-2D
CPST-NO------SS-01-E-3D
Hinge lever

img

Solder terminalSPDT0.49 N
{50 gf}
SS-10GLSS-5GLSS-01GL
SPST-NCSS-10GL-2SS-5GL-2SS-01GL-2
CPST-NOSS-10GL-3SS-5GL-3SS-01GL-3
Quick-connect
terminal (#110)
SPDTSS-10GLTSS-5GLTSS-01GLT
SPST-NCSS-10GL-2TSS-5GL-2TSS-01GL-2T
CPST-NOSS-10GL-3TSS-5GL-3TSS-01GL-3T
PCB terminalSPDTSS-10GLDSS-5GLDSS-01GLD
SPST-NCSS-10GL-2DSS-5GL-2DSS-01GL-2D
CPST-NOSS-10GL-3DSS-5GL-3DSS-01GL-3D
Solder terminalSPDT0.16 N
{16 gf}
---SS-5GL-FSS-01GL-F
SPST-NC---SS-5GL-F-2SS-01GL-F-2
CPST-NO---SS-5GL-F-3SS-01GL-F-3
Quick-connect
terminal (#110)
SPDT---SS-5GL-FTSS-01GL-FT
SPST-NC---SS-5GL-F-2TSS-01GL-F-2T
CPST-NO---SS-5GL-F-3TSS-01GL-F-3T

ActuatorTerminalContact FormRating
OF max.
10.1 A5A0.1 A
Hinge lever

img

PCB terminalSPDT0.16 N
{16 gf}
---SS-5GL-FDSS-01GL-FD
SPST-NC---SS-5GL-F-2DSS-01GL-F-2D
CPST-NO---SS-5GL-F-3DSS-01GL-F-3D
Solder terminalSPDT0.08 N
{8 gf}
------SS-01GL-E
SPST-NC------SS-01GL-E-2
CPST-NO------SS-01GL-E-3
Quick-connect
terminal (#110)
SPDT------SS-01GL-ET
SPST-NC------SS-01GL-E-2T
CPST-NO------SS-01GL-E-3T
PCB terminalSPDT------SS-01GL-ED
SPST-NC------SS-01GL-E-2D
CPST-NO------SS-01GL-E-3D
Long hinge
lever

img

Solder terminalSPDT0.39 N
{40 gf}
SS-10GL111SS-5GL111

SS-01GL111

SPST-NCSS-10GL111-2SS-5GL111-2SS-01GL111-2
CPST-NOSS-10GL111-3SS-5GL111-3SS-01GL111-3
Quick-connect
terminal (#110)
SPDTSS-10GL111TSS-5GL111TSS-01GL111T
SPST-NCSS-10GL111-2TSS-5GL111-2TSS-01GL111-2T
CPST-NOSS-10GL111-3TSS-5GL111-3TSS-01GL111-3T
PCB terminalSPDTSS-10GL111DSS-5GL111DSS-01GL111D
SPST-NCSS-10GL111-2DSS-5GL111-2DSS-01GL111-2D
CPST-NOSS-10GL111-3DSS-5GL111-3DSS-01GL111-3D
Solder terminalSPDT0.12 N
{12 gf}
---SS-5GL111-FSS-01GL111-F
SPST-NC---SS-5GL111-F-2SS-01GL111-F-2
CPST-NO---SS-5GL111-F-3SS-01GL111-F-3
Quick-connect
terminal (#110)
SPDT---SS-5GL111-FTSS-01GL111-FT
SPST-NC---SS-5GL111-F-2TSS-01GL111-F-2T
CPST-NO---SS-5GL111-F-3TSS-01GL111-F-3T
PCB terminalSPDT---SS-5GL111-FDSS-01GL111-FD
SPST-NC---SS-5GL111-F-2DSS-01GL111-F-2D
CPST-NO---SS-5GL111-F-3DSS-01GL111-F-3D
Solder terminalSPDT0.06 N
{6 gf}
------SS-01GL111-E
SPST-NC------SS-01GL111-E-2
CPST-NO------SS-01GL111-E-3
Quick-connect
terminal (#110)
SPDT------SS-01GL111-ET
SPST-NC------SS-01GL111-E-2T
CPST-NO------SS-01GL111-E-3T
PCB terminalSPDT------SS-01GL111-ED
SPST-NC------SS-01GL111-E-2D
CPST-NO------SS-01GL111-E-3D
Simulated
roller lever

img

Solder terminalSPDT0.49 N
{50 gf}
SS-10GL13SS-5GL13SS-01GL13
SPST-NCSS-10GL13-2SS-5GL13-2SS-01GL13-2
CPST-NOSS-10GL13-3SS-5GL13-3SS-01GL13-3
Quick-connect
terminal (#110)
SPDTSS-10GL13TSS-5GL13TSS-01GL13T
SPST-NCSS-10GL13-2TSS-5GL13-2TSS-01GL13-2T
CPST-NOSS-10GL13-3TSS-5GL13-3TSS-01GL13-3T
PCB terminalSPDTSS-10GL13DSS-5GL13DSS-01GL13D
SPST-NCSS-10GL13-2DSS-5GL13-2DSS-01GL13-2D
CPST-NOSS-10GL13-3DSS-5GL13-3DSS-01GL13-3D
Solder terminalSPDT0.16 N
{16 gf}
---SS-5GL13-FSS-01GL13-F
SPST-NC---SS-5GL13-F-2SS-01GL13-F-2
CPST-NO---SS-5GL13-F-3SS-01GL13-F-3
Quick-connect
terminal (#110)
SPDT---SS-5GL13-FTSS-01GL13-FT
SPST-NC---SS-5GL13-F-2TSS-01GL13-F-2T
CPST-NO---SS-5GL13-F-3TSS-01GL13-F-3T
PCB terminalSPDT---SS-5GL13-FDSS-01GL13-FD
SPST-NC---SS-5GL13-F-2DSS-01GL13-F-2D
CPST-NO---SS-5GL13-F-3DSS-01GL13-F-3D
Solder terminalSPDT0.08 N
{8 gf}
------SS-01GL13-E
SPST-NC------SS-01GL13-E-2
CPST-NO------SS-01GL13-E-3
Quick-connect
terminal (#110)
SPDT------SS-01GL13-ET
SPST-NC------SS-01GL13-E-2T
CPST-NO------SS-01GL13-E-3T
PCB terminalSPDT------SS-01GL13-ED
SPST-NC------SS-01GL13-E-2D
CPST-NO------SS-01GL13-E-3D

ActuatorTerminalContact FormRating
OF max.
10.1 A5A0.1 A
Hinge roller
lever

img

Solder terminalSPDT0.49 N {50 gf}SS-10GL2SS-5GL2SS-01GL2
SPST-NCSS-10GL2-2SS-5GL2-2SS-01GL2-2
CPST-NOSS-10GL2-3SS-5GL2-3SS-01GL2-3
Quick-connect
terminal (#110)
SPDTSS-10GL2TSS-5GL2TSS-01GL2T
SPST-NCSS-10GL2-2TSS-5GL2-2TSS-01GL2-2T
CPST-NOSS-10GL2-3TSS-5GL2-3TSS-01GL2-3T
PCB terminalSPDTSS-10GL2DSS-5GL2DSS-01GL2D
SPST-NCSS-10GL2-2DSS-5GL2-2DSS-01GL2-2D
CPST-NOSS-10GL2-3DSS-5GL2-3DSS-01GL2-3D
Solder terminalSPDT0.16 N {16 gf}---SS-5GL2-FSS-01GL2-F
SPST-NC---SS-5GL2-F-2SS-01GL2-F-2
CPST-NO---SS-5GL2-F-3SS-01GL2-F-3
Quick-connect
terminal (#110)
SPDT---SS-5GL2-FTSS-01GL2-FT
SPST-NC---SS-5GL2-F-2TSS-01GL2-F-2T
CPST-NO---SS-5GL2-F-3TSS-01GL2-F-3T
PCB terminalSPDT---SS-5GL2-FDSS-01GL2-FD
SPST-NC---SS-5GL2-F-2DSS-01GL2-F-2D
CPST-NO---SS-5GL2-F-3DSS-01GL2-F-3D
Solder terminalSPDT0.08 N
{8 gf}
------SS-01GL2-E
SPST-NC------SS-01GL2-E-2
CPST-NO------SS-01GL2-E-3
Quick-connect
terminal (#110)
SPDT------SS-01GL2-ET
SPST-NC------SS-01GL2-E-2T
CPST-NO------SS-01GL2-E-3T
PCB terminalSPDT------SS-01GL2-ED
SPST-NC------SS-01GL2-E-2D
CPST-NO------SS-01GL2-E-3D

Heat resistive models
ActuatorTerminalContact FormRating
OF max.
10.1 A5A0.1 A
Pin plunger

img


Solder terminalSPDT1.47 N {150 gf}SS-10-TSS-5-TSS-01-T
Quick-connect
terminal (#110)
SS-10T-TSS-5T-TSS-01T-T
PCB terminalSS-10D-TSS-5D-TSS-01D-T
Hinge lever

img

Solder terminal0.49 N {50 gf}SS-10GL-TSS-5GL-TSS-01GL-T
Quick-connect
terminal (#110)
SS-10GLT-TSS-5GLT-TSS-01GLT-T
PCB terminalSS-10GLD-TSS-5GLD-TSS-01GLD-T
Long hinge lever

img

Solder terminals0.39 N {40 gf}SS-10GL111-TSS-5GL111-TSS-01GL111-T
Quick-connect
terminals (#110)
SS-10GL111T-TSS-5GL111T-TSS-01GL111T-T
PCB terminalsSS-10GL111D-TSS-5GL111D-TSS-01GL111D-T
Simulated
roller lever

img

Solder terminal0.49 N {50 gf}SS-10GL13-TSS-5GL13-TSS-01GL13-T
Quick-connect
terminal (#110)
SS-10GL13T-TSS-5GL13T-TSS-01GL13T-T
PCB terminalSS-10GL13D-TSS-5GL13D-TSS-01GL13D-T
Hinge roller
lever

img

Solder terminal0.49 N {50 gf}SS-10GL02-TSS-5GL02-TSS-01GL02-T
Quick-connect
terminal (#110)
SS-10GL02T-TSS-5GL02T-TSS-01GL02T-T
PCB terminalSS-10GL02D-TSS-5GL02D-TSS-01GL02D-T
Note:Cousult your OMRON sales representative for details on SPST-NO and SPST-NC models.

1 mm MIN Contact Gap Models
ActuatorTerminalContact FormRating
OF max.
10.1 A5A0.1 A
Long hinge lever

img

Solder terminalSPDT0.54 N {55 gf}-SS-5FL111-3-
Quick-connect
terminal (#110)
-SS-5FL111-3T-

Contact Form
img
Ratings
Item
Model
Rated voltage
Resistive load
SS-10 models250VAC10.1A
SS-5 models125VAC
250VAC
5A
3A
SS-01 models125VAC0.1A
30VDC0.1A
SS-5F models250 VAC3 A
30 VDC5 A
Note:The ratings values apply under the following test conditions:
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min

Characteristics
Item

SS-10 modelsSS-5 modelsSS-01 modelsSS-5F models
Permissible operating speed
0.1 mm to 1 m/s (pin plunger models)
Permissible operating frequency
Mechanical400 operations/min max.
Electrical
30 operations/min max.
Insulation resistance
100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance
(initial value)
OF 1.47 N models30 mΩ max.50 mΩ max.30 mΩ max.
OF 0.49 N models-50 mΩ max.100 mΩ max.-
OF 0.25 N models-150 mΩ max.-
Dielectric strength *1
Between terminals of the same
polarity
1,000 VAC 50/60 Hz for 1 min600 VAC
50/60 Hz for
1 min
1,000 VAC
50/60 Hz for
1 min
Between current-carrying metal
parts and ground
1,500 VAC 50/60 Hz for 1 min
Between each terminals and
non-current-carrying metal parts
1,500 VAC 50/60 Hz for 1 min
Vibration resistance *2
Malfunction10 to 55 Hz, 1.5 mm double amplitude
Shock resistance
DurabilityOF 1.47 N models1,000 m/s2 {approx. 100G} max.
OF 0.49 N models500 m/s2 {approx. 50G} max.-
OF 0.25 N models500 m/s2 {approx. 50G} max.-
Malfunction*2OF 1.47 N models300 m/s2 {approx. 30G} max.
OF 0.49 N models200 m/s2 {approx. 20G} max.-
OF 0.25 N models200 m/s2 {approx. 20G} max.-
Durability *3
Mechanical10,000,000 operations
min.
(60 operations/min)
30,000,000 operations min.
(60 operations/min)
100,000
operations min.
(60 operations/min)
Electrical50,000 operations min.
(30 operations/min)
200,000 operations min.
(30 operations/min)
100,000
operations min.
(30 operations/min)
Degree of protection
IEC IP40
Degree of protection against electrical shock
Class Ⅰ
Proof Tracking Index (PTI)
175
Ambient operating 
temperature
-25ºC to +85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating
umidity
85% max. (for +5ºC to +35ºC)
Weight
Approx. 1.6 g (pin plunger models)
Note:The data given above are initial values.

*1The dielectric strength shown in the table indicates a value for models with a Separator.

*2The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1ms max.

*3For testing conditions, consult your OMRON sales representative.
Note:1.All units are in millimeters unless otherwise indicated.

2.The following illustration and drawing are for solder terminals models. Refer to Datasheet's page 6
for details on models with quick-connect terminals (#110) or PCB terminals.

3.Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

4.The operating characteristics are for operation in the A direction ().

Dimensions
(Unit: mm)
The illustrations and drawings are for solder terminals models. Refer to "■Terminals/Appearances" of the previous page for details on models with quick connect terminals (#110) or PCB terminals.
Pin Plunger SS:dimensions1
SS-10
SS-5(-F)
SS-01(-E,-F)
img

Model
SS-10
SS-5
SS-01
SS-5-F
SS-01-F
SS-01-E
OF max.
RF min.
1.47 N {150 gf}
0.25 N {25 gf}
1.47 N {150 gf}
0.25 N {25 gf}
0.49 N {50 gf}
0.04 N {4 gf}
0.25 N {25 gf}
0.02 N {2 gf}
PT max.
OT min.
MD max.
0.6mm
0.4mm
0.12mm
0.5mm
0.5mm
0.1mm
0.5mm
0.5mm
0.1mm
0.5mm
0.5mm
0.1mm
OP
8.4±0.5mm


Hinge Lever
SS:dimensions2
SS-10GL
SS-5GL(-F)
SS-01GL(-E,-F)
img
Note:
The indicated reference values of RF are for cases where the lever weight is not applied to the plunger.
Model
SS-10GL
SS-5GL
SS-01GL
SS-5GL-F
SS-01GL-F
SS-01GL-E
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.49 N {50 gf}
0.06 N {6 gf}
0.16 N {16 gf}
0.02 N {2 gf}
0.08 N {8 gf}
0.01 N {1 gf}
(reference value)
OT min.
MD max.
1.0 mm
1.0 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
FP max.
OP
13.6 mm
8.8±0.8mm
Note:The values indicated in parentheses are reference values for cases when the installation direction is such that the lever weight is not applied to the plunger




Long hinge lever
SS:dimensions3
SS-10GL111
SS-5GL111(-F)
SS-01GL111(-E,-F)
SS-5FL111-3


Model
SS-10GL111
SS-5GL111
SS-01GL111
SS-5FL111-3
SS-5GL111-F
SS-01GL111-F
SS-01GL111-E
OF max.
RF min.
0.39 N {40 gf}
0.03 N {3 gf}
0.39 N {40 gf}
0.03 N {3 gf}
0.54 N {55 gf}
0.01 N {1 gf}
0.12 N {12 gf}
0.02 N {2 gf}
(reference value)
0.06 N {6 gf}
0.003 N {0.3 gf}
(reference value)
OT min.
MD max.
1.2 mm
1.2 mm
1.2 mm
1.2mm
1.0 mm
3.0 mm
1.2 mm
1.2mm
1.2 mm
1.2mm

16.8 mm
FP max.
OP
8.8±1.5mm8.8±2mm
Note:The indicated reference values of RF are for cases where the lever weight is not applied to the plunger.



Simulated Roller Lever
SS:dimensions3
SS-10GL13
SS-5GL13(-F)
SS-01GL13(-E,-F)


Model
SS-10GL13
SS-5GL13
SS-01GL13
SS-5GL13-F
SS-01GL13-F
SS-01GL13-E
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.49 N {50 gf}
0.06 N {6 gf}
0.16 N {16 gf}
0.02 N {2 gf}
0.08 N {8 gf}
0.01 N {1 gf}
(reference value)
OT min.
MD max.
1.0 mm
1.0 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
FP max.
OP
15.5 mm
10.7±0.8mm
Note:The values indicated in parentheses are reference values for cases when the installation direction is such that the lever weight is not applied to the plunger.




Hinge Roller Lever
SS:dimensions4
SS-10GL2
SS-5GL2(-F)
SS-01GL2(-E,-F)
img

Model
SS-10GL2
SS-5GL2
SS-01GL2
SS-5GL2-F
SS-01GL2-F
SS-01GL2-E
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.49 N {50 gf}
0.06 N {6 gf}
0.16 N {16 gf}
0.02 N {2 gf}
0.08 N {8 gf}
0.01 N {1 gf}
(reference value)
OT min.
MD max.
1.0 mm
1.0 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
1.2 mm
0.8 mm
FP max.
OP
19.3 mm
14.5±0.8mm
Note:The values indicated in parentheses are reference values for cases when the installation direction is such that the lever weight is not applied to the plunger.

Cautions

●Soldering

•Complete the soldering at the iron tip temperature below
350°C within 5 seconds, and do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 5 seconds may deteriorate the characteristics of the Switch.

•Be sure to apply only the minimum required amount of flux. Switch may have contact failures if flux intrudes into the interior of the Switch.

•If the PCB terminal models are soldered in the solder bath, flux will permeate inside the Switch and cause contact failure. Therefore, manually solder the PCB terminal.

Correct Use

●Mounting

•Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.23 to 0.26 Nm {2.3 to 2.7 kgfcm}.
•Mount the Switch onto a flat surface. Mounting on an uneven surface may cause deformation of the Switch, resulting in faulty operation or breakage in the housing.

●Using Micro Loads

•Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operation indicates that the estimated malfunction rate is less than1/ 2,000,000 operations with a reliability level of 60%.