Product Details Portlet

G3VM-101HR1 MOS FET Relay

Higher power, 1.4-A switching with a 100-V load voltage, SOP package. Low 100-mΩ ON Resistance.

  • Continuous load current of 2 A (4 A) max.*
  • * Values in parentheses are for connection C.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Continuous load current
(peak value) *
Model Minimum package quantity
Connection
A, B
Connection
C
Number per tube Number per tape and reel
SOP6 1a
(SPST-NO)
Surface-mounting terminals 100 V 2.0 A 4.0 A G3VM-101HR1 75 ---
G3VM-101HR1(TR05) --- 500
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" to the end of the model number.

Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate Δ IF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 100 V
Continuous load current Connection A IO 2 A Connection A: AC peak/DC
Connection B and C: DC
Connection B 2
Connection C 4
ON current reduction rate Connection A Δ IO/ºC −20 mA/ºC Ta ≥ 25ºC
Connection B −20
Connection C −40
Pulse on current Iop 6 A t = 100 ms
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Operating temperature Ta -40 to + 85 ºC With no icing or condensation
Storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note:1 The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Connection Diagram
Connection A
Connection B
Connection C

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.18 1.33 1.48 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.4 3 mA IO=100mA
Output Maximum resistance with output ON Connection A RON --- 0.045 0.07 Ω IF = 5mA
IO=1.4A ,
t <1S
Connection B --- 0.022 0.035 Ω
Connection C --- 0.011 0.018 Ω
Current leakage when the relay is open ILEAK --- --- 1000 nA VOFF = 100V
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 1.1 5.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 1.0 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_101HR:Ratings/Characteristics1
Surface-mounting Terminals
Weight: 0.13 g


Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)


Terminal Arrangement/Internal Connections
Note: The actual product is marked differently from the image shown here.