Product Details Portlet

G3M Solid State Relays

5A Load Switching provided for the whole G3M product line

  • Thin design for high-density PCB applications.
  • DC input-AC output for a 3-A load or a 5-A load.
  • The 5A type is UL, CSA, EN (EN60950) approved.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Isolation Input terminal
pitch
Zero cross
function
Indicator Rated output load
Rated input
voltage
Model
Phototriac 7.62mm Yes No 3 A at 100 to 240 VAC 5 VDC G3M-203P
12 VDC
24 VDC
5 A at 100 to 240 VAC 5 VDC G3M-205P
12 VDC
24 VDC
No 3 A at 100 to 240 VAC 5 VDC G3M-203PL
12 VDC
24 VDC
5 A at 100 to 240 VAC 5 VDC G3M-205PL
12 VDC
24 VDC
5.08 mm Yes No 3 A at 100 to 240 VAC 5 VDC G3M-203P-4
12 VDC
24 VDC
5 A at 100 to 240 VAC 5 VDC G3M-205P-4
12 VDC
24 VDC
No 3 A at 100 to 240 VAC 5 VDC G3M-203PL-4
12 VDC
24 VDC
5 A at 100 to 240 VAC 5 VDC G3M-205PL-4
12 VDC
24 VDC
Note: 1. TŰV marking is available with "-UTU" in place of "-US" on the part number.
2. UL, CSA and VDE approval of G3M-205PL is pending.
Isolation Input terminal
pitch
Zero cross
function
Indicator Rated output load
(Applicable output load)
Rated input
voltage
Model
Phototriac 5.08mm Yes No 2A at 100 to 240 VAC
(2A at 75 to 132 VAC)
5 VDC G3M-202P-US-4
12 VDC
24 VDC
3A at 100 to 240 VAC
(3A at 75 to 264 VAC)
5 VDC G3M-203P-4
12 VDC
24 VDC
No 2A at 100 to 120 VAC
(3A at 75 to 264 VAC)
5 VDC G3M-102PL-US-4
12 VDC
24 VDCs
2A at 100 to 240 VAC
(2A at 75 to 264 VAC)
5 VDC G3M-202PL-US-4
12 VDC
24 VDC
3A at 100 to240 VAC
(3A at 75 to 264 VAC)
5 VDC G3M-203PL-4
12 VDC
24 VDC
5A at 100 to 240 VAC
(5A at 75 to 264 VAC)
5 VDC G3M-205PL-4
(New)
12 VDC
24 VDC
Specifications
Input
Rated voltage Operating voltage Impedance Voltage levels
Must operate voltage Must release Voltage
5VDC 4 to 6 VDC 300Ω±20% 4 VDC max. 1 VDC min.
12VDC 9.6 to 14.4 VDC 800Ω±20% 9.6 VDC max.
24VDC 19.2 to 28.8 VDC 1.6kΩ±20% 19.2 VDC max.
Note: 1. Each model has 5-VDC, 12-VDC input versions.

Output
Model Rated voltage Applicable load
Load voltage Load current lnrush current
G3M-203P(L) 100 to 240 VAC 75 to 264 VAC 0.1 to 3A * 45A(60Hz, 1cycle)
G3M-205P(L) 0.1 to 5A * 60A(60Hz, 1cycle)
* The value varies depending on the ambient temperature. Refer to reference data the "LoNotead Current vs. Ambient Temperature" rating characteristic for details.

Characteristics
Item G3M-203P(L) G3M-205P(L)
Operate time G3M-□□□PL: 1 ms max.
G3M-□□□P: 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage drop 1.6V (RMS) max.
Leakage current 1.5 mA max. (at 200 VAC)
Insulation resistance 1,000MΩ min.(at 500 VDC)
Dlelectric strength 2,500 VAC, 50/60 Hz for 1 min between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000m/s2
Ambient operating temperature -30°C to 80°C (with no icing or condensation)
Ambient operating humidity 45% to 85%RH
Storage temperature -30°C to 100°C (with no icing or condensation)
Weight Approx.15g Approx.25g
(Unit: mm)
G3M-203P(L)
G3M-203P(L)-4

形G3M:外形1
*Input terminal pitch for models ending in "-4" is 5.08 mm.

PCB Dimensions
(BOTTOM VIEW)
G3M-203P(L)
形G3M:外形2

G3M-203P(L)-4
形G3M:外形3
Terminal Arrangement
(BOTTOM VIEW)
形G3M:外形4


G3M-205P(L)
G3M-205P(L)-4

形G3M:外形5
*Input terminal pitch for models ending in "-4" is 5.08 mm.
PCB Dimensions(BOTTOM VIEW)
G3M-205P(L)
形G3M:外形6

G3M-205P(L)-4

形G3M:外形7
Terminal Arrangement
(BOTTOM VIEW)
形G3M:外形8