Product Details Portlet

G3DZ Solid State Relays

SSR Identical to the G6D in Size with AC/DC dual-use type and DC-only Type Available for the Whole Product Line

  • 10-µA current leakage max. between open output terminals.
  • 2,500-VAC dielectric strength ensured between input and output terminals.
  • With or without input resistor incorporated models available.
  • Incorporated with overvoltage absorption circuit.
  • Full-wave rectified and half-wave rectified AC current switchable.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。

List of Models

With Input Resistance
scroll
Isolation Zero cross function Indicator Rated output load Rated input voltage Model Minimum packing unit
Photo-voltage coupler No No 0.6 A
5 to 240 VAC
5 to 100 VDC
5 VDC G3DZ-2R6PL 25 pcs
12 VDC
24 VDC
0.5 A
5 to 100 VAC
5 to 100 VDC
5 VDC G3DZ-1R5PL
12 VDC
24 VDC
2.0 A
5 to 24 VDC
5 VDC G3DZ-DZ02P
12 VDC
24 VDC
Without Input Resista
scroll
Isolation Zero cross function Indicator Rated output load Max. input current Model Minimum packing unit
Photo-voltage coupler No No 0.5 A
3 to 125 VAC
3 to 125 VDC
50 mA (DC input) G3DZ-1R5PLG 25 pcs
2.0 A
3 to 26.4 VDC
G3DZ-DZ02PG
Connecting Socket
Applicable Relay Model
G3DZ-□ P6D-04P

Ratings

With Input Resistance
scroll
Item Model
G3DZ-2R6PL G3DZ-1R5PL G3DZ-DZ02P
Input Rated voltage 5 VDC 12 VDC 24 VDC 5 VDC 12 VDC 24 VDC 5 VDC 12 VDC 24 VDC
Operating voltage 4 to 6 VDC 9.6 to 14.4 VDC 19.2 to 28.8 VDC 4 to 6 VDC 9.6 to 14.4 VDC 19.2 to 28.8 VDC 4 to 6 VDC 9.6 to 14.4 VDC 19.2 to 28.8 VDC
Impedance 830 Ω ±20% 2 kΩ ±20% 4 kΩ ±20% 750 Ω ±20% 2 kΩ ±20% 4 kΩ ±20% 750 Ω ±20% 2 kΩ ±20% 4 kΩ ±20%
Voltage level Must operate voltage 4 VDC max 9.6 VDC max 19.2 VDC max 4 VDC max. 9.6 VDC max. 19.2 VDC max. 4 VDC max. 9.6 VDC max. 19.2 VDC max.
Must release voltage 1 VDC min.
Output Rated load voltage 5 to 240 VAC
5 to 100 VDC
5 to 100 VAC
5 to 100 VDC
5 to 24 VDC
Load voltage range 3 to 264 VAC
3 to 125 VDC
3 to 125 VAC
3 to 125 VDC
3 to 26.4 VDC
Load current∗1 AC: 100 µ to 0.6 A
DC: 10 µ to 0.6 A
AC: 100 μ to 0.5 A
DC: 10 μ to 0.5 A
DC: 10 μ to 2.0 A
Inrush current 6 A (10 ms) 5 A (10 ms) 20 A (10 ms)
Without Input Resistance
scroll
Item Symbol
G3DZ-1R5PLG G3DZ-DZ02PG
Input Max. input current IIN 50 mA max.
Rated current 6.25 mA (recommendation value)
Must operate current IOP 4 mA max
Must release current IRE 0.6 mA max.
Input release voltage VR 3 V
Foward voltage VF 1.4 V (TYP)
Output Load voltage range 3 to 125 VAC
3 to 125 VDC
3 to 26.4 VDC
Load current 100 μ to 0.5 A 100 μ to 2.0 A
Inrush current 5 A (10 ms) 20 A (10 ms)

Characteristics

(at 25°C)

scroll
Item Model
G3DZ-2R6PL G3DZ-1R5PL G3DZ-1R5PLG G3DZ-DZ02P G3DZ-DZ02PG
Operate time∗1 6 ms max.
Release time∗1 10 ms max.
Output ON-resistance∗1 2.4 Ω max. 3.0 Ω max. 0.15 Ω max.
Leakage current at OFF state 10 μA max. (at 125 VDC)
100 μA max. (at 200 VAC)
10 μA max. (at 125 VDC)
50 μA max. (at 100 VAC)
10 μA max. (at 26.4 VDC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000 m/s2
Storage temperature −30°C to 100°C (with no icing or condensation)
Ambient operating temperature −30°C to 85°C (with no icing or condensation)
Ambient operating humidity 45% to 85%RH
Weight Approx. 3.1 g Approx. 2.8 g Approx. 2.4 g Approx. 2.6 g Approx. 2.4 g

Dimensions

(Unit: mm)

G3DZ-2R6PL / G3DZ-1R5PL(G) / G3DZ-DZ02P(G)

  • dimensions: G3DZ-2R6PL / G3DZ-1R5PL(G) / G3DZ-DZ02P(G)

    The above diagram is a G3DZ-2R6PL Relay

  • Mounting Holes (BOTTOM VIEW)

    Tolerance: ±0.1 mm

    Mounting Holes (BOTTOM VIEW)
Terminal Arrangement / Internal Connections (BOTTOM VIEW)
  • G3DZ-2R6PL/-1R5PL(G)

    Terminal Arrangement / Internal Connections (BOTTOM VIEW): G3DZ-2R6PL/-1R5PL(G)
  • G3DZ-DZ02P(G)

    Terminal Arrangement / Internal Connections (BOTTOM VIEW): G3DZ-DZ02P(G)

Safety Precautions

Precautions for Correct Use

Reversed Surge Voltage
  • If any reversed surge voltage is imposed on the input terminals, insert a diode in parallel to the input terminals. Do not impose a reversed voltage value of 3 V or more.

    Reversed Surge Voltage
Terminals
  • Since terminals are made of materials with high heat conduction, complete soldering (automatic or manual) with 10 seconds at a temperature of 260°C. When fitting with a Socket, match properly and push straight down vertically.

Representative Example of Relay Driver Circuit
  • (For C-MOS)
    Representative Example of Relay Driver Circuit (For C-MOS)
  • (For transistors)
    Representative Example of Relay Driver Circuit (For transistors)
 
Calculation of Input Resistance
Calculation of Input Resistance
SSR Mounting
  • Do not wash or solder the PCB while the SSR is mounted in the Socket.