Product Details Portlet

G2R-1 PCB Power Relays

The Best Seller G2R

  • General purpose power Relays of single-pole10 A and double-pole 5 A.
  • Safety-oriented design with dielectric strength of 5,000 V between coil and contacts, and surge resistance of 10,000 V.
  • AC and DC types are both available for operational coils.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
PCB Terminal Models
Classification Enclosure ratings Contact form Model Rated coil voltage
Standard Flux protection NO G2R-1A 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC
NO/NC G2R-1 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC
Fully sealed NO G2R-1A4 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC
NO/NC G2R-14 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC
High-sensitivity Flux protection NO G2R-1A-H 5, 6, 12, 24, 48 VDC
NO/NC G2R-1-H 5, 6, 12, 24, 48 VDC
Double-winding
latching
NO G2RK-1A 5, 6, 12, 24 VDC
NO/NC G2RK-1 5, 6, 12, 24 VDC
Bifurcated
contact
Flux protection NO G2R-1AZ 12, 24, 48 VDC
100 VDC
NO/NC G2R-1Z 5, 6, 12, 24, 48 VDC
100 VDC
Fully sealed NO G2R-1AZ4 5, 12, 24, 48 VDC
100 VDC
NO/NC G2R-1Z4 5, 12, 24, 48 VDC
100 VDC
Note: When ordering, add the rated coil voltage to the model number.
  Example: G2R-1A
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VAC.

Quick-connect Terminal (#187)
Classification Enclosure rating Contact form Number of poles :1-pole
Model Rated coil voltage
Standard Unsealed NO G2R-1A-T 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC
NO/NC G2R-1-T 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
100 VDC

Full-wave Rectifier

Classification Enclosure rating Contact form Number of poles :1-pole
Model Rated coil voltage
Standard Flux protection NO G2R-1A-Z 5, 12, 24 VDC
100 VDC
NO/NC G2R-1-Z 5, 12, 24, 48 VDC
100 VDC
Fully sealed NO G2R-1A4-Z 5, 12, 48 VDC
100 VDC
NO/NC G2R-14-Z 5, 12, 24, 48 VDC
100 VDC
High-capacity Flux protection NO G2R-1A-EZ 5, 12, 24 VDC
100 VDC
NO/NC G2R-1-EZ 12, 24, 48 VDC
100 VDC

For Ultrasonically Cleanable
Classification Enclosure rating Contact form Number of poles :1-pole
Model Rated coil voltage
Standard Fully sealed NO G2R-1A4-U 12, 24, 100/(110) VAC
200/(220) VAC
5, 6, 12, 24, 48 VDC
NO/NC G2R-14-U 12, 100/(110) VAC
200/(220) VAC
5, 12, 24, 48 VDC
100 VDC
Note: When ordering, add the rated coil voltage to the model number.
  Example: G2R-1A
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VAC.


Coil
Item
Rated voltage
Classification
Rated current (mA) Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power
consumption
(VA, W)
50 Hz 60 Hz % of rated voltage
•Standard
•Quick-connect
•Fully sealed
•High-capacity
12 VAC 93 75 65 80% max. 30% min. 140%
(at 23°C)
Approx. 0.9
(60 Hz)
24 VAC 46.5 37.5 260
100/(110) VAC 11 9/(10.6) 4,600
200/(220) VAC 5.5 4.5/(5.3) 20,200
•Standard
•High-capacity
•Bifurcated contact
•Quick-connect
•Fully sealed
5 VDC 106 47 70% max. 15% min. 170%
(at 23°C)
Approx. 0.53
6 VDC 88.2 68
12 VDC 43.6 275
24 VDC 21.8 1,100
48 VDC 11.5 4,170
100 VDC 5.3 18,870
•High-sensitivity 5 VDC 71.4 70 70% max. 15% min. 170%
(at 23°C)
Approx. 0.36
6 VDC 60 100
12 VDC 30 400
24 VDC 15 1,600
48 VDC 7.5 6,400
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of+15%/-20% (AC rated current) or ±10% (DC coil resistance).
  2. AC coil resistances shown above are only reference values.
  3. The operating characteristics are measured at a coil temperature of 23°C.
  4. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.

Coll: Double-winding Latching Relays
Item
Rated voltage
Set Coil Reset coil Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power
consumption
(VA, W)
Rated current
(mA)
Coil resistance
(Ω)
Rated current
(mA)
Coil resistance
(Ω)
% of rated voltage Set Coil
(mW)
Reset coil
(mW)
5 VDC 167 30 119 42 70% max. 70% max. 140%
(at 23°C)
Approx.
850
Approx.
600
6 VDC 138 43.5 100 60
12 VDC 70.6 170 50 240
24 VDC 34.6 694 25 960
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of+15%/-20% (AC rated current) or ±10% (DC coil resistance).
  2. The operating characteristics are measured at a coil temperature of 23°C.
  3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.

Contacts: Flux Protection Type
Classification
Number of poles
Load
Item
Standard type
Quick-connect Terminal (1single-pole type)
1-pole 2-pole
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 10 A at
250 VAC
10 A at 30
VDC
7.5 A at
250 VAC
5 A at 30
VDC
5 A at 250
VAC
5 A at 30
VDC
2 A at 250
VAC
3 A at 30
VDC
Rated carry current 10 A 5 A
Max. switching voltage 380 VAC, 125 VDC    
Max. switching current 10 A 5 A
Failure rate (P level)
(reference value) *
100 mA at 5 VDC 10 mA at 5 VDC

Classification
Number of poles
Load
Item
High-capacity type Bifurcated contact type
1-pole 2-pole
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Contact type Single Bifurcated
Contact material Ag-alloy (Cd free)
Rated load 16 A at
250 VAC
16 A at 30
VDC
8 A at 250
VAC
8 A at 30
VDC
5 A at 250
VAC
5 A at 30
VDC
2 A at 250
VAC
3 A at 30
VDC
Rated carry current 16 A 5 A
Max. switching voltage 380 VAC, 125 VDC    
Max. switching current 16 A 5 A
Failure rate (P level)
(reference value) *
100 mA at 5 VDC 10 mA at 5 VDC

Classification
Number of poles
Load
Item
High-sensitivity type
1-pole 2-pole
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Resistive
load
Inductive
load
(cosφ = 0.4;
L/R = 7 ms)
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 5 A at 250
VAC
5 A at 30
VDC
2 A at 250
VAC
3 A at 30
VDC
3 A at 250
VAC
3 A at 30
VDC
1 A at 250
VAC
1.5 A at
30 VDC
Rated carry current 5 A 3 A
Max. switching voltage 380 VAC, 125 VDC    
Max. switching current 5 A 3 A
Failure rate (P level)
(reference value) *
100 mA at 5 VDC 10 mA at 5 VDC

Contacts: Fully Sealed Type
Classification
Number of poles
Load
Item
Standard type (Single contact type)
1-pole 2-pole
Resistive
load
(cosφ = 1)
Inductive
load
(cosφ = 0.4; L/R = 7 ms)
Resistive
load
(cosφ = 1)
Inductive
load
(cosφ = 0.4; L/R = 7 ms)
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 8 A at 250 VAC
8 A at 30 VDC
6 A at 250 VAC
4 A at 30 VDC
4 A at 250 VAC
4 A at 30 VDC
1.5 A at 250 VAC
2.5 A at 30 VDC
Rated carry current 8 A 4 A
Max. switching voltage 380 VAC, 125 VDC 380 VAC, 125 VDC
Max. switching current 8 A 4 A
Failure rate (P level)
(reference value) *
100 mA at 5 VDC 10 mA at 5 VDC
* This value was measured at a switching frequency of 120 operations/min.

Classification
Number of poles
Load
Item
Bifurcated contact
1-pole
Resistive
load
(cosφ = 1)
Inductive
load
(cosφ = 0.4; L/R = 7 ms)
Contact type Bifurcated
Contact material Ag-alloy (Cd free)  
Rated load 5 A at 250 VAC
5 A at 30 VDC
2 A at 250 VAC
3 A at 30 VDC
Rated carry current 5 A
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 5 A
Failure rate (P level)
(reference value) *
1 mA at 5 VDC
* This value was measured at a switching frequency of 120 operations/min.

Contacts: Latching Type
Classification
Load
Item
1-pole 2-pole
Resistive
load
(cosφ = 1)
Inductive
load
(cosφ = 0.4; L/R = 7 ms)
Resistive
load
(cosφ = 1)
Inductive
load
(cosφ = 0.4; L/R = 7 ms)
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 5 A at 250 VAC
5 A at 30 VDC
3.5 A at 250 VAC
2.5 A at 30 VDC
3 A at 250 VAC
3 A at 30 VDC
1.5 A at 250 VAC
2 A at 30 VDC
Rated carry current 5 A 3 A
Max. switching voltage 380 VAC, 125 VDC 380 VAC, 125 VDC
Max. switching current 5 A 3 A
Failure rate (P level)
(reference value) *
100 mA at 5 VDC 10 mA at 5 VDC
* This value was measured at a switching frequency of 120 operations/min.

Characteristics
Standard Relays
Number of poles
Item
1-pole 2-pole
Contact resistance *1 30 mΩmax. 50 mΩ max.
Operate time *2 15 ms max.
Release time *2 AC: 10 ms max.; DC: 5 ms max.
Max.
operating
frequency
Mechanical 18,000 operations/hr
Electrical 1,800 operations/hr
Insulation resistance *3 1,000 MΩ min.
Dielectric
strength
Between coil and
contacts
5,000 VAC, 50/60 Hz for 1 min
Between contacts
of different polarity
  3,000 VAC, -50/60 Hz
for 1 min
Between contacts
of the same
polarity
1,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 0.75 mm single
amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single
amplitude (1.5 mm double amplitude)
Shock
resistance
Destruction 1,000 m/s2
Malfunction 200 m/s2 when energized;
100m/s2 when no energized
Durability Mechanical AC coil: 10,000,000 operations min.;
DC coil: 20,000,000 operations min.
(at 18,000 operations/hr)
Electrical 100,000 operations min.
(at 1,800 operations/hr under rated load)
Ambient operating temperature -40°C to 70ºC (with no icing)
Ambient operating humidity 5% to 85%
Weight Approx. 17 g (Approx. 20 g *4)
Note: The values here are initial values.
* 1. Measurement conditions: 5 VDC, 1 A, voltage-drop method.
* 2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
* 3. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.
* 4. Value for quick-connect terminals.

Double-winding Latching Relays
Number of poles
Item
1-pole 2-pole
Contact resistance *1 30 mΩmax. *2 50 mΩ max.
Set Time *2 20 ms max.
Min. set pulse width 30 ms
Reset Time *2 20 ms max.
Min. reset pulse
width
30 ms
Max.
operating
frequency
Mechanical 18,000 operations/hr
Electrical 1,800 operations/hr
Insulation resistance *3 1,000 MΩ min.(at 500 VDC)
Dielectric
strength
Between coil and
contacts
5,000 VAC, 50/60 Hz for 1 min
Between contacts
of different polarity
  3,000 VAC,
-50/60 Hz
for 1 min
Between contacts
of the same
polarity
1,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 0.75 mm single
amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single
amplitude (1.5 mm double amplitude)
Shock
resistance
Destruction 1,000 m/s2
Malfunction Set: 500m/s2 Armature OFF
Reset: 200m/s2 Contact OFF
Durability Mechanical 100,000 operations min. (at 1,800
operations/hr under rated load)
Electrical 100,000 operations min.
(at 1,800 operations/hr under rated load)
Ambient operating temperature -40°C to 70ºC (with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 17 g
Note: The values here are initial values.
* 1. Measurement conditions: 5 VDC, 1 A, voltage-drop method.
* 2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
* 3. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.

Relays with PCB Terminals
(SPDT (1c) Relays)
G2R-1(-Z), G2R-1Z, G2R-1-H

G2R-1:Dimensions1
Terminal Arrangement /
Internal Connections

(Bottom View)
G2R-1:Dimensions3
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions2
(No coil polarity)

Relays with PCB Terminals
(SPST-NO (1a) Relays)
G2R-1A(-Z), G2R-1AZ, G2R-1A-H

G2R-1:Dimensions4
Terminal Arrangement
Internal Connections

(Bottom View)
G2R-1:Dimensions6
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions5
(No coil polarity)

Relays with PCB Terminals
SPDT(1c) Relays
G2R-14(-Z)(-U), G2R-1Z4

G2R-1:Dimensions7
Terminal Arrangement /
Internal Connections

(Bottom View)
G2R-1:Dimensions9
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions8
SPST-NO(1a) Relays
G2R-1A4(-Z)(-U), G2R-1AZ4
G2R-1:Dimensions10
Terminal Arrangement /
Internal Connections

(Bottom View)
G2R-1:Dimensions12
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions11
(No coil polarity)

Double-winding Latching Relays with PCB Terminals

SPDT Relays
G2RK-1

G2R-1:Dimensions21
Terminal Arrangement /
Internal Connections

(Bottom View)
G2R-1:Dimensions23
(After confirming coil polarity, wire correctly.)
Mounting Holes
(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions22
(After confirming coil polarity, wire correctly.)

Double-winding Latching Relays with PCB Terminals.

SPST-NO Relays
G2RK-1A

G2R-1:Dimensions24
Terminal Arrangement /
Internal Connections

(Bottom View)
G2R-1:Dimensions26
Mounting Holes
(Bottom View)
Tolerance: ±0.1

G2R-1:Dimensions25
(After confirming coil polarity, wire correctly.)

Relays with Quick-connect Terminals

SPDT Relays
G2R-1-T

G2R-1:Dimensions15
Terminal Arrangement / Internal Connections
(Bottom View)
G2R-1:Dimensions17
(No coil polarity)
Mounting Holes(Bottom View)
Tolerance: ±0.1
G2R-1:Dimensions16
SPST-NO Relays
G2R-1A-T
G2R-1:Dimensions18
Terminal Arrangement / Internal Connections
(Bottom View)
G2R-1:Dimensions20
(No coil polarity)
Mounting Holes(Bottom View)
G2R-1:Dimensions19
Note: Model number of quick-connect terminal is 187.


Relays with Plug-in Terminals

SPDT Relays
G2R-1-S, G2R-1-SD, G2R-1-SN, G2R-1-SND, G2R-1-SNI, G2R-1-SNDI
G2R-13-S, G2R-13-SD, G2R-13-SN, G2R-13-SND

G2R-1:Dimensions13
Terminal Arrangement / Internal Connections
(Bottom View)
G2R-1:Dimensions14
(After confirming coil polarity, wire correctly.)
(Except G2R-1-S, G2R-13-S)

Precautions

●Mounting

·When mounting a number of relays on a PCB, be sure to provide a minimum mounting space of 5 mm between the two juxtaposed relays as shown below.

The above minimum mounting space is necessary due to mutual thermal interference generated by the relays. This restriction may be ignored, however, depending on the operating conditions of the relays. Consult OMRON for details.
There is no restriction on the mounting direction of each relay on the PCB.
When using this circuit, confirm the set and reset states and then take into account the circuit constant.