Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version

XF3Z Rotary Frontlock Connector (0.3-mm Pitch, Lower sided Contact)

High-reliability rotary-front-lock with 0.3-mm pitch and low profile

  • Ultra-slim connector with a depth of 3.5 mm.
  • Wide molding wall on the rear bottom of the connector allows greater freedom in board design.
  • Slider open locking mechanism makes work efficient.
  • Gold plated with an applicable FPC thickness of 0.2 mm.
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl

Discontinuation Date: Mar. 31, 2018

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Please consult your Omron representative for delivery date.
Pins *1 Model Quantity per reel (unit) *2
13 XF3Z-1355-31B 3000
25 XF3Z-2555-31B
35 XF3Z-3555-31B
39 XF3Z-3955-31B

*1. Please consult your OMRON representative for available pin count.
*2. Please order by integer multiple of the quantity per reel.
Rated current 0.2 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 80 mΩ max. (at 20 mV DC max., 100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Withstand voltage 250 V AC for 1 min.
(leakage current: 1 mA max.)
Insertion tolerance 20 times
Ambient operating
temperature
-55 to +85ºC
(with no icing or condensation)
(Unit: mm)
XF3Z-55-31B
XF3M:Dementions1

Table of Dimensions
Pins *1 Model A B C D E F
13 XF3Z-1355-31B 3.6 3.0 5.4 4.23 4.2 4.9
25 XF3Z-2555-31B 7.2 6.6 9.0 7.83 7.8 8.5
35 XF3Z-3555-31B 10.2 9.6 12.0 10.83 10.8 11.5
39 XF3Z-3955-31B 11.4 10.8 13.2 12.03 12.0 12.7
*1. Please consult your OMRON representative for available pin count.

PCB Dimensions (TOP VIEW)

XF3M:Dimention2
Recommended FPC Dimensions

XF3M:Dimention2