Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version

XF2W Rotary Backlock Connector (0.5-mm Pitch, Dual-sided Contact)

Rotary Backlock Mechanism with 0.5-mm Pitch and Low Profile of 1.1 mm For FPC/FFC

  • Two models available: Low profile connector with a depth of 3.5 mm and easy-operation connector with long slider.
  • Dual-sided contact reduces the number of parts.
  • Wide molding wall on the rear bottom of the connector allows greater freedom in board design
  • Gold plated with an applicable FPC/FFC thickness of 0.3 mm.
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.

Discontinuation Date: Mar. 31, 2018

RoHS Compliant
Model 2D/3D CAD
XF2W-0415-1A Download
XF2W-0515-1A Download
XF2W-0615-1A Download
XF2W-0715-1A Download
XF2W-0815-1A Download
XF2W-0915-1A Download
XF2W-1015-1A Download
XF2W-1415-1A Download
XF2W-1615-1A Download
XF2W-1815-1A Download
XF2W-2015-1A Download
XF2W-2415-1A Download
XF2W-2615-1A Download
XF2W-4015-1A Download
XF2W-4515-1AE Download
XF2W-5015-1AE Download
XF2W-5515-1AE Download
XF2W-6015-1AE Download
XF2W-6415-1AE Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
100pcs per reel
Pins *1 Model Pins *1 Model Pins *1 Model Quantity
per reel
(unit) *2
4 XF2W-0415-1A-R100 14 XF2W-1415-1A-R100 45 XF2W-4515-1AE-R100 100
5 XF2W-0515-1A-R100 16 XF2W-1615-1A-R100 50 XF2W-5015-1AE-R100
6 XF2W-0615-1A-R100 18 XF2W-1815-1A-R100 55 XF2W-5515-1AE-R100
7 XF2W-0715-1A-R100 20 XF2W-2015-1A-R100 60 XF2W-6015-1AE-R100
8 XF2W-0815-1A-R100 24 XF2W-2415-1A-R100 64 XF2W-6415-1AE-R100
9 XF2W-0915-1A-R100 26 XF2W-2615-1A-R100    
10 XF2W-1015-1A-R100 40 XF2W-4015-1A-R100    
*1 Please consult your OMRON representative for available pin count.
*2 Please order by integer multiple of the quantity per reel.

2000pcs per reel
Pins *1 Model Pins *1 Model Pins *1 Model Quantity per reel (unit) *2
4 XF2W-0415-1A 12 XF2W-1215-1A 40 XF2W-4015-1A 2,000
5 XF2W-0515-1A 14 XF2W-1415-1A 45 XF2W-4515-1AE
6 XF2W-0615-1A 16 XF2W-1615-1A 50 XF2W-5015-1AE
7 XF2W-0715-1A 18 XF2W-1815-1A 55 XF2W-5515-1AE
8 XF2W-0815-1A 20 XF2W-2015-1A 60 XF2W-6015-1AE
9 XF2W-0915-1A 24 XF2W-2415-1A 64 XF2W-6415-1AE
10 XF2W-1015-1A 26 XF2W-2615-1A    
*1 Please consult your OMRON representative for available pin count.
*2 Please order by integer multiple of the quantity per reel.
Rated current 0.5 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 60 mΩ max. (at 20 mV DC max., 100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Dielectric strength 250 V AC for 1 min
(leakage current: 1 mA max.)
Insertion tolerance 20 times
Ambient operating
temperature
-30 to +85ºC
(with no icing or condensation)
(Unit: mm)
XF2W-15-1A
XF2W-15-1AE

XF2W:Dementions1
Table of Dimensions
Pinsl *2 Model *1 A B C D E F G H
4 XF2W-0415-1A 1.5 3.5 4.0 2.6 1.8 3.1 3.9 2.5
5 XF2W-0515-1A 2.0 4.0 4.5 3.1 2.3 3.6 4.4 3.0
6 XF2W-0615-1A 2.5 4.5 5.0 3.6 2.8 4.1 4.9 3.5
7 XF2W-0715-1A 3.0 5.0 5.5 4.1 3.3 4.6 5.4 4.0
8 XF2W-0815-1A 3.5 5.5 6.0 4.6 3.8 5.1 5.9 4.5
9 XF2W-0915-1A 4.0 6.0 6.5 5.1 4.3 5.6 6.4 5.0
10 XF2W-1015-1A 4.5 6.5 7.0 5.6 4.8 6.1 6.9 5.5
12 XF2W-1215-1A 5.5 7.5 8.0 6.6 5.8 7.1 7.9 6.5
14 XF2W-1415-1A 6.5 8.5 9.0 7.6 6.8 8.1 8.9 7.5
16 XF2W-1615-1A 7.5 9.5 10.0 8.6 7.8 9.1 9.9 8.5
18 XF2W-1815-1A 8.5 10.5 11.0 9.6 8.8 10.1 10.9 9.5
20 XF2W-2015-1A 9.5 11.5 12.0 10.6 9.8 11.1 11.9 10.5
24 XF2W-2415-1A 11.5 13.5 14.0 12.6 11.8 13.1 13.9 12.5
26 XF2W-2615-1A 12.5 14.5 15.0 13.6 12.8 14.1 14.9 13.5
40 XF2W-4015-1A 19.5 21.5 22.0 20.6 19.8 21.1 21.9 20.5
45 XF2W-4515-1AE 22.0 24.0 24.5 23.1 22.3 23.6 24.4 23.0
50 XF2W-5015-1AE 24.5 26.5 27.0 25.6 24.8 26.1 26.9 25.5
55 XF2W-5515-1AE 27.0 29.0 29.5 28.1 27.3 28.6 29.4 28.0
60 XF2W-6015-1AE 29.5 31.5 32.0 30.6 29.8 31.1 31.9 30.5
64 XF2W-6415-1AE 31.5 33.5 34.0 32.6 31.8 33.1 33.9 32.5
*1 The end of the model number indicates the slider specification.
None: Standard type E: Easy lock type
*2 Please consult your OMRON representative for available pin count.

PCB Mating Dimensions (Top View)
XF2W:Dimention2

Recommended FPC/FFC Dimensions
XF2W:Dimention2