V Miniature Basic Switch
Miniature Basic Switch that
Offers High Reliability and
Security
- Wide variation of best-selling microswitches with switching currents of 10 to 21 A.
- Can be used for interrupting current when doors are opened or closed.
- Available in two types of cases: thermoplastic resin and thermosetting resin.
- Indium contact models available for DC load
V-101-2C24, V-101-3C24, V-102-3C24, V-103-1C4-T, V-103-2C24, V-103-3C24, V-104-2C24, V-104-3C24, V-105-2C24, V-105-3C24, V-154-3C25: Last order Date: Mar.31,2024.
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet V | |
Precautions | Precautions for All Basic Switches | |
Accessory | Basic Switch Common Accessories | |
Selection Guide | Switch Selection |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
V-10-1A4 | Login/Register | Login/Register | RoHS Certificate | In production | |
V-10-1A4-T | RoHS Certificate | In production | |||
V-10-1A5 | Login/Register | Login/Register | RoHS Certificate | In production | |
V-10-1A5-T | RoHS Certificate | In production | |||
V-10-1C24 | RoHS Certificate | In production | |||
V-10-1C24-T | RoHS Certificate | In production | |||
V-10-1C25 | Login/Register | Login/Register | RoHS Certificate | In production | |
V-10-1C25-T | RoHS Certificate | In production | |||
V-10-1C4 | RoHS Certificate | In production | |||
V-10-1C4-T | RoHS Certificate | In production | |||
V-10-1C5 | RoHS Certificate | In production | |||
V-10-1C5-T | RoHS Certificate | In production | |||
V-10-2A4 | RoHS Certificate | In production | |||
V-10-2A4-T | RoHS Certificate | In production | |||
V-10-2A5 | RoHS Certificate | In production | |||
V-10-2C24 | Login/Register | Login/Register | RoHS Certificate | In production | |
V-10-2C25 | RoHS Certificate | In production | |||
V-10-2C4 | RoHS Certificate | In production | |||
V-10-2C5 | RoHS Certificate | In production | |||
V-10-3A4 | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.