G3VM-□A□/□D□/□B□/□E□ MOS FET Relays DIP, General-purpose Type
General-purpose MOS FET Relays in
DIP packages for a wide range
of applications
- Package: DIP 4-pin or DIP 6-pin
- Contact form: 1a (SPST-NO) or 1b (SPST-NC)
- Load voltage: 60 V, 350 V, or 400 V
G3VM-61A1: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61D1: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61D1(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-61B: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61E: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-61B1: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-61E1: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-61E1(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)
G3VM-351A: Last order Date: Dec,2023. Recommended replacement: G3VM-351AY1
G3VM-351D: Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1
G3VM-351D(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1(TR05)
G3VM-351B: Last order Date: Dec,2023. Recommended replacement: G3VM-351AY1
G3VM-351E: Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1
G3VM-351E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1(TR05)
G3VM-401A: Last order Date: Dec,2023. Recommended replacement: G3VM-401AY1
G3VM-401D: Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1
G3VM-401D(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1(TR05)
G3VM-401B: Last order Date: Dec,2023. Recommended replacement: G3VM-401AY1
G3VM-401E: Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1
G3VM-401E(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1(TR05)
Click here for information on discontinued models (including accessories)
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-□A□/□D□/□B□/□E□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] Membership Only |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.