Product Details Portlet

XM4K High-density D-sub Plugs with Right-angle DIP Terminals

The D-sub Connector Series Enters a New Era with Lead-free Products.

  • Determine anchor screw diameters at a glance.
  • Greatly simplified anchor combinations.
  • Shielded against EMI.
  • The XM3-L/XM2-L/XM4K/XM4L conform to UL standards (No. E103202) (Some models are not included)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
High-density D-sub Plugs with Right-angle DIP Terminals
Appearance





Accessories
No. of contacts
XM4K
No anchors Anchor 2 (XM4Z-0011) M2.6 × 0.45 Anchor 2 (XM4Z-0013) #4-40 UNC
15 XM4K-1542-502 XM4K-1542-112 XM4K-1542-132
Note: For other models with Anchors, contact your OMRON representative.
Rated current 3 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 100 times
Ambient operating temperature - 25 to 105℃ (with no condensation or icing)
(unit: mm)
High-density D-sub Plugs with Right-angle DIP Terminals
XM4K-1542-132

XM4K:01
XM4K:02
Mounting holes (t = 1.6 mm, bottom view)
XM4K:03

Correct Use

●Grounding (Lock Pin Grounding Fixture)

·To ground, provide copper foil around the Connector Attachment hole on the board, assemble the connector and grounding fixture, and dip in solder as shown below.
·Insert the connector into the PCB and then simultaneously dip-solder the connector terminals and lock pin to the board.

grounding

●Soldering

Automated Soldering Conditions(Jet Flow)

1. Soldering temperature: 250 ±5°C
2. Continuous soldering time: Within 5 s

Tightening Torque of Anchor and Grounding Fixture

If the anchor is secured to the connector, be sure to tighten it to a torque of 0.49 N·m.
Also, use a proper size tool to do this work.