Product Details Portlet

XM3B-L D-sub Sockets with Right-angle DIP Terminals

The D-sub Connector Series Enters a New Era with Lead-free Products.

  • Determine anchor screw diameters at a glance.
  • Greatly simplified anchor combinations.
  • Shielded against EMI.
  • The XM3-L/XM2-L/XM4K/XM4L conform to UL standards
    (No. E103202) (Some models are not included)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
D-sub Sockets with Right-angle DIP Terminals



Appearance



Accessories
No. of contacts
形XM3B-L
No anchors Anchor 2 (XM4Z-0011) M2.6 × 0.45 Anchor 2 (XM4Z-0013) #4-40 UNC
9 XM3B-0942-502L XM3B-0942-112L XM3B-0942-132L
15 XM3B-1542-502L XM3B-1542-112L XM3B-1542-132L
25 XM3B-2542-502L XM3B-2542-112L XM3B-2542-132L
Note: For other models with Anchors, contact your OMRON representative.
Rated current 3 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 100 times
Ambient operating temperature - 25 to 105℃ (with no condensation or icing)
(unit: mm)
D-sub Sockets with Right-angle DIP Terminals
XM3B-0942-132L
XM3B-1542-132L
XM3B-2542-132L

XM3B-L:01 XM3B-L:02
 
Mounting holes (t = 1.6 mm, bottom view)
XM3B-L:03
Dimensions
No. of contacts (N) A B C D
9 30.8 24.99 16.33 6.96
15 39.1 33.32 24.66 6.96
25 53.0 47.04 38.38 6.91