Product Details Portlet

G3VM-401VY MOS FET Relays

General-purpose MOS FET Relays in SOP 4-pin packages for a wide range of applications

  • Contact form: 1a (SPST-NO)
  • Load voltage: 400 V
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Continuous load current (peak value) * Stick packaging Tape packaging
Model Minimum package
quantity
Model Minimum package
quantity
Special SOP
4-PIN
1a
(SPST-NO)
Surface-mounting terminals 400 V 110mA G3VM-401VY 125 pcs. G3VM-401VY(TR05) 500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)", "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate Δ IF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 6 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 400 V
Continuous load current (AC peak/DC) IO 110 mA
ON current reduction rate Δ IO/ºC -1.1 mA/ºC Ta ≥ 25ºC
Pulse ON current Iop 330 mA t=100 ms,
Duty=1/10
Connection temperature TJ 125
Dielectric strength between I/O * VI-O 3750 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +110 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC
Soldering temperature --- 260 ºC 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT
(IFC)
*2
--- 0.8 3 mA IO= 110 mA
Release LED forward current IFC
(IFT)
*2
0.1 0.5 --- mA IOFF=100 μA
Output Maximum resistance with output ON RON --- 40 (30) 65 (45) Ω IF = 5mA
IO = 110mA
Values in parentheses are for t < 1 s.
Current leakage when the relay is open ILEAK --- 1 1,000 nA VOFF=400 V
Capacitance between terminals COFF --- 30 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.5 1 ms IF=5 mA,
RL=200Ω
VDD=20V *1
Turn-OFF time tOFF --- 0.1 0.5
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts

Surface-mounting Terminals
Weight: 0.1 g

* The external dimensions are different from those of the standard SOP 4-pin, but the mounting pad dimensions are the same.
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)

Appearance
SOP (Small Outline Package)



Terminal Arrangement/Internal Connections
(Top View)

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.