Product Details Portlet

G9TB AC Power Latching Relay

120 A Compact and high power
latching relay

  • High power switching: 120 A, 276 VAC
  • Compact size: 37 mm × 43 mm × 22 mm
  • Low temperature-rise
  • High overcurrent capability, conforming to IEC62055-31 UC3
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
ClassificationContact FormTerminal ShapeEnclosure ratingModelRated coil voltageMinimum packing unit
Single coilSPST-NOM8 securing screwFlux protectionG9TB-U1ATH-E12 VDC25 pcs/tray
Welding terminalsG9TB-U1ATW-E
Double coilsM8 securing screwG9TB-K1ATH-E12 VDC
Welding terminalsG9TB-K1ATW-E
Coil
Single-winding Latching Type
Rated VoltageItem
(V)
Rated current (mA)
Coil resistance (Ω)
Must set voltage
Must reset voltage
Max. voltage
Power consumption
% of rated voltage
Set coil (W)
Reset coil (W)
DC1222553.380% max.80% max.110% max.Approx. 2.7

Double-winding Latching Type
Rated VoltageItem
(V)
Rated current (mA)
Coil resistance (Ω)
Must set voltage
Must reset voltage
Max. voltage
Power consumption
Set coil
Reset coil
Set coil
Reset coil
% of rated voltage
Set coil (W)
Reset coil (W)
DC1245145126.626.680% max.80% max.110% max.Approx. 5.4Approx. 5.4
Note 1.The rated current and coil resistance were measured at a coil temperature of 23°C with tolerances of ± 10%.
Note2.The operating characteristics are measured at a coil temperature of 23°C.
Note3.The maximum permissible voltage is the maximum value of the fluctuation range for the Relay coil operating power supply and was measured at an ambient temperature of 23°C.

Contacts
ItemModel
Load
G9TB-U1A□ -E/G9TB-K1A□ -E
Resistive load
Inductive load (PF=0.5)
Contact typeSPST-NO
Contact materialAg Alloy
Rated load120 A at 276 VAC100 A at 276 VAC
Rated carry current120 A
Max. switching voltage276 VAC
Max. switching current120 A100 A

Characteristics
Item
G9TB-U1A□ -E
G9TB-K1A□ -E
Contact resistance *10.4 mΩ max.
Set time *225 ms max.20 ms max.
Reset time *225 ms max.20 ms max.
Minimum pulse width100 ms
Maximum pulse width1,000 ms
Insulation resistance *31,000 MΩ min.
Dielectric strengthBetween coil and contacts4,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity2,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltageBetween coil and contacts8 kV
Vibration resistanceDestruction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistanceDestruction1,000 m/s2
Malfunction100 m/s2
DurabilityMechanical100,000 operations min. (at 7,200 operations/h)
Electrical *410,000 operations typical, resistive load 120 A, 276 VAC (operation: ON for 10 sec, OFF for 20 sec)
5,000 operations, resistive load 100 A, 276 VAC and then
5,000 operations, inductive load (PF=0.5) 100 A, 276 VAC (operation: ON for 10 sec, OFF for 20 sec) *5
Ambient operating temperature-40 to 85°C (with no icing or condensation)
Ambient operating humidity5 to 85%
WeightApprox. 70 g
Note. The values given above are initial values.
*1. Measurement conditions: 24 VDC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: 23°C
*3. Measurement conditions: The insulation resistance was measured with a 500 VDC megohm meter at the same locations as the dielectric strength was measured.
*4. Contact your OMRON sales representative for Electrical Durability technical data.
*5. The characteristic meets IEC62055-31 test requirement.

G9TB-U1ATH-E

Terminal arrangement/Internal Connections
        (TOP VIEW)

Check carefully the coil polarity of the Relay.

G9TB-U1ATW-E

Terminal arrangement/Internal Connections
     (TOP VIEW)


Check carefully the coil polarity of the Relay.

G9TB-K1ATH-E

Terminal arrangement/Internal Connections
       (TOP VIEW)


Check carefully the coil polarity of the Relay.

G9TB-K1ATW-E

Terminal arrangement/Internal Connections
      (TOP VIEW)


Check carefully the coil polarity of the Relay.

Note 1. Relay is delivered as "set" status unless specified otherwise. However, the status may change due to the shock from transportation or mounting operations.
Therefore, it is recommended the relay should be set to the expected status via a power supply before being used.
Note 2. In order to maintain "set" or "reset" status, the energizing voltage to coil & the pulse width shouldn't lower then the rated value.
Note 3. Do not energize both of set and reset coil simultaneously.
Note 4. Energizing time longer than 1,000 ms should be avoided.

Correct Use

●Installation

·The relay contacts are polarized. Incorrect wiring may cause a failure to break the circuit. Wire the Relay with care.
·Install the Relays in locations that are as dry as possible and have as little dust, dirt, and harmful gas.
·Using the Relay under high temperature, high humidity, or harmful gas may deteriorate its performance characteristics due to condensation or corrosive materials, resulting in failure or burn damage to the Relay.

●Wiring

·Be sure to tighten all screws to the appropriate torque given below.
·Loose screws may result in burning due to abnormal heat generation during energization.
·M5 screws: 1.57 to 2.35 N·m
·Use a spring washer in order to prevent deformation and looseness.
·Allow suitable slack on leads when wiring, and do not apply excessive force to the terminals.

●Relay Service Life

·The electrical durability of these Relays is specified as the number of load switching operations under a resistive load and OMRON-specified standard testing conditions.
The coil drive circuit, ambient environment, switching frequency, or load conditions (e.g., inductive load or capacitor load) may reduce the service life and possibly lead to failure to break. Always confirm the service life in the actual equipment.