Product Details Portlet

XC5M Four-row Plugs

Multi-contact (4-row, 128-contact) Connectors Expanding the DIN Concept

  • Fully preserve the characteristics of normal DIN connectors while increasing the number of contacts available.
  • Right-angle plug terminals of the standard DIN type and those vertically mounted on PCBs are available.
  • Twin-contact sockets are used for high reliability and low insertion force.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
No. of contacts Housing Model
128 Standard DIN XC5M-0222
DIN style 1 XC5M-0222-1
Rated current 2A
Rated voltage 300 VAC
Contact resistance 30mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 106MΩ min. (at 100 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current:1 mA max.)
Total insertion force 0.59 N max. per contact
Removal force 0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability 200 times
Ambient operating temperature -55 to 125℃ (with no icing at low temperature)
(unit: mm)

XC5M-0222
(Standard DIN, with right-angle DIP terminals)
XC5M-0222-1
(DIN style 1, with right-angle DIP terminals)

XC5M:1

Soldering

Automated Soldering

Before using automated soldering on a Connector that has rightangle terminals, mask the Connector (refer to the diagram).

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5±1 s

Mounting Position on PCB

When mounting right-angle terminals (DIN Style-1 Connectors) on a PCB, select a position where the PCB is not under the body of the Connector.