Product Details Portlet

XC5K Plugs with Large Stacking Space

Expanding the DIN Concept

  • Mates with DIN connectors.
  • Ideal for automated soldering because the Connectors sit on top of the board.
  • Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
  • DIN Style-2 Connectors have widened dimensions for ease of mounting.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts Stacking space: 30 mm Stacking space: 25 mm Mated Connector
16 XC5K-1631-3A XC5K-1631-2A XC5B-1631-3
20 XC5K-2031-3A XC5K-2031-2A XC5B-2031-0
32 XC5K-3231-3A XC5K-3231-2A XC5B-3231-0
Rated current 2 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)*
Insulation resistance 106 MΩ min. (at 100 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force 0.59 N max. per contact
Removal force 0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability 50 times
Ambient operating temperature -55 to 125℃ (with no icing at low temperature)
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
(unit: mm)

XC5K-□□31-3A
(With straight DIP terminals
with a stacking space of 30 mm)
XC5K-□□31-2A
(With straight DIP terminals
with a stacking space of 25 mm)

XC5K:1

Dimensions
No. of contacts
Dimensions (mm)
A B C D E F
16 37.9 27.0 17.78 33.02 24.2 21.0
20 43.0 32.1 22.86 38.10 29.3 26.1
32 58.2 47.4 38.10 53.34 44.6 41.4

■Accessories (Sold Separately)
Clamping Bracket (Polyamide resin, used exclusively for XC5K)
XC5Z-0007

形XC5Z:外形1

Correct Use

Circuit Board Mounting

Make sure that the mating area does not extend beyond the board edge.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s