Product Details Portlet

XC5F Double-row Sockets, DIN Style 2

Expanding the DIN Concept

  • Mates with DIN connectors.
  • Ideal for automated soldering because the Connectors sit on top of the board.
  • Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
  • DIN Style-2 Connectors have widened dimensions for ease of mounting.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts Terminal type Model
20 Right-angle DIP terminals XC5F-2032-2
30 XC5F-3032-2
32 XC5F-3232-2
44 XC5F-4432-2
50 XC5F-5032-2
64 XC5F-6432-2
100 XC5F-0132-2
Note: These Connectors cannot be coded. There is no Coding Key available for them.
Rated current 2 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)*
Insulation resistance 106 MΩ min. (at 100 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force 0.59 N max. per contact
Removal force 0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability 50 times
Ambient operating temperature -55 to 125℃ (with no icing at low temperature)
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
(unit: mm)

XC5F-□□32-2
(With right-angle DIP terminals)

XC5F:1
Note: Contact numbers are not marked on the product.

Dimensions
Dimensions (mm)
No. of contacts
A B C D E
20 43.0 29.1 22.86 38.10 27.0
30 55.7 41.8 35.56 50.80 39.7
32 58.2 44.4 38.10 53.34 42.2
44 73.5 59.6 53.34 68.58 57.5
50 81.1 67.2 60.96 76.20 65.2
64 98.9 85.0 78.74 93.98 82.9
100 144.6 130.7 124.46 139.70 128.7

Correct Use

Circuit Board Mounting

Make sure that the mating area does not extend beyond the board edge.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s