Product Details Portlet

G3VM-66M MOS FET Relay Module

MOS FET Relay in module package with SPDT (1C)

  • This model of operated by voltage (Rated input voltage is 5 VDC.)
  • Contribute to reduce the mounting space on the print circuit board by small package
  • Contact form SPDT
  • Load Voltage 60 V
  • Surface-mounting
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
ConstructionRated input voltageLoad voltage
(AC peak/DC)
Continuous load current
(AC peak/DC)
MODELMinimum
package
quantity
Enclosure ratingContact formVccVCBITTa=25°CTa=80°C
Fully SealedSPDT5 VDC5 VDC60 V400 mA130 mAG3VM-66M

50 pcs/tube

Note: The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputRated input voltageVCCMIN4.8VIo (peak)=400 mA
MAX5.2V
VCBITMIN4.5V
MAX5.5V
OutputLoad voltage (AC peak/DC)VOFF60VVcc=5 V, Io=400 mA
Continuous load current (AC peak/DC)Io400mAVcc=5 V
Pulse ON currentIop1,200mAVcc=5 V, t=100 ms, Duty=1/10
Dielectric strength between input / output terminalsVI-O

500

Vrms

50/60 Hz, 1 min
Ambient storage temperatureTstg-30 to 100°CWith no icing condensation
Ambient operating temperatureTa-30 to 80°CWith no icing condensation
Ambient operating humidity45 to 85%

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputInput currentIINPUT-7.315mAVcc=5 V
OutputON state resistance of outputRON-11.5ΩVcc=5 V, Io=400 mA
OFF state Current leakageILEAK--2nA

Voff=60 V

OFF state capacitance between output terminalsCOFF-20-pFVs=0 V, f=100 MHz, t<1 s
Capacitance between input / output terminalsCI-O-3.5-pFVs=0 V, f=1 MHz
Insulation resistance between input / output terminalsRI-O500--VI-O=500 VDC
Operate timetON-0.31msVcc=5 V, Io=400 mA, Voff=60 V
Release timetOFF-0.11ms
Appearance



Terminal Arrangement/Internal Connections (Top View)

The condition of "NO/NC" in this Terminal Arrangement/Internal Connections (Top View) Input 5V DC between Vcc-Gnd.
Please refer to Timing Diagram on the page 2 for more detail.


(Unit: mm)


Actual Mounting Pad Dimensions
(Recommended Value, Top View)