Product Details Portlet

G3VM-61VR MOS FET Relays

MOS FET Relays featuring the low ON resistance and high switching capacity as a mechanical relay.

  • Special SOP4-pin package with Dielectric strength AC 3.75 kV
  • 60-V Relay: Continuous load current of 1.4 A max.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 60 V G3VM-61VR 125 ---
G3VM-61VR(TR05) --- 2,500
G3VM-61VR(TR) --- 3,000
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 6 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current (AC peak/DC) IO 1,400 mA
ON current reduction rate Δ IO/ºC -14 mA/ºC Ta ≥ 50 ºC
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 3,750 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +110 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1.0 3 mA IO=100 mA
Release LED forward current IFC 0.1 --- --- mA IOFF=100 μA
Output Maximum resistance with output ON RON --- 0.13 0.25 Ω IF = 5 mA,
IO=1 A
Current leakage when the relay is open ILEAK --- 2 1000 µA VOFF=60V
Capacitance between terminals COFF --- 100 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O
terminals
RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 2 3 ms IF=5 mA,,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 1 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61B1/E1:Ratings/Characteristics2

Appearance
SOP (Small Outline Package)

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.

 
Terminal Arrangement/Internal Connections(Top View)
Special SOP 4-pin * (G3VM-61VR)

* The external dimensions are different from those of the standard SOP 4-pin, but the mounting pad dimensions are the same.
Note: The actual product is marked differently from the image shown here.