Product Details Portlet

XC5D Triple-row Sockets, DIN-style Compatible

Expanding the DIN Concept

  • Mates with DIN connectors.
  • Ideal for automated soldering because the Connectors sit on top of the board.
  • Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
  • DIN Style-2 Connectors have widened dimensions for ease of mounting.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contactsTerminal typeModel
64*Straight DIP terminalsXC5D-6431-0
96XC5D-9631-0
*Has no center row (row b).
Rated current2 A
Rated voltage300 VAC
Contact resistance20 mΩ max. (at 20 mV, 100 mA max.)*
Insulation resistance106 MΩ min. (at 100 VDC)
Dielectric strength1,000 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force0.59 N max. per contact
Removal force0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability50 times
Ambient operating temperature-55 to 125℃ (with no icing at low temperature)
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
(unit: mm)

XC5D-□□31-0
(With straight DIP terminals)

XC5D:1

Note: The 64-contact plug does not have the center row (b in the above diagrams).
Contact numbers are not marked on the product.

Correct Use

Circuit Board Mounting

Make sure that the mating area does not extend beyond the board edge.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s