Product Details Portlet

XC5D Triple-row Sockets, DIN C-type (Standard)

A Wide Variety of DIN Connectors That Conform to UL/CSA Standards.

  • Fully preserve the characteristics of normal DIN connectors while increasing the number of terminals available.
  • A wide product range to fit almost any application.
  • Meeting world market needs with products ranging from one-piece connectors (card edge) to two-piece connectors.
  • Use the twin-contact system for high reliability.
  • Lower insertion force as a result of FEM analysis techniques.
  • Mates with OMRON's XC6-series connectors.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contactsStraight DIP terminalsStraight wrap terminals
32*XC5D-3221-
48XC5D-4821XC5D-4823
64*XC5D-6421XC5D-6423
96XC5D-9621XC5D-9623
*Has no center row (row b).
Rated current
2 A
Rated voltage
300 VAC
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
106 MΩ min. (at 100 VDC)
Dielectric strength
1,000 VAC for 1 min (leakage current:1 mA max.)
Total insertion force
0.59 N max. per contact
Removal force
0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability
200 times
Ambient operating temperature
Operating: -55 to 125℃ (with no icing at low temperature)
(unit: mm)

XC5D-□□21 (With straight DIP terminals)


XC5D:1

XC5D-□□23 (With straight wrap terminals)


XC5D:1

Dimensions
Dimensions (mm)
No. of contacts
ABCDECoding Key slot
positions (contact No.)
32*54.244.438.1049.3642.35、12
4854.244.438.1049.3642.35、12
64*94.885.078.7490.0082.96、13、20、27
9694.885.078.7490.0082.96、13、20、27
*Has no center row (row b).

Correct Use

Soldering

Automated Soldering

Use masking tape to mask Right-angle Connectors before automated soldering.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5 s

Basic Mating Dimensions

Mating dimensions for all Connectors should be as shown in the following diagram.

α: 3.55 mm
The distance between the center line of the mounting holes on the mother board and the daughter board. (This center line is shifted 0.3 mm toward row a from row b.)

β: 2.54 mm
The distance between the mounting holes on the daughter board and row a.

γ: 5.3 mm
The distance between the edge of the daughter board and row a.

δ: 12.4 to 14.2 mm
To ensure reliability, be sure to keep the Connectors within these dimensions when mounting.

The allowable margins for mating the Connectors are shown below.