Product Details Portlet

G3VM-41QR10 MOS FET Relays

World's smallest class* New S-VSON Package with Low Output Capacitance and Low ON Resistance

  • Load voltage 40V.
  • Low C × R = 4.95 pF·Ω, COFF (standard) = 0.45 pF, RON (standard) = 11Ω
  • High Ambient operating temperature: -40°C to +110°C

  • * As of January 2018 Survey by OMRON.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package typeContact formTerminalsLoad voltage
(peak value) *
Continuous load current
(peak value) *
Packing/Tape cutPacking/Tape & reel
ModelMinimum package quantityModelMinimum package quantity
S-VSON(L)41a
(SPST-NO)
Surface-mounting Terminals40 V120 mAG3VM-41QR101 pc.G3VM-41QR10 (TR05)500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note:When ordering tape packing, add "(TR05)" (500pcs/reel) to the model number.
Ask your OMRON representative for orders under 500 pcs. We can supply products with the tape already cut.
Tape-cut VSONs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rate△IF/℃-0.3mA/ºCTa≥25ºC
LED reverse voltageVR6V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF40V
Continuous load current (AC peak/DC)IO120mA
ON current reduction rate△IO/℃−1.2mA/ºCTa≥25ºC
Pulse ON currentIop0.36At=100ms, Duty=1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O (See note 1.)VI-O500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +110ºC
Ambient storage temperatureTstg-40 to +125ºCWith no icing or condensation
Soldering temperature260ºC10 s
Note:1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.11.211.4VIF=10mA
Reverse currentIR------10µAVR=5V
Capacity between terminalsCT---30---pFV=0,f=1MHz
Trigger LED forward currentIFT---0.83mAIO=100mA
Release LED forward currentIFC0.1------mAIOFF=10μA
OutputMaximum resistance with output ONRON---1114ΩIO=120mA, IF=5mA, t<1s
Current leakage when the relay is openILEAK------1nAVOFF=40V
(VOFF=50V)
Capacity between terminalsCOFF---0.450.8pFV=0,f=100MHz,
t<1s
Capacity between I/O terminalsCI-O---1---pFf=1MHz,Vs=0V
Insulation resistance between I/O terminalsRI-O---108---VI-O=500VDC,
RoH≤60%
Turn-ON timetON---0.080.2msIF=5mA,RL=200Ω,
VDD=20V
(IF=10mA,RL=200Ω,
VDD=20V)
(See note 2.)
Turn-OFF timetOFF---0.040.3
Note: 2. Turn-ON and Turn-OFF Times
Appearance
S-VSON (Super-Very Smal Outline Non-leaded)
S-VSON(L)4 pin

* Actual model name marking for each model
ModelMarking
G3VM-41QR104QA
Note 1. The actual product is marked differently from the image shown here.
Note 2. “G3VM” does not appear in the model number on the Relay.

Dimensions (Unit: mm)
Surface-mounting Terminals
Weight: 0.01g

Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)


Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.
Terminal Arrangement/Internal Connections
​​​​​​​