Product Details Portlet

A6FR Piano DIP Switch

Box type Through-hole Mounting Piano DIP Switches

  • Slide twin contacts mechanism ensure high reliability.
  • Available both ON and OFF-set soldering.
  • Both short and long actuators are available.
RoHS Compliant
Model 2D/3D CAD
A6FR-0101 Download
A6FR-0104 Download
A6FR-2101 Download
A6FR-2104 Download
A6FR-3101 Download
A6FR-3104 Download
A6FR-4101 Download
A6FR-4104 Download
A6FR-5101 Download
A6FR-5104 Download
A6FR-6101 Download
A6FR-6104 Download
A6FR-7101 Download
A6FR-7104 Download
A6FR-8101 Download
A6FR-8104 Download
A6FR-9101 Download
A6FR-9104 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Type (actuator color)




 

No. of poles Quantity per tube
Short actuator (white)
Long actuator (white)
2
70
A6FR-2101 A6FR-2104
3
50
A6FR-3101 A6FR-3104
4
39
A6FR-4101 A6FR-4104
5
32
A6FR-5101 A6FR-5104
6
27
A6FR-6101 A6FR-6104
7
24
A6FR-7101 A6FR-7104
8
21
A6FR-8101 A6FR-8104
9
19
A6FR-9101 A6FR-9104
10
17
A6FR-0101 A6FR-0104
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to +70℃ at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35℃)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between
terminals
500 VAC for 1 min
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction 300 m/s2 min.
Durability
Electrical 1,000 operations min.
Washing
Not possible
Degree of protection
IEC IP40
Operating force
0.29 to 9.8 N {30 to 1,000 gf}
Weight
0.83 g (2 poles), 1.39 g (4 poles), 1.99 g (6 poles), 2.59 g (8 poles), 3.18 g (10 poles)
Dimensions
(Unit: mm)
Short Actuator
A6FR-□101
   
 
   
Long Actuator
A6FR-□104

  Short actuator   Long actuator
PCB Dimensions (Reference)
(Top View)

P:Number of poles
     
       
No. of poles
Model
Dimension A
Short actuator
Long actuator
2
A6FR-2101 A6FR-2104 6.64
3
A6FR-3101 A6FR-3104 9.18
4
A6FR-4101 A6FR-4104 11.72
5
A6FR-5101 A6FR-5104 14.26
6
A6FR-6101 A6FR-6104 16.80
7
A6FR-7101 A6FR-7104 19.34
8
A6FR-8101 A6FR-8104 21.88
9
A6FR-9101 A6FR-9104 24.42
10
A6FR-0101 A6FR-0104 26.96
     
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.      
 
 

Internal Connections
Contact Form (Top View)

Safety Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.