Product Details Portlet

A6FR Piano DIP Switch

Box type Through-hole Mounting Piano DIP Switches

  • Slide twin contacts mechanism ensure high reliability.
  • Available both ON and OFF-set soldering.
  • Both short and long actuators are available.
RoHS適合
Model 2D/3D CAD
A6FR-0101 Download
A6FR-0104 Download
A6FR-2101 Download
A6FR-2104 Download
A6FR-3101 Download
A6FR-3104 Download
A6FR-4101 Download
A6FR-4104 Download
A6FR-5101 Download
A6FR-5104 Download
A6FR-6101 Download
A6FR-6104 Download
A6FR-7101 Download
A6FR-7104 Download
A6FR-8101 Download
A6FR-8104 Download
A6FR-9101 Download
A6FR-9104 Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Tube Packaging
Type (actuator color)




 

No. of poles Quantity per tube
Short actuator (white)
Long actuator (white)
2
70
A6FR-2101 A6FR-2104
3
50
A6FR-3101 A6FR-3104
4
39
A6FR-4101 A6FR-4104
5
32
A6FR-5101 A6FR-5104
6
27
A6FR-6101 A6FR-6104
7
24
A6FR-7101 A6FR-7104
8
21
A6FR-8101 A6FR-8104
9
19
A6FR-9101 A6FR-9104
10
17
A6FR-0101 A6FR-0104
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to +70℃ at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35℃)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between
terminals
500 VAC for 1 min
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction 300 m/s2 min.
Durability
Electrical 1,000 operations min.
Washing
Not possible
Degree of protection
IEC IP40
Operating force
0.29 to 9.8 N {30 to 1,000 gf}
Weight
0.83 g (2 poles), 1.39 g (4 poles), 1.99 g (6 poles), 2.59 g (8 poles), 3.18 g (10 poles)
Dimensions
(Unit: mm)
Short Actuator
A6FR-□101
   
 
   
Long Actuator
A6FR-□104

  Short actuator   Long actuator
PCB Dimensions (Reference)
(Top View)

P:Number of poles
     
       
No. of poles
Model
Dimension A
Short actuator
Long actuator
2
A6FR-2101 A6FR-2104 6.64
3
A6FR-3101 A6FR-3104 9.18
4
A6FR-4101 A6FR-4104 11.72
5
A6FR-5101 A6FR-5104 14.26
6
A6FR-6101 A6FR-6104 16.80
7
A6FR-7101 A6FR-7104 19.34
8
A6FR-8101 A6FR-8104 21.88
9
A6FR-9101 A6FR-9104 24.42
10
A6FR-0101 A6FR-0104 26.96
     
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.      
 
 

Internal Connections
Contact Form (Top View)

Safety Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.