Product Details Portlet

G8HN Automotive Micro ISO relay

General, multi-purpose relay

  • 12VDC, 24VDC coil
  • High-wattage
  • Surge suppression, diode type available
  • Fully sealed type (Protective structure)
  • Bracket and rubber suspension type available
  • High wattage type meets mini ISO wattage specification
  • High contact reliability due to low terminal temperature
    rise.

Last order Date: Dec.31,2018

Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.

RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
ClassificationTerminal formContact
structure
Protective
structure
Rated coilTypeCharacteristics
Voltage (V)Resistance (Ω)
Micro ISOPlug-in ISO terminalSPST
(1a)
Unsealed
(In a case)
DC24315.1G8HN-1A2T-RJStandard
DC1295.9
124.2G8HN-1A2T-RHHigh-current
Simple
plastic seal
DC24315.1G8HN-1A4T-RJStandard
DC1295.9
124.2G8HN-1A4T-RHHigh-current
SPDT
(1c)
Unsealed
(In a case)
DC24315.1G8HN-1C2T-RJStandard
DC1295.9
124.2G8HN-1C2T-RHHigh-current
Simple
plastic seal
DC24315.1G8HN-1C4T-RJStandard
DC1295.9
124.2G8HN-1C4T-RHHigh-current
■Ratings
●Operation coil
Rated
voltage
(V)
Coil resistance(Ω)Rated
current
(mA)
Operating
voltage
(V)
Release
voltage
(V)
Service voltage
range
(V)
Rated power
consumption
(mW)
Between terminals(Surge suppression)
DC1295.9(1.1k, 1/4W)1258.0 or less1.2 or moreDC10 to 161502
12124.2978.0 or less1.2 or moreDC10 to 161159
24315.1(4.3k, 1/4W)7616.0 or less2.4 or moreDC20 to 321828

●Switching area
ItemPerformance
Contact materialSilver alloy
KindsStandardHigh-current
Rated voltageDC12VDC24VDC12V
Rated loadN.O. sideResistance load, 20AResistance load, 10AResistance load, 35A
N.O. sideResistance load, 10AResistance load, 5AResistance load, 20A
Inrush currentN.O. side100A50A120A
N.C. side60A30A60A
Continuous
carry
current*1
N.C. side20A10A35A
N.C. side10A5A20A
Min. Carry / Switching
Current
DC12V 1A

■Performance

Item

Rated voltage
Standard value
StandardHigh-current
DC12VDC24VDC12V
Voltage drop
between terminals
N.O. side200 mV or less, 20A200 mV or less, 10A200 mV or less, 35A
N.C. side200 mV or less, 10A200 mV or less, 5A200 mV or less, 20A
Operating time*210ms or less
Release time*215ms or less
Insulation
resistance*3
Between coil and terminal10MΩ more
Between homopolar contacts10MΩ more
Withstand
voltage*4
Between coil and terminalAC500V for 1minute
Between coil and terminalAC500V for 1minute
Vibration
tolerance
Durability33Hz 43.1m/s2
Malfunction
(Detection:1ms)
20 to 500Hz 43.1m/s2
Shock resistanceDurability1000m/s2(Operation time:6ms)
Malfunction
(Detection:1ms)
100m/s2(Operation time:11ms)
Mechanical endurance1,000,000 times or more
Electrical endurance100,000 times
Ambient temperature-40 to +100°C
Ambient humidity35 to 85%RH
WeightApprox. 20.0 g
Note: All values above are measured in early time under an ambient temperature of +20°C and humidity of 65% unless stated.
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. It changes depend on how the rated voltage is operated, but bounce-time is not included.
*3. Measured at DC500V.
*4. Measured under 1mA of leak current, 50/60Hz for 1minute.
G8HN(SPST)
G8HN(SPST):外形1

G8HN(SPDT)
G8HN(SPDT):外形1