Product Details Portlet

A6RS Rotary DIP Switch

Surface Mounting Rotary DIP Switches

  • Flat/Extended-actuator models are available.
  • Terminal arrangement of 4 × 1 and 3 × 3 allow
    high flexibility in the PCB design
  • Embossed 100 pcs reel type is recommended for
    flexible demand.
RoHS Compliant
Model 2D/3D CAD
A6RS-101RF Download
A6RS-101RF-P Download
A6RS-101RS Download
A6RS-101RS-P Download
A6RS-102RF Download
A6RS-102RF-P Download
A6RS-102RS Download
A6RS-102RS-P Download
A6RS-161RF Download
A6RS-161RF-P Download
A6RS-161RS Download
A6RS-161RS-P Download
A6RS-162RF Download
A6RS-162RF-P Download
A6RS-162RS Download
A6RS-162RS-P Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Type




Number
of
positions
Terminal
arrangement
Output code
Top-actuated, Flat
Quantity
per tube
Tube
packaging
Embossed taping
Quantity
per reel
Quantity
per reel
Quantity
per reel
100 pcs reel
104×1BCD Decimal48A6RS-101RF750A6RS-101RF-P100A6RS-101RF-R100
3×3A6RS-102RFA6RS-102RF-PA6RS-102RF-R100
164×1BCD HexadecimalA6RS-161RFA6RS-161RF-PA6RS-161RF-R100
3×3A6RS-162RFA6RS-162RF-PA6RS-162RF-R100
 
Type




Number
of
positions
Terminal
arrangement
Output code
Top-actuated, Extended-actuator
Quantity
per tube
Tube
packaging
Embossed taping
Quantity
per tube
Quantity
per reel
Quantity
per reel
100 pcs reel
104×1BCD Decimal48A6RS-101RS250A6RS-101RS-P100A6RS-101RS-R100
3×3A6RS-102RSA6RS-102RS-PA6RS-102RS-R100
164×1BCD HexadecimalA6RS-161RSA6RS-161RS-PA6RS-161RS-R100
3×3A6RS-162RSA6RS-162RS-PA6RS-162RS-R100
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–25 to +80°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between terminals
250 VAC for 1 min
Vibration resistance
Malfunction
10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction
300 m/s2 min.
Durability
Electrical
5,000 steps min.
Washing
Not possible
Degree of protection
IEC IP60
Operating torque
1.96 × 10−2 N·m {2 gf·m} max.
Weight
Flat: Approx. 0.6 g
Extended-actuator: Approx. 0.73 g
 
Output Codes
10-position Models
16-position Models
Note: "" indicates that the internal switch is ON.
Dimensions
(Unit: mm)
Top-actuated Flat
Models with 4×1
Terminal Arrangement

A6RS-101RF
A6RS-101RF-P
A6RS-101RF-R100
A6RS-161RF
A6RS-161RF-P
A6RS-161RF-R100

A6RS:Dimensions1


   A6RS-161RF   A6RS-101RF
img
A6RS:Dimensions1

Top-actuated
Extended-actuator
Models with 4×1
Terminal Arrangement

A6RS-101RS
A6RS-101RS-P
A6RS-101RS-R100
A6RS-161RS
A6RS-161RF-P
A6RS-161RS-P
A6RS-161RS-R100

A6RS:Dimensions2


   A6RS-161RS   A6RS-101RS
img
A6RS:Dimensions2

Top-actuated Flat
Models with 3×3
Terminal Arrangement

A6RS-102RF
A6RS-102RF-P
A6RS-102RF-R100
A6RS-162RF
A6RS-162RF-P
A6RS-162RF-R100

A6RS:Dimensions3


   A6RS-162RF   A6RS-102RF
img
A6RS:Dimensions3

Top-actuated
Extended-actuator
Models with 3×3
Terminal Arrangement

A6RS-102RS
A6RS-102RS-P
A6RS-102RS-R100
A6RS-162RS
A6RS-162RS-P
A6RS-162RS-R100

A6RS:Dimensions4


   A6RS-162RS   A6RS-102RS
img
A6RS:Dimensions4
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.

PCB Dimensions (Top View)
4×1 Terminal Arrangement       3×3 Terminal Arrangement

img
P: Pole numbers

Internal Connections
Contact Form (Top View)
4×1 Terminal Arrangement       3×3 Terminal Arrangement

img

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.