Product Details Portlet

B5W-LD0101-1/2 Air Quality Sensor

Highly Sensitive and Compact Air Quality Sensor

  • Detection of particles down to 0.5 μm in diameter is
    possible while using an LED light source
  • Features a unique flow path structure that efficiently sucks in air
  • Small in size thanks to its compact optical system
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
AppearanceSensing methodConnecting methodOutput typeModelPacking state
Light scatteringConnectorPulse output
(Built-in pull-up resistor 3 kΩ)
B5W-LD0101-1Individual
B5W-LD0101-2Tray
Absolute Maximum Ratings (Ta=25ºC)
ParameterSymbolRatingsUnit
Supply voltageVCC5.5V
Input threshold
voltage
Vth5.5V
Operating
temperature
Topr0 to 45ºC
Storage
temperature
Tstg-25 to 65ºC


Electrical Characteristics
(Ta=25ºC, Vcc=5 V, 0 Lx)
ParameterCharacteristics valueUnitRemarks
MINTYPMAX
VCC4.555.5VRipple voltage range
30 mV or less (*) is
recommended
Vth0---3.5V
V (OUT1)/
V (OUT2)
Hi level output
4.5------VPulse output when
particles are detected
V (OUT1)/
V (OUT2)
Low level output
------0.7VPulse output when
particles are not detected
Supply current------90mALED-ON
* Ensure there is no noise below 300 Hz.
  Confirm the allowable ripple voltage value using an actual machine.


Detection Characteristics
(Ta=25ºC, Vcc=5 V, 0 Lx)
ParameterCharacteristics valueUnitRemarks
MINTYPMAX
V (OUT1)
Number of
detections
PN1---300---countModel of dust monitor:
TSI DUSTTRAK II
MODEL8530
Impactor: 1.0 μm
Dust concentration = 100 μg/m3
Measurement time: 20 sec
Threshold voltage:
Vth=0.5 V
Detection object: 0.5 μm
Polystyrene latex particles
V (OUT2)
Number of
detections
PN20------count


Minimum detectable particle
V (OUT1): Approx. 0.5 μm or larger
V (OUT2): Approx. 2.5 μm or larger

Exterior Specifications
Connecting methodWeight (g)Material
CaseLens
Connector20PCPMMA
B5W-LD0101-1/2

Connector on circuit board side: AMP 292164-5
Number of terminals: 5 pin
Recommended mating connectors: AMP173977-5

PinTerminal
name
Remarks
(1)VCCInput voltage pin
(2)V (OUT1)Output voltage pin 1
(3)GNDGround pin
(4)VthInput threshold voltage pin
(5)V (OUT2)Output voltage pin 2


Unless otherwise specified, the tolerances are as shown below.
DimensionsTolerance
3 mm max.±0.20
3 < mm ≤ 6±0.24
6 < mm ≤ 10±0.29
10 < mm ≤ 18±0.35
18 < mm ≤ 30±0.42
30 < mm ≤ 50±0.50
50 < mm ≤ 80±0.60
Note: Dimensions in parentheses are for reference only.