Product Details Portlet

A6R/RV Rotary DIP Switch

Through-hole mounting Rotary DIP Switches

  • Top/Side-actuated, and Flat/Extended-actuator models available.
  • Actuator with an O-ring sealed structure prevents the ingress of dirt and dust.
  • Two different terminal arrangements allow the flexibility of circuit design.
RoHS Compliant
Model 2D/3D CAD
A6R-101RF Download
A6R-101RS Download
A6R-102RF Download
A6R-102RS Download
A6R-161RF Download
A6R-161RS Download
A6R-162RF Download
A6R-162RS Download
A6RV-101RF Download
A6RV-101RS Download
A6RV-102RF Download
A6RV-102RS Download
A6RV-161RF Download
A6RV-161RS Download
A6RV-162RF Download
A6RV-162RS Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Type (actuator color)




Appearance
Number of
positions
Quantity
per tube
Terminal
arrangement
Output code
Top-actuated,
flat (white)
Top-actuated,
extended actuator
(white)
Side-actuated, flat (white)
Side-actuated,
extended actuator
(white)
10 48 4 × 1 BCD Decimal A6R-101RF A6R-101RS A6RV-101RF A6RV-101RS
3 × 3 A6R-102RF A6R-102RS A6RV-102RF A6RV-102RS
16 48 4 × 1 BCD
Hexadecimal
A6R-161RF A6R-161RS A6RV-161RF A6RV-161RS
3 × 3 A6R-162RF A6R-162RS A6RV-162RF A6RV-162RS
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–25 to +80°C 60%RH max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
250 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 5,000 steps min.
Washing
Not possible
Degree of protection
IEC IP60
Operating torque
1.96 × 10−2 N·m {2 gf·m} max.
Weight
Top-actuated: Approx. 0.6 g
Side-actuated: Approx. 0.8 g
(Add 0.13 g for the extended-actuator type of each model.)
 
Output Codes
10-position Models
16-position Models
Note: "" indicates that the internal switch is ON.
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Dimensions
(Unit: mm)
Top-actuated Flat Models with 4×1 Terminal Arrangement
A6R-101RF
A6R-161RF
A6RS:Dimensions1
     A6R-161RF   A6R-101RF
img   A6RS:Dimensions1
Top-actuated Extended-actuator Models with 4×1 Terminal Arrangement
A6R-101RS
A6R-161RS
A6RS:Dimensions2
     A6R-161RS   A6R-101RS
img   A6RS:Dimensions2
Top-actuated Flat Models with 3×3 Terminal Arrangement
A6R-102RF
A6R-162RF
A6RS:Dimensions3
     A6R-162RF   A6R-102RF
img   A6RS:Dimensions3
Top-actuated Extended-actuator Models with 3×3 Terminal Arrangement
A6R-102RS
A6R-162RS
A6RS:Dimensions4
     A6R-162RS   A6R-102RS
img   A6RS:Dimensions4
   
   
Side-actuated Flat Models with 4×1 Terminal Arrangement
A6RV-101RF
A6RV-161RF
A6RS:Dimensions4
img A6RS:Dimensions4
     A6RV-161RF   A6RV-101RF
   
   
Side-actuated Extended-actuator Models with 4×1 Terminal Arrangement
A6RV-101RS
A6RV-161RS
A6RS:Dimensions4
img A6RS:Dimensions4
     A6RV-161RS   A6RV-101RS
   
   
Side-actuated Flat Models with 3×3 Terminal Arrangement
A6RV-102RF
A6RV-162RF
A6RS:Dimensions4
   
img A6RS:Dimensions4
     A6RV-162RF   A6RV-102RF
   
   
Side-actuated Extended-actuator Models with 3×3 Terminal Arrangement
A6RV-102RS
A6RV-162RS
A6RS:Dimensions4
img A6RS:Dimensions4
     A6RV-162RS   A6RV-102RS
   
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
PCB Dimensions  
Top-actuated Models 4×1
Terminal Arrangement
3×3 Terminal Arrangement
img
P: Pole Numbers
Side-actuated Models 4×1
Terminal Arrangement
3×3 Terminal Arrangement
img
P: Pole Numbers
 
Internal Connections
Contact Form
 
Top-actuated Models
4×1 Terminal Arrangement
3×3 Terminal Arrangement
img
Side-actuated Models
4×1 Terminal Arrangement
3×3 Terminal Arrangement
img
 
Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.