Product Details Portlet

A6K/KS Miniature Rotary DIP Switch

Miniature (7.2 × 7.2mm size) Rotary DIP Switch

  • Mounting space reduced by 50%.
    (compared with conventional models)
  • SMT and through hole type Available.
    Side-actuated type available.
  • Gold-plated contacts ensure high reliability.
RoHS適合
Model 2D/3D CAD
A6K-102RF Download
A6K-102RS Download
A6K-104RF Download
A6K-104RS Download
A6K-162RF Download
A6K-162RS Download
A6K-164RF Download
A6K-164RS Download
A6KV-102RF Download
A6KV-102RS Download
A6KV-104RF Download
A6KV-104RS Download
A6KV-162RF Download
A6KV-162RS Download
A6KV-164RF Download
A6KV-164RS Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Through hole (3 × 3 Terminal)
Type (actuator color)


No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flat (White) Top-actuated, extended
actuator (White)
Side-actuated, flat (White) Side-actuated, extended
actuator (White)
10 Top :63
Side:60
BCD Decimal A6K-102RF A6K-102RS A6KV-102RF A6KV-102RS
16 BCD
Hexadecimal
A6K-162RF A6K-162RS A6KV-162RF A6KV-162RS


Through hole (5 × 2 Terminal)
Type (actuator color)


No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flat (White) Top-actuated, extended
actuator (White)
Side-actuated, flat (White) Side-actuated, extended
actuator (White)
10 Top :63
Side:60
BCD Decimal A6K-104RF A6K-104RS A6KV-104RF A6KV-104RS
16 BCD
Hexadecimal
A6K-164RF A6K-164RS A6KV-164RF A6KV-164RS


SMT (3 × 3 Terminal, Tube)
Type (actuator color)


No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flat (White) Top-actuated, extended
actuator (White)
10 63 BCD Decimal A6KS-102RF A6KS-102RS
16 BCD
Hexadecimal
A6KS-162RF A6KS-162RS


SMT (5 × 2 Terminal, Tube)
Type (rotor color)


No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flat (White) Top-actuated, extended
actuator (White)
Side-actuated, flat (White) Side-actuated, extended
actuator (White)
10 63 BCD Decimal A6KS-104RF A6KS-104RS A6KSV-104RF A6KSV-104RS
16 BCD
Hexadecimal
A6KS-164RF A6KS-164RS A6KSV-164RF A6KSV-164RS


SMT (3 × 3 Terminal, Embossed taping Packages)
Type (actuator color)


No. of
switching
positions
Output code
Top-actuated, flat
(White)
Top-actuated, extended
actuator (White)
Minimum packing unit Minimum packing unit
10 BCD Decimal 1450 A6KS-102RF-P 850 A6KS-102RS-P
16 BCD
Hexadecimal
A6KS-162RF-P A6KS-162RS-P


SMT (5 × 2 Terminal, Embossed taping Packages)
Type (actuator color)

No. of
switching
positions
Output
code
Top-actuated, flat
(White)
Top-actuated, extended
actuator (White)
Side-actuated, flat (White) Side-actuated, extended
actuator (White)
Minimum packing unit Minimum packing unit Minimum packing unit Minimum packing unit
10 BCD Decimal 1450 A6KS-
104RF-P
850 A6KS-
104RS-P
750 A6KSV-
104RF-P
750 A6KSV-
104RS-P
16 BCD
Hexadecimal
A6KS-
164RF-P
A6KS-
164RS-P
A6KSV-
164RF-P
A6KSV-
164RS-P
Note:Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–30 to +80°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
250 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 20,000 steps min.
Washing
Not possible
Degree of protection
IEC IP60
Operating torque
1.96 × 10−2 N·m {2 gf·m} max.
Weight (See note.)
Through hole terminal Top-actuated, flat: Approx. 0.4 g, Side-actuated, flat: Approx. 0.7 g
SMT terminal Top-actuated, flat: Approx. 0.4 g, Side-actuated, flat: Approx. 0.4 g
Note:Add 0.03 g for the extended-actuator type of each model.

Output Codes
10-position Models

16-position Models

Note: "" indicates that the internal switch is ON.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Dimensions
(Unit: mm)

Through hole
Top-actuated Flat Models with 3 × 3
Terminal Arrangement

A6K-102RF
A6K-162RF



Top-actuated Extended actuator Models with 3 × 3 Terminal Arrangement
A6K-102RS
A6K-162RS

Side-actuated Flat Models with 3 × 3
Terminal Arrangement

A6KV-102RF
A6KV-162RF



Side-actuated Extended-actuator Models with 3 × 3 Terminal Arrangement
A6KV-102RS
A6KV-162RS

Top-actuated Flat Models with 5 × 2
Terminal Arrangement

A6K-104RF
A6K-164RF



Top-actuated Extended actuator Models with 5 × 2 Terminal Arrangement
A6K-104RS
A6K-164RS

Side-actuated Flat Models with 5 × 2
Terminal Arrangement

A6KV-104RF
A6KV-164RF



Side-actuated Extended-actuator Models with 5 × 2 Terminal Arrangement
A6KV-104RS
A6KV-164RS


SMT
Top-actuated Flat Models with 3 × 3 Terminal Arrangement
A6KS-102RF
A6KS-162RF



Top-actuated Extended actuator Models with 3 × 3 Terminal Arrangement
A6KS-102RS
A6KS-162RS

Top-actuated Flat Models With 5 × 2 Terminal Arrangement
A6KS-104RF
A6KS-164RF



Top-actuated Extended actuator Models with 5 × 2 Terminal Arrangement
A6KS-104RS
A6KS-164RS

Side-actuated Flat Models with 5 × 2 Terminal Arrangement
A6KSV-104RF
A6KSV-164RF



Side-actuated Extended-actuator Models with 5 × 2 Terminal Arrangement
A6KSV-104RS
A6KSV-164RS


PCB Dimensions (Top View)

3×3 Terminal Arrangement
   
Through hole
(Top-actuated Models)
Through hole
(Side-actuated Models)
SMT
(Top-actuated Models)

5 × 2 Terminal Arrangement
   
Through hole
(Top-actuated Models)
Through hole
(Side-actuated Models)
 
     
SMT
(Top-actuated Models)
SMT
(Side-actuated Models)
 
     


Internal Connections
Contact Form
Top-actuated/Side-actuated Models with
3 × 3 Terminal Arrangement (Through hole/SMT)




Top-actuated Models with 5 × 2 Terminal
Arrangement (Through hole/SMT)



Side-actuated Models with 5 × 2 Terminal
Arrangement (Through hole)



Side-actuated Models with 5 × 2 Terminal
Arrangement (SMT)



Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.