Product Details Portlet

A6TR Piano DIP Switch

Low-profile Piano DIP Switches with a Standard Pitch of 2.54 mm for Continuous Mounting.

  • Low-profile design with a height of only 5 mm and a 2.54-mm pitch for continuous mounting.
  • Models available with 2, 4, 6, 8, or 10 poles.
  • Gold-plated twin contacts with slide-type selfcleaning mechanism for high reliability.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Type (color of actuator)





No. of poles Quantity per tube
Short actuator (white)
Long actuator (white)
2
95
A6TR-2101 A6TR-2104
4
47
A6TR-4101 A6TR-4104
6
31
A6TR-6101 A6TR-6104
8
23
A6TR-8101 A6TR-8104
10
18
A6TR-0101 A6TR-0104
Note: Orders must be made in integral multiples of the quantities given for each tube. Switches are not sold individually.

Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to +70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance
(initial value)
200 mΩ max.
Dielectric strength
500 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 1,000 operations min.
Washing
Not possible
Degree of protection
IEC IP40
Operating force
0.29 to 7.8 N {30 to 795 gf}
Weight
0.25 g (2 poles), 0.50 g (4 poles), 0.76 g (6 poles), 1.02 g (8 poles), 1.28 g (10 poles)
Dimensions
(Unit: mm)
Through hole terminal
Short actuator / Long actuator
 
  A6E:Dimensions1  
   
     Short actuator     Long actuator
A6TR-img101
A6TR-img104

img
A6E:Dimensions1  
  P:Pole numbers  
 
 
PCB Dimensions
(Top View)
A6E/A6ER:Dimensions7
P:Number of poles
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
No. of poles
Model
Dimension A
Short lever
Long lever
2
A6TR-2101 A6TR-2104 4.98
4
A6TR-4101 A6TR-4104 10.06
6
A6TR-6101 A6TR-6104 15.14
8
A6TR-8101 A6TR-8104 20.22
10
A6TR-0101 A6TR-0104 25.30


Internal Connections

Contact Form (Top View)


Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.