Product Details Portlet

A6TN Slide DIP Switch

Throgh-hole Mounting Slide DIP Switches with High Contact Reliability

  • Knife-edge structure with high contact pressure mechanism assures high reliability.
  • Washable, without seal tape available.
  • Models with from 1 to 10 poles meet wide needs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube packaging
Type





No.of poles
Quantity per tube
Flat actuator Raised actuator
1
100
A6TN-1101 A6TN-1104
2
60
A6TN-2101 A6TN-2104
3
45
A6TN-3101 A6TN-3104
4
35
A6TN-4101 A6TN-4104
5
30
A6TN-5101 A6TN-5104
6
25
A6TN-6101 A6TN-6104
7
20
A6TN-7101 A6TN-7104
8
20
A6TN-8101 A6TN-8104
9
15
A6TN-9101 A6TN-9104
10
15
A6TN-0101 A6TN-0104
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load) 25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature -30 to 85 °C at 60% max. (with no icing or condensation)
Ambient operating humidity 35% to 95% (at 5 to 35 °C)
Insulation resistance 100 MΩ min. (at 100 VDC with insulation tester)
Contact resistance
(initial value)
200 mΩ max.
Dielectric strength 300 VAC for 1 min between terminals
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Malfunction: 490 m/s2 min.
Durability Electrical: 1,000 operations min.
Washing Possible
Degree of protection IEC IP40
Operating force 0.98 to 7.9 N {100 to 806 gf}
Weight 0.31 g (2 poles), 0.58 g (4 poles), 0.84 g (6 poles), 1.1 g (8 poles),
1.36 g (10 poles)
Dimensions
(Unit: mm)
●Flat Actuator
A6TN-img101
img
    1 pole type  
●Raised Actuator
A6TN-img104
img
 
  Raised actuator    Flat actuator  
       PCB Dimensions (Reference)
     (Top View)
   
     
 
No.of poles
Model
Dimension A
Flat actuator
Raised actuator
1 A6TN-1101 A6TN-1104 4.48
2 A6TN-2101 A6TN-2104 7.0
3 A6TN-3101 A6TN-3104 9.6
4 A6TN-4101 A6TN-4104 12.1
5 A6TN-5101 A6TN-5104 14.6
6 A6TN-6101 A6TN-6104 17.2
7 A6TN-7101 A6TN-7104 19.7
8 A6TN-8101 A6TN-8104 22.3
9 A6TN-9101 A6TN-9104 24.8
10 A6TN-0101 A6TN-0104 27.3
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Internal Connections
Contact Form (Top View)

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.