Product Details Portlet

A6SN Slide DIP Switch

Surface-Mounting Slide DIP Switches with High Contact Reliability

  • Knife-edge structure with high contact pressure mechanism assures high reliability.
  • Washable , without seal tape available.
  • With seal tape enables adsorption on auto mounting machine.
  • Models with from 1 to 10 poles meet wide needs.
  • Embossed 100 pcs reel type is recommended for flexible demand.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Tube Packaging
Type





No.of poles
Quantity per tube
Flat actuatorRaised actuator
1
100
A6SN-1101A6SN-1104
2
60
A6SN-2101A6SN-2104
3
45
A6SN-3101A6SN-3104
4
35
A6SN-4101A6SN-4104
5
30
A6SN-5101A6SN-5104
6
25
A6SN-6101A6SN-6104
7
20
A6SN-7101A6SN-7104
8
20
A6SN-8101A6SN-8104
9
15
A6SN-9101A6SN-9104
10
15
A6SN-0101A6SN-0104


Embossed Taping *
Type






No.of poles
Flat actuator
Raised actuator
StandardWith seal tape
Quantity
per tube

Quantity
per tube

Quantity
per tube

2
750A6SN-2101-P750A6SN-2102-P700A6SN-2104-P
3
A6SN-3101-PA6SN-3102-PA6SN-3104-P
4
A6SN-4101-PA6SN-4102-PA6SN-4104-P
5
A6SN-5101-PA6SN-5102-PA6SN-5104-P
6
A6SN-6101-PA6SN-6102-PA6SN-6104-P
7
A6SN-7101-PA6SN-7102-PA6SN-7104-P
8
A6SN-8101-PA6SN-8102-PA6SN-8104-P
9
A6SN-9101-PA6SN-9102-PA6SN-9104-P
10
A6SN-0101-PA6SN-0102-PA6SN-0104-P
Note: 1. Order in multiples of the package quantity.


Embossed Taping (100 pcs reel)
Type






No.of poles
Flat actuator
Raised actuator
StandardWith seal tape
Quantity
per tube

Quantity
per tube

Quantity
per tube

2
100A6SN-2101-R100100A6SN-2102-R100100A6SN-2104-R100
3
A6SN-3101-R100A6SN-3102-R100A6SN-3104-R100
4
A6SN-4101-R100A6SN-4102-R100A6SN-4104-R100
5
A6SN-5101-R100A6SN-5102-R100A6SN-5104-R100
6
A6SN-6101-R100A6SN-6102-R100A6SN-6104-R100
7
A6SN-7101-R100A6SN-7102-R100A6SN-7104-R100
8
A6SN-8101-R100A6SN-8102-R100A6SN-8104-R100
9
A6SN-9101-R100A6SN-9102-R100A6SN-9104-R100
10
A6SN-0101-R100A6SN-0102-R100A6SN-0104-R100
Ratings/Characteristics
Rating (resistive load)25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature-30 to +85 °C at 60% max. (with no icing or condensation)
Ambient operating humidity35% to 95% (at +5 to +35 °C)
Insulation resistance100 MΩ min. (at 100 VDC with insulation tester)
Contact resistance (initial value)200 mΩ max.
Dielectric strengthBetween terminals300 VAC for 1 min
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude
Shock resistanceMalfunction490 m/s2 min.
DurabilityElectrical1,000 operations min.
WashingPossible
Degree of protectionIEC IP40
Operating force0.98 to 7.9 N {100 to 806 gf}
Weight0.3 g (2 poles)
0.55 g (4 poles)
0.8 g (6 poles)
1.05 g (8 poles)
1.3 g (10 poles)
Dimensions
(Unit: mm)




●Flat Actuator
Standard
A6SN-img101
A6SN-img101-P
A6SN-img101-R100




With seal tape
A6SN-img102-P
A6SN-img102-R100

1pole type




Flat actuator
Standard
Flat actuator
With seal tape

●Raised actuator
A6SN-img104
A6SN-img104-P
A6SN-img104-R100
Dimensions of PCB pad (Reference)
(Top View)
Raised actuator


No.of
poles
Flat actuatorEmbossed tapingEmbossed taping (100 pcs reel)A
Standard Raised
actuator
Flat actuatorRaised
actuator
Flat actuatorRaised
actuator
Standard With seal
tape
Standard With seal
tape
1A6SN-1101A6SN-1104------------------4.48
2A6SN-2101A6SN-2104A6SN-2101-PA6SN-2102-PA6SN-2104-PA6SN-2101-R100A6SN-2102-R100A6SN-2104-R1007.0
3A6SN-3101A6SN-3104A6SN-3101-PA6SN-3102-PA6SN-3104-PA6SN-3101-R100A6SN-3102-R100A6SN-3104-R1009.6
4A6SN-4101A6SN-4104A6SN-4101-PA6SN-4102-PA6SN-4104-PA6SN-4101-R100A6SN-4102-R100A6SN-4104-R10012.1
5A6SN-5101A6SN-5104A6SN-5101-PA6SN-5102-PA6SN-5104-PA6SN-5101-R100A6SN-5102-R100A6SN-5104-R10014.6
6A6SN-6101A6SN-6104A6SN-6101-PA6SN-6102-PA6SN-6104-PA6SN-6101-R100A6SN-6102-R100A6SN-6104-R10017.2
7A6SN-7101A6SN-7104A6SN-7101-PA6SN-7102-PA6SN-7104-PA6SN-7101-R100A6SN-7102-R100A6SN-7104-R10019.7
8A6SN-8101A6SN-8104A6SN-8101-PA6SN-8102-PA6SN-8104-PA6SN-8101-R100A6SN-8102-R100A6SN-8104-R10022.3
9A6SN-9101A6SN-9104A6SN-9101-PA6SN-9102-PA6SN-9104-PA6SN-9101-R100A6SN-9102-R100A6SN-9104-R10024.8
10A6SN-0101A6SN-0104A6SN-0101-PA6SN-0102-PA6SN-0104-PA6SN-0101-R100A6SN-0102-R100A6SN-0104-R10027.3
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimentions.  

Internal Connections
Contact Form (Top View)




Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.