Product Details Portlet

A6S-H Slide DIP Switch

Standard Surface-Mounting Slide DIP Switches

  • Gold-plated twin contacts ensure high reliability.
  • Washable, with seal tape available.
  • Models with from 1 to 10 poles meet wide needs.
  • Embossed taping available for small-reel 100 pcs/ 500 pcs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Type





No. of poles
Quantity per tube
Flat actuatorRaised actuator
StandardWith seal tape
1
130
A6S-1101-HA6S-1102-HA6S-1104-H
2
76
A6S-2101-HA6S-2102-HA6S-2104-H
3
55
A6S-3101-HA6S-3102-HA6S-3104-H
4
42
A6S-4101-HA6S-4102-HA6S-4104-H
5
35
A6S-5101-HA6S-5102-HA6S-5104-H
6
28
A6S-6101-HA6S-6102-HA6S-6104-H
7
25
A6S-7101-HA6S-7102-HA6S-7104-H
8
22
A6S-8101-HA6S-8102-HA6S-8104-H
9
20
A6S-9101-HA6S-9102-HA6S-9104-H
10
18
A6S-0101-HA6S-0102-HA6S-0104-H
Note: Order in multiples of the package quantity.


Embossed Taping (Standard reel)
Type






No. of poles
Quantity per reel
Flat actuatorRaised actuator
StandardWith seal tape
Quantity per
reel

1
800A6S-1101-PHA6S-1102-PH800A6S-1104-PH
2
900A6S-2101-PHA6S-2102-PH700A6S-2104-PH
3
A6S-3101-PHA6S-3102-PH700A6S-3104-PH
4
A6S-4101-PHA6S-4102-PH700A6S-4104-PH
5
A6S-5101-PHA6S-5102-PH800A6S-5104-PH
6
A6S-6101-PHA6S-6102-PH700A6S-6104-PH
7
A6S-7101-PHA6S-7102-PH800A6S-7104-PH
8
A6S-8101-PHA6S-8102-PH700A6S-8104-PH
9
--- (See note 2.)A6S-9102-PH700A6S-9104-PH
10
--- (See note 2.)A6S-0102-PH800A6S-0104-PH
Note: 1. Order in multiples of the package quantity.

2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative.


Embossed Taping (Small reel)
Type





No. of poles
Quantity per reel
Flat actuatorRaised actuator
StandardWith seal tape
2
400--- (See note 2 .)A6S-2102-PMH--- (See note 2.)
3
A6S-3101-PMH--- (See note 2.)--- (See note 2.)
4
A6S-4101-PMHA6S-4102-PMHA6S-4104-PMH
6
A6S-6101-PMHA6S-6102-PMHA6S-6104-PMH
8
A6S-8101-PMHA6S-8102-PMHA6S-8104-PMH
10
A6S-0101-PMHA6S-0102-PMHA6S-0104-PMH
Note: 1. Order in multiples of the package quantity.

2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative.


Embossed Taping (100 pcs reel)
Type





No. of poles
Quantity per reel
Flat actuatorRaised actuator
StandardWith seal tape
1
100A6S-1101-H-R100A6S-1102-H-R100A6S-1104-H-R100
2
A6S-2101-H-R100A6S-2102-H-R100A6S-2104-H-R100
3
A6S-3101-H-R100A6S-3102-H-R100A6S-3104-H-R100
4
A6S-4101-H-R100A6S-4102-H-R100A6S-4104-H-R100
5
A6S-5101-H-R100A6S-5102-H-R100A6S-5104-H-R100
6
A6S-6101-H-R100A6S-6102-H-R100A6S-6104-H-R100
7
A6S-7101-H-R100A6S-7102-H-R100A6S-7104-H-R100
8
A6S-8101-H-R100A6S-8102-H-R100A6S-8104-H-R100
9
A6S-9101-H-R100A6S-9102-H-R100A6S-9104-H-R100
10
A6S-0101-H-R100A6S-0102-H-R100A6S-0104-H-R100
Ratings/Characteristics
Rating (resistive load)25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature–20 to +70°C at 60% max. (with no icing or condensation)
Ambient operating humidity35% to 95% (at +5 to +35°C)
Insulation resistance100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)200 mΩ max.
Dielectric strengthBetween terminals500 VAC for 1 min
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude
Shock resistanceMalfunction300 m/s2 min.
DurabilityElectrical1,000 operations min.
WashingStandard models: Not possible, Models with seal tape: Possible, Models with raised actuators: Not possible
Degree of protectionIEC IP40
Operating force0.29 to 9.8 N {30 to 1,000 gf}
Weight0.25 g (2 poles)
0.41 g (4 poles)
0.58 g (6 poles)
0.73 g (8 poles)
0.87 g (10 poles)
Dimensions
(Unit: mm)
●Flat Actuator
Standard

A6S-img101-H
A6S-img101-PH
A6S-img101-PMH
A6S-img101-H-R100



With Seal Tape
A6S-img102-H
A6S-img102-PH
A6S-img102-PMH
A6S-img102-H-R100

●Raised Actuator
A6S-img104-H
A6S-img104-PH
A6S-img104-PMH
A6S-img104-H-R100
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
No.of
poles
Model
Dimension A
Flat actuator
Raised actuator
Standard
With Seal Tape
1A6S-1101-HA6S-1102-HA6S-1104-H3.48
2A6S-2101-HA6S-2102-HA6S-2104-H6.02
3A6S-3101-HA6S-3102-HA6S-3104-H8.56
4A6S-4101-HA6S-4102-HA6S-4104-H11.10
5A6S-5101-HA6S-5102-HA6S-5104-H13.64
6A6S-6101-HA6S-6102-HA6S-6104-H16.18
7A6S-7101-HA6S-7102-HA6S-7104-H18.72
8A6S-8101-HA6S-8102-HA6S-8104-H21.26
9A6S-9101-HA6S-9102-HA6S-9104-H23.80
10A6S-0101-HA6S-0102-HA6S-0104-H26.34
 

Internal Connections
Contact Form (Top View)



Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.