Product Details Portlet

A6HR Piano DIP Switch

Piano DIP Switches with Half-pitch

  • Gold-plated twin contacts ensure high reliability.
  • Embossed taping are available for small-reel 100 pcs/ 500 pcs.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Type











No. of poles
Standard
Tube packagingEmbossed taping
Standard reelSmall reel

Quantity
per tube
Tube
packaging
Quantity
per reel
Embossed
taping
Quantity
per reel
Embossed
taping
Quantity
per reel
Embossed
taping
Standard
reel
Small
reel
100 pcs reel
2
125A6HR-21041,000A6HR-2104-P500A6HR-2104-PM100A6HR-2104-R100
4
70A6HR-4104A6HR-4104-PA6HR-4104-PMA6HR-4104-R100
6
50A6HR-6104A6HR-6104-PA6HR-6104-PMA6HR-6104-R100
8
40A6HR-8104A6HR-8104-PA6HR-8104-PMA6HR-8104-R100
10
30A6HR-0104A6HR-0104-PA6HR-0104-PMA6HR-0104-R100
Note: Order in multiples of the package quantity.
Ratings/Specifications
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
-30 to +85 °C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35 °C)
Insulation resistance
100 MΩ min. (at 100 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between terminals
300 VAC for 1 min
Vibration resistance
Malfunction
10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction
490 m/s2 min.
Durability
Electrical
1,000 operations min.
Washing
Not possible
Degree of protection
IEC IP40
Operating force (OFF to ON)
0.29 to 4.9 N {30 to 500 gf}
Weight
0.13g (2 poles)
0.22g (4 poles)
0.3g (6 poles)
0.4g (8 poles)
0.48g (10 poles)
Dimensions
(Unit: mm)
Standard
A6HR-img104
A6HR-img104-P
A6HR-img104-PM
A6HR-img104-R100
A6HR:Dimensions1

Dimensions of PCB Pad (Top View)



Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.

No. of poles
Model
A
2
A6HR-21043.67
4
A6HR-41046.21
6
A6HR-61048.75
8
A6HF-810411.29
10
A6HR-010413.83


Internal Connections
Contact Form (Top View)


A6HR:Dimensions3

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.