Product Details Portlet

A6H Slide DIP Switch

Slide DIP Switches with Ultla-low profile and Half-pitch

  • Industry’s lowest-class profile of 1.55 mm.
  • Half-pitch (1.27-mm) design reduces mounting space by 63%.
    (compared with conventional models)
  • Washable, with seal tape available.
  • Embossed taping available for small reel 100 pcs/ 500 pcs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Type




Number of poles
Flat actuator
Standard
With seal tape


Quantity
per tube
Quantity
per tube
2
A6H-2101125A6H-2102125
4
A6H-410175A6H-410275
6
A6H-610154A6H-610254
8
A6H-810140A6H-810240
10
A6H-010133A6H-010233
Note: Order in multiples of the package quantity.

Embossed Taping
Type




Number of poles
Flat actuator
Standard
With seal tape
Standard reelQuantity
per reel
Small reelQuantity
per reel
100 pcs reelQuantity
per reel
Standard reelQuantity
per reel
Small reelQuantity
per reel
100 pcs reelQuantity
per reel
2
A6H-2101-P4,000A6H-2101-PM500A6H-2101-R100100A6H-2102-P4,000A6H-2102-PM500A6H-2102-R100100
4
A6H-4101-PA6H-4101-PMA6H-4101-R100A6H-4102-PA6H-4102-PMA6H-4102-R100
6
A6H-6101-PA6H-6101-PMA6H-6101-R100A6H-6102-PA6H-6102-PMA6H-6102-R100
8
A6H-8101-PA6H-8101-PMA6H-8101-R100A6H-8102-PA6H-8102-PMA6H-8102-R100
10
A6H-0101-PA6H-0101-PMA6H-0101-R100A6H-0102-PA6H-0102-PMA6H-0102-R100
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to +70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between terminals
300 VAC for 1 min
Vibration resistance
Malfunction
10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction
300 m/s2 min.
Durability
Electrical
1,000 operations min.
Washing
Standard models: Not possible, Models with seal tape: Possible
Degree of protection
IEC IP40
Operating force
0.29 to 4.9 N {30 to 500 gf}
Weight
0.06 g (2 poles)
0.09 g (4 poles)
0.12 g (6 poles)
0.15 g (8 poles)
0.18 g (10 poles)
Dimensions
(Unit: mm)
●Flat Actuator

Standard

A6H-img101
A6H-img101-P
A6H-img101-PM
A6H-img101-R100
A6H:Dimensions1
StandardWith seal tape
A6H:Dimensions1
img

With Seal Tape
A6H-img102
A6H-img102-P
A6H-img102-PM
A6H-img102-R100
img




Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.


Dimensions of PCB Pad (Reference)
(Top View)



   P: Number of poles

No. of poles
Model
Dimension A
Standard
With seal tape
2
A6H-2101A6H-21023.77
4
A6H-4101A6H-41026.31
6
A6H-6101A6H-61028.85
8
A6H-8101A6H-810211.39
10
A6H-0101A6H-010213.93


Internal Connections
Contact Form (Top View)

A6H:Dimensions4

Precautions

Be sure to read the Safety Precautions common to all DIP Switches for correct use.