Product Details Portlet

XC4W Coaxial Contacts for XC4M and XC4N

Medium/High-Current Connectors Conform to International Standards.

  • DIN 41612 compliance ensures full interchangeability.
  • Sufficient creepage distance for medium/high-current and high-voltage circuit applications.
  • Mounts in XC5-series Racks.
  • The product line also includes M-type (Mixed) DIN Connectors.
  • The XC4 conforms to UL standards (No.E103202). (Some models are not included)

Discontinuation Date: Jun. 30, 2018 (only for some items)

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
  Contact form Sleeve diameter (mm) Model
Plug Straight cable-connecting contacts (solder and crimping) 2.2 dia. XC4W-2111
3.2 dia. XC4W-2211
Right-angle solder DIP contacts --- XC4W-2014
Socket Straight cable-connecting contacts (solder and crimping) 2.2 dia. XC4W-3111
3.2 dia. XC4W-3211
Right-angle cable-connecting contacts (solder and crimping) 2.2 dia. XC4W-3112
3.2 dia. XC4W-3212
Note: The coaxial contact was designed for a 50-Ω cable, but a 75-Ω cable may be used at some frequencies.
Model
Item
XC4A/B XC4E/F XC4G/H XC4K/L XC4M/N Remarks
Rated current 6A 15A 2A  
Rated voltage 380 VAC 500 VAC 300 VAC  
Contact resistance 15mΩ max. 8mΩ max. 20mΩ max. At 20 mV, 100 mA max.
At 20 mV, 100 mA max. 106MΩ min. At 100 VDC
Dielectric strength 1,550 VAC 3,100 VAC 1,000 VAC 1 min (leakage current: 1 mA max.)
Total insertion force 74 N 1.23 N per contact 39 N 88 N 0.93 N per contact Max. value
Removal force 0.20 N 0.15 N 0.20 N 0.15 N Min. value with a test gauge
Insertion durability 400 times  
Ambient operating temperature -55 to 125℃ With no icing at low temperature
(unit: mm)

XC4W

Dimensions (mm)
Model A
XC4W-2111 2.2
XC4W-2211 3.2
XC4W-3111 2.2
XC4W-3211 3.2
XC4W-3112 2.2
XC4W-3212 3.2