Product Details Portlet

D2T Miniature Power / Door Switch

Door Switch Incorporated with Two Circuits for Power Loads and Micro Loads.

  • Compact size, with two separate circuits for power and signals.
  • Panel- or screw-mounted with ease.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Actuator(see note) Right-angled solder terminals Straight solder terminals
Pin plunger 
D2T-T1 D2T-T1S
Hinge lever 
D2T-LT1 D2T-LT1S

Contact Form (DPST-NO)
Ratings
 
Rated voltage Resitive load
Between terminals 1 and 2
Between terminals 3 and 4
250VAC
125VAC
5A
0.1 A
Note: The ratings values apply under the following trest conditions.
 
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 20 operations/min

Characteristics
Permissible operating speed
10 mm to 500 mm/s (pin plunger models)
Permissible operating frequency
Mechanical: 120 operations /min max.
Electrical: 30 operations /min max.
Insulation resistance
100 MΩ min. (at 500 VDC)
Contact resistance (initial value)
Between terminals 1 and 2: 50 mΩ max.
Between terminals 3 and 4: 100 m Ω max.
Dielectric strength
1,000 VAC for 1 min 50/60 Hz between terminals of same polarity
1,500 VAC for 1 min 50/60 Hz between current-carrying metal part and ground (see note 1), between each terminal and non-current-carrying metal part, and between terminals of different polarity
Vibration resistance *1
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction:1,000m/s2{approx.100G} max.
Malfunction *1: 300 m/s2 {approx. 30G} max.
Durability *2
Mechanical:  100,000 operations min.(60 operations/min)
Electrical: 100,000 operations min.(30 operations/min)
Degree of protection
IEC IP 40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-25ºC to +85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity
85% max. (for +5ºC to +35ºC)
Weight
Approx. 10 g (pin plunger models)
Note: The data given above are initial values.
  *1  The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1 ms max.
  *2  For testing conditions, consult your OMRON sales representative.
The illustrations and drawings are for right-angled terminals. Straight terminals are omitted.
 
Pin Plunger Models
D2T-T1
D2T-T1S
D2A:Dimensions1
 
OF max.
RF min.
TTF max.
3.24 N {330 gf}
0.5 N {50 gf}
6.37 N {650 gf}
OT min.
0.8 mm
OP *
4.4±0.6 mm
(see note)
* Operating sequence of the circuit between terminals 1 and 2 and the circuit between terminals 3 and 4 is not specified.
 
Hinge Lever Models
D2T-LT1
D2T-LT1S
D2A:Dimensions2
 
OF max.
RF min.
TTF max.
1.47 N { 150 gf}
0.2 N { 20 gf}
2.45 N {250 gf}
OT min.
1.6 mm
FP Max.
OP *
RP Max.
TTP Max.
10.1 mm
6.9±1.3 mm
9.5 mm
3.6 mm
* Operating sequence of the circuit between terminals 1 and 2 and the circuit between terminals 3 and 4 is not specified.
 
Note: 1.  Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  2.  The operating characteristics are for operation in the A direction ().

Correct Use

●Mounting

•Apply operation force to the pin plunger in the direction it oper- ates.Applying forces laterally or from an oblique direction may damage the pin plunger.

•Use M3 mounting screws to mount the Switch. Tighten the screws to a torque of 0.4 to 0.6 Nm {4 to 6 kgfcm}.

Soldering

•Terminal connectiion
When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering.
Complete the soldering at the iron tip temperature not exceeding 350°C within 3 seconds, and do not apply any external force for 1 minute after soldering. Soldering at a excessively high temperature or soldering for more than 3 s may deteriorate the characteristics of the Switch.