Product Details Portlet

D2D Power/Door Switch

Door Interlock Power Switch with Minimum Contact Gap of 3 mm

  • Offers the minimum contact gap of 3 mm required for power switches as standard equipment.
  • Safety considerations include a double return spring and direct drive positive contact opening feature.
  • Pull-on lock model for easy maintenance is also available.
RoHS Compliant
Model 2D/3D CAD
D2D-1000 Download
D2D-1001 Download
D2D-1002 Download
D2D-1100 Download
D2D-1101 Download
D2D-1102 Download
D2D-2000 Download
D2D-2100 Download
D2D-3103 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Mounting
method
Contact form Standard Pull-on lock
(see note )
Contact gap: 3 mm min. Contact gap: 1 mm
Screw mounting
SPDB-NO/NC
D2D-1000 D2D-2000
SPDB-NO
D2D-1001 -
SPDB-NC
D2D-1002 -
Panel mounting
SPDB-NO/NC
D2D-1100 D2D-2100
SPDB-NO
D2D-1101 -
SPDB-NC
D2D-1102 -
SPDB-NO+SPDB-NO/NC
D2D-3103 -
DPDB-NO
D2D-3104 -
Note: Refer to Datasheet's page 4 for the pull-on lock function.

Contact Form
SPDB-NO/NC SPDB-NO SPDB-NC
SPDB-NO+SPDB-NO/NC DPDB-NO
Ratings
Type
Item
Rated voltage
Resistive load
Standard
250 VAC
16A
Pull-on lock
250 VAC
10A
Note:  The ratings values apply under the following test conditions:
  Ambient temperature: 20±2ºC
  Ambient humidity: 65±5%
  Operating frequency: 30 operations/min

Characteristics
Item D2D-1000
models
D2D-2000
models
D2D-3000
models
Permissible operating speed
10 mm to 1 m/s
Permissible
operating
frequency
Mechanical: 300 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance
100 MΩ min. (at 500 VDC)
Contact resistance
(initial value)
50 mΩ max.
Dielectric
strength
(50/60Hz
1min)
Between terminals
of
same polarity
2,000 VAC 1,000 VAC 2,000 VAC
Between terminals
and
ground (see note2)
2,000 VAC 1,500 VAC 2,000 VAC
Between terminals
and
non-current-carrying
metal part
2,500 VAC 1,500 VAC -
Between terminals
and
actuator
4,000 VAC - 4,000 VAC
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction: 1,000m/s2 {approx. 100G} max.
Malfunction: 500 m/s2
{approx. 50G} max.
Malfunction: 300 m/s2
{approx. 30G} max.
Malfunction: 500 m/s2
{approx. 50G} max.
Durability *
Mechanical: 10,000,000 operations min. (60 operations/min)
Electrical: 100,000 operations min. (30 operations/min)
Degree of protection
IEC IP40
Degree of protection
against electric shock
Class II
Proof tracking index (PTI)
175
Ambient Operating temperature
-25ºC to 85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient Operating humidity
85% max. (for 5 ºC to 35ºC)
Weight
Approx. 14 g (D2D-1000)
Note:  The data given above are initial values.
  For testing conditions, consult your OMRON sales representative.
 
Standard Models
Screw Mounting
D2D-1000
D2D-1001
D2D-1002
 

D2D:Dimensions1
Model
Screw mounting
D2D-1000
D2D-1001
D2D-1002
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
7.35 N {750 gf}
---
5.88 N {600 gf}
7.35 N {750 gf}
2.94 N {300 gf}
---
7.35 N {750 gf}
OT min. 2.3mm 2.3mm 5.5mm
FP max.
OP NC-OFF

NO-ON

TTP max.  
16.4mm
15.9±0.4mm
12.7 ±0.4mm
10mm
17mm
---
12.7±0.4mm
10mm
16.4mm
15.9±0.4mm
---
10mm
 

Panel Mounting
D2D-1100
D2D-1101
D2D-1102
D2D:Dimensions2
Model
Panel mounting
D2D-1100
D2D-1101
D2D-1102
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
7.35 N {750 gf}
---
5.88 N {600 gf}
7.35 N {750 gf}
2.94 N {300 gf}
---
7.35 N {750 gf}
OT min. 2.3mm 2.3mm 5.5mm
FP max.
OP NC-OFF
NO-ON
TTP max.  

12.4mm
11.9±0.4mm
8.7±0.4mm
6mm

13mm
---
8.7±0.4mm
6mm
12.4mm
11.9±0.4mm
---
6mm
 

Panel Mounting
D2D-3103
D2D:Dimensions3
Model
D2D-3103
OF max. NC-OFF
NO-ON
TTF max.
2.94 N {300 gf}
5.88 N {600 gf}
9.81 N {1,000 gf}
OT min. 2.3mm
FP max.
OP * NC-OFF
NO-ON
TTP max.  
12.4mm
11.9±0.8mm
8.7±0.8mm
6.4mm

* Operating sequence of the two circuits are not specified.
 
 
Panel Mounting
D2D-3104
D2D:Dimensions4
Model
D2D-3104
OF max. NC-OFF
NO-ON
TTF max.
---
5.88 N {600 gf}
9.81 N {1,000 gf}
OT min. 2.3mm
FP max.
OP * NC-OFF
NO-ON
TTP max.  
13.5mm
---
8.7±0.8mm
6.4mm

* Operating sequence of the two circuits are not specified.
Note: 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction().
 

Pull-on Lock Models
Screw Mounting
D2D-2000
D2D:Dimensions5

Panel Mounting
D2D-2100

D2D:Dimensions6

Momentary Operation
(Normal Operation)
Model
D2D-2000
D2D-2100
OF max. NC-OFF
NO-ON
TTF max.
1.96 N {200 gf}
2.94 N {300 gf}
5.88 N {600 gf}
1.96 N {200 gf}
2.94 N {300 gf}
5.88 N {600 gf}
OT min. 4.5mm 4.5mm
FP max.
OP NC-OFF
NO-ON
TTP max.  
14.3mm
13.5±0.6mm
12.7±0.6mm
8.3mm
10.3mm
9.5±0.6mm
8.7±0.6mm
4.3mm

Pull-on Lock Operation
Model
D2D-2000
D2D-2100
OF max. 19.61 N {2,000 gf}
PT max.
OT min.
MD max.
2mm
0.4mm
1.5mm
FP max.
OP
TTP max.
14.3mm
15.1±0.6mm
16.5mm
10.3mm
11.1±0.6mm
12.5mm

Correct Use

●Mounting

•Apply operation force to the pin plunger in the direction it oper- ates. Applying forces laterally or from an oblique direction may damage the pin plunger.

•Use M4 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.49 to 0.69 Nm {5 to 7 kgcm}

●Wiring

It is recommended to use sleeve receptacles when connecting with the quick connect terminals.
Insert the receptacle straight toward the terminal.
Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.

●Using Micro Loads

Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. It is recommended to use the Switch in the operation range shown below. The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operations, indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.