Product Details Portlet

D2SW-P Sealed Subminiature Basic Switch

Sealed Basic Switch with Simplified Construction, Mounting Compatible with SS and D2SW Series.

  • Rubber packing construction keeps dust off and offers temporary waterproofing protection (IEC IP67).
  • Switch rating of 2A at 250 VAC possible with a single-leaf movable spring. Models for micro loads are also available.
  • Solder, quick-connect terminals (#110), PCB terminals and molded lead wires are available.
  • UL, CSA, VDE safety standard approved models are available.upon request.
RoHS Compliant
Model 2D/3D CAD
D2SW-P01D Download
D2SW-P01H Download
D2SW-P01L1D Download
D2SW-P01L1H Download
D2SW-P01L1M Download
D2SW-P01L1T Download
D2SW-P01L2D Download
D2SW-P01L2H Download
D2SW-P01L2M Download
D2SW-P01L2T Download
D2SW-P01L3D Download
D2SW-P01L3H Download
D2SW-P01L3M Download
D2SW-P01L3T Download
D2SW-P01M Download
D2SW-P01T Download
D2SW-P2D Download
D2SW-P2H Download
D2SW-P2L1D Download
D2SW-P2L1H Download
D2SW-P2L1M Download
D2SW-P2L1T Download
D2SW-P2L2D Download
D2SW-P2L2H Download
D2SW-P2L2M Download
D2SW-P2L2T Download
D2SW-P2L3D Download
D2SW-P2L3H Download
D2SW-P2L3M Download
D2SW-P2L3T Download
D2SW-P2M Download
D2SW-P2T Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Terminal
Rating    Actuator
Solder terminalsPCB terminalsQuick-connect
terminals(#110)
Molded lead wires
2APin plungerD2SW-P:Ordering Information1D2SW-P2HD2SW-P2DD2SW-P2TD2SW-P2M
Hinge leverD2SW-P:Ordering Information2D2SW-P2L1HD2SW-P2L1DD2SW-P2L1TD2SW-P2L1M
Hinge roller leverD2SW-P:Ordering Information3D2SW-P2L2HD2SW-P2L2DD2SW-P2L2TD2SW-P2L2M
Simulated roller hinge leverD2SW-P:Ordering Information4D2SW-P2L3HD2SW-P2L3DD2SW-P2L3TD2SW-P2L3M
0.1APin plungerD2SW-P:Ordering Information1D2SW-P01HD2SW-P01DD2SW-P01TD2SW-P01M
Hinge leverD2SW-P:Ordering Information2D2SW-P01L1HD2SW-P01L1DD2SW-P01L1TD2SW-P01L1M
Hinge roller leverD2SW-P:Ordering Information3D2SW-P01L2HD2SW-P01L2DD2SW-P01L2TD2SW-P01L2M
Simulated roller hinge leverD2SW-P:Ordering Information4D2SW-P01L3HD2SW-P01L3DD2SW-P01L3TD2SW-P01L3M
Note:Consult your OMRON sales representative for details on SPST-NO and SPST-NC models.

Contact Form
SPDTSPST-NC
(Molded lead wire models only)
SPST-NO
(Molded lead wire models only)
D2SW-P:Ordering Information5D2SW-P:Ordering Information5D2SW-P:Ordering Information5
Note: Lead wire colors are indicated in perentheses.
Ratings
Model
Rated voltage
Resistive load
D2SW-P2
30 VDC2 A
250 VAC
D2SW-P01
30 VDC0.1 A
125 VAC
Note:The ratings values apply under the following test conditions.
Ambient temperature: 20 ±2ºC
Ambient humidity: 65 ±5%
Operating frequency: 20 operations/min

Characteristics
Item
Model
D2SW-P2
D2SW-P01
Permissible operating speed0.1 mm to 500 mm/s (pin plunger models)
Permissible operating frequencyMechanical: 120 operations/min max.
Electrical: 20 operations/min max.
Insulation resistance100 mΩ min. (500 VDC with insulation tester)
Contact resistance (initial value)Terminal models:50 mΩ max.
Molded lead wire models:100 mΩ max.
Terminal models:100 mΩ max.
Molded lead wire models:150 mΩ max.
Dielectric strength *11,000 VAC, 50/60 Hz for 1 min between terminals of the same polarities600 VAC, 50/60 Hz for 1 min between terminals of the same polarities
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts
Vibration resistance *2Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistanceDestruction: 1,000 m/s2 {approx. 100G} max.
Malfunction *2: 300 m/s2 {approx. 30G} max.
Durability *3Mechanical: 1,000,000 operations min.
(60 operations/min.)
Electrical: 50,000 operations min.
(20 operations min.)
Mechanical: 1,000,000 operations min.
(60 operations/min.)
Electrical: 200,000 operations min.
(20 operations min.)
Degree of protectionIEC IP67 (See note 5)
(excluding the terminals on terminal models)
Degree of protection against electric shockClass Ⅰ
Proof tracking index (PTI)175
Ambient operating temperature-20ºC to +70ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity85% max. (for +5ºC to +35ºC)
WeightApprox.2 g (pin plunger models with terminals)
Note:The data given above are initial values.

*1The dielectric strength shown in the table indicates values for models with a Separator.

*2The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of contact is 1 ms max.

*3For testing conditions, consult your OMRON sales representative.
Dimensions
(Unit: mm)

Note:1.Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

2.The operating characteristics are for operation in the A direction ( ).
Pin Plunger
D2SW-P2
D2SW-P01
D2SW_P:Dimensions1
D2SW_P:Dimensions2
OF max.
RF min.
1.8 N {183 gf}
0.2 N {20 gf}
PT max.
OT min.
MD max.
0.6 mm
0.4 mm
0.15 mm
OP8.4± 0.3 mm


Hinge Lever
D2SW-P2L1
D2SW-P01L1
D2SW_P:Dimensions3
D2SW_P:Dimensions4
OF max.
RF min.
0.6 N {61 gf}
0.05 N {5 gf}
OT min.
MD max.
0.8 mm
0.8 mm
FP max.
OP
13.6 mm
8.8± 0.8 mm


Hinge Roller Lever
D2SW-P2L2
D2SW-P01L2
D2SW_P:Dimensions5
D2SW_P:Dimensions6
OF max.
RF min.
0.6 N {61 gf}
0.05 N {5 gf}
OT min.
MD max.
0.8 mm
0.8 mm
FP max.
OP
19.3 mm
14.5± 0.8 mm


Simulated Roller Lever
D2SW-P2L3
D2SW-P01L3
D2SW_P:Dimensions7
D2SW_P:Dimensions8
OF max.
RF min.
0.6 N {61 gf}
0.05 N {5 gf}
OT min.
MD max.
0.8 mm
0.8 mm
FP max.
OP
15.5 mm
10.7± 0.8 mm

Cautions

●Degree of Protection

•Do not use this product in water.
Although this models satisfy the test conditions for the standard given below, this test is to check the ingress of water into the switch enclosure after submerging the Switch in water for a given time. Satisfying this test condition does not mean that the Switch can be used in water.

JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67(check water intrusion after immersion for 30 min submerged 1 m underwater)

•Do not operate the Switch when it is exposed to water spray, or when water drops adhere to the Switch surface, or during sudden temperature changes, otherwise water may intrude into the interior of the Switch due to a suction effect.
•Prevent the Switch from coming into contact with oil and chemicals.Otherwise, damage to or deterioration of Switch materials may result.
•Do not use the Switch in areas where it is exposed to silicon adhesives, oil, or grease, otherwise faulty contact may result due to the generation of silicon oxide.
•The environment-resistant performance of the switch differs depending on operating loads, ambient atmospheres, and installation conditions, etc. Please perform an operating test of the switch in advance under actual usage conditions.

●Soldering

•Connecting to Solder Terminals
When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering.
Complete the soldering at the iron tip temperature between 350 to 400°C within 3 seconds, and do not apply any external force for 1 minute after soldering. Soldering at a excessively high temperature or soldering for more than 3 s may deteriorate the characteristics of the Switch.
•Connecting to Quick-connect Terminals
Wire the quick-connect terminals (#110) with receptacles. Insert the terminals straight into the receptacles. Applying excessive external force laterally may cause deformation of terminals and may damage the housings.
•Connecting to PCB terminals
When using automatic soldering baths, we recommend soldering at 260±5°C within 5 seconds. Make sure that the liquid surface of the solder does not flow over the edge of the board.
When soldering terminals manually, complete the soldering at the iron tip temperature between 350 to 400°C within 3 seconds, and do not apply any external force for 1 minute after soldering. When applying solder, keep the solder away from the case of the Switch and do not allow solder or flux to flow into the case.


Correct Use

●Mounting

•Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection. Failure to do so may result in electric shock or burning.
•Use M2.3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.23 to 0.26 Nm {2.3 to 2.7 kgfcm}. Exceeding the specified torgue may result in deterioration of the sealing or damage. Mount the Switch onto a flat surface. Mounting on an uneven sur- face may cause deformation of the Switch, resulting in faulty oper- ation or damage.

●Operating Body

•Use an operating body with low frictional resistance and of a shape that will not interfere with the sealing rubber, otherwise the plunger may be damaged or the sealing may deteriorate.
With the pin plunger models, set the Switch so that the plunger can be pushed in from directly above. Since the plunger is cov- ered with a rubber cap, applying a force from lateral directions may cause damage to the plunger or reduction in the sealing capability.

●Handling

•Do not handle the Switch in a way that may cause damage to the sealing rubber.
•When handling the Switch, ensure that uneven pressure or, as shown in the following diagram, pressure in a direction other than the operating direction is not applied to the Actuator, otherwise the Actuator or Switch may be damaged, or durability may be decreased.

●Wiring Molded Lead Wire Models

•When wiring molded lead wire models, ensure that there is no weight on the wire or that there are no sharp bends near the parts where the wire is drawn out. Otherwise, damage to the Switch or deterioration in the sealing may result.

●Using Micro Loads

•Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load.This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation λ60=0.5×10-6/operations indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.