Product Details Portlet

D2QW Sealed Subminiature Basic Switch

Sealed long stroke slide-contact switch for reliable ON/OFF action even in severe environmental conditions.

  • Extra-long stroke even without levers. (OT: 2.7 mm)
  • Clip contacts with highly reliable slide contact mechanism.
  • High temperature resistance up to 85°C and drip-proof structure for wide range of applications environmental resistance required.
    (Conforms to IP67, except for terminal section.)
  • Models available with highly reliable gold-plated contacts.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Models with Solder Terminals
Actuator  Terminals 
Contact
Contact form
Gold plated  Silver plated 
Model
Pin plunger 

D2VW:Ordering Information1

PCB  SPST-NO  D2QW-C003D  D2QW-C103D 
SPST-NC  D2QW-C002D  D2QW-C102D 
Solder  SPST-NO  D2QW-C003H  D2QW-C103H 
SPST-NC  D2QW-C002H  D2QW-C102H 
Molded lead wires downwards  SPST-NO  D2QW-C003M  D2QW-C103M 
SPST-NC  D2QW-C002M  D2QW-C102M 
Molded lead wires on left-side  SPST-NO  D2QW-C003ML  D2QW-C103ML 
SPST-NC  D2QW-C002ML  D2QW-C102ML 
Molded lead wires on right-side  SPST-NO  D2QW-C003MR  D2QW-C103MR 
SPST-NC  D2QW-C002MR  D2QW-C102MR 
Simulated Roller Lever

D2VW:Ordering Information5

PCB  SPST-NO  D2QW-C073D  D2QW-C173D 
SPST-NC  D2QW-C072D  D2QW-C172D 
Solder  SPST-NO  D2QW-C073H  D2QW-C173H 
SPST-NC  D2QW-C072H  D2QW-C172H 
Molded lead wires downwards  SPST-NO  D2QW-C073M  D2QW-C173M 
SPST-NC  D2QW-C072M  D2QW-C172M 
Molded lead wires on left-side  SPST-NO  D2QW-C073ML  D2QW-C173ML 
SPST-NC  D2QW-C072ML  D2QW-C172ML 
Molded lead wires on right-side  SPST-NO  D2QW-C073MR  D2QW-C173MR 
SPST-NC  D2QW-C072MR  D2QW-C172MR 
Leaf lever 

D2VW:Ordering Information5

PCB  SPST-NO  D2QW-C063D  D2QW-C163D 
SPST-NC  D2QW-C062D  D2QW-C162D 
Solder  SPST-NO  D2QW-C063H  D2QW-C163H 
SPST-NC  D2QW-C062H  D2QW-C162H 
Molded lead wires downwards  SPST-NO  D2QW-C063M  D2QW-C163M 
SPST-NC  D2QW-C062M  D2QW-C162M 
Molded lead wires on left-side  SPST-NO  D2QW-C063ML  D2QW-C163ML 
SPST-NC  D2QW-C062ML  D2QW-C162ML 
Molded lead wires on right-side  SPST-NO  D2QW-C063MR  D2QW-C163MR 
SPST-NC  D2QW-C062MR  D2QW-C162MR 
Bent leaf lever  

D2VW:Ordering Information5

PCB  SPST-NO  D2QW-C083D  D2QW-C183D 
SPST-NC  D2QW-C082D  D2QW-C182D 
Solder  SPST-NO  D2QW-C083H  D2QW-C183H
SPST-NC  D2QW-C082H D2QW-C182H 
Molded lead wires downwards  SPST-NO  D2QW-C083M D2QW-C183M
SPST-NC  D2QW-C082M D2QW-C182M
Molded lead wires on left-side  SPST-NO  D2QW-C083ML D2QW-C183ML
SPST-NC  D2QW-C082ML D2QW-C182ML
Molded lead wires on right-side  SPST-NO  D2QW-C083MR D2QW-C183MR
SPST-NC  D2QW-C082MR D2QW-C182MR
 
Contact Form
SPST-NO SPST-NC
Ratings
Rated voltage (V) Resistive load
30 VDC
14 VDC
0.1 A
10 mA
Note: The ratings values apply under the following test conditions:
(1) Ambient temperature:
(2) Ambient humidity:
(3) Operating frequency:
20±2℃
65±5%
20 operations/min

Characteristics
Permissible operating speed SPST-NO: 1 mm to 500 m/s
SPST-NC: 30 mm to 500 m/s
Permissible operating frequency 120 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance (initial value) Terminal models

100 mΩ max.

Molded lead wire
models
150 mΩ max.
Dielectric strength Between terminals of
the same polarity
600 VAC 50/60 Hz 1min
Between current-carrying
metal parts and ground
1,500 VAC 50/60 Hz 1min
Between terminals and
non-current-carrying
metal parts
1,500 VAC 50/60 Hz 1min
Vibration resistance Malfunction 10 to 55 Hz,
1.5 mm double amplitude
Shock resistance Durability 1,000 m/s2 {approx. 100G} max.
Malfunction 300 m/s2 {approx. 30G} max.
Durability Mechanical 500,000 operations min. (30 operations/min)
Electrical 30 VDC 0.1 A 200,000 operations min.
14 VDC 10 mA 500,000 operations min.
(20 operations/min)
Degree of protection IEC IP67 (excluding the terminals)
Degree of protection against electric
shock
Class I
Proof tracking index (PTI) 175
Ambient operating temperature –40 to +85 °C(at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity 95% max. (for +5 to +35°C)
Weight Approx. 0.7 g (for pin plunger models)
(Unit: mm)

The illustrations and drawings are for solder terminals models.
Refer to "Terminals/Appearances" of the previous page for details on models with Straight PCB terminals.
When ordering, replace □ with the code for the terminal that you need.


Pin Plunger
D2QW-C□02□
D2QW-C□03□
Model
Operating
characteristics
 
D2QW-C□02□ D2QW-C□03□
Operating Force OF Max.
1.5 N {153 gf} 1.5 N {153 gf}
Overtravel OT
(2.9) mm (2.7) mm
Free Position FP Max.
9.2 mm 9.2 mm
Operating Position OP
8.7±0.3 mm 8.4±0.3 mm
Total Travel Position TTP
5.9 mm 5.9 mm
 
Leaf lever
D2QW-C□62□
D2QW-C□63□
Model
Operating
characteristics
 
D2QW-C□62□ D2QW-C□63□
Operating Force OF Max.
1.7 N {173 gf} 1.7 N {173 gf}
Overtravel OT
(3.7) mm (3.2) mm
Free Position FP Max.
11.5 mm 11.5 mm
Operating Position OP
9.8±0.5 mm 9.3±0.5 mm
Total Travel Position TTP
6.2 mm 6.2 mm
 
Simulated Roller Leaf Lever
D2QW-C□72□
D2QW-C□73□
Model
Operating
characteristics
 
D2QW-C□72□ D2QW-C□73□
Operating Force OF Max.
1.5 N {153 gf} 1.5 N {153 gf}
Overtravel OT
(3.9) mm (3.5) mm
Free Position FP Max.
14.4 mm 14.4 mm
Operating Position OP
12.5±0.5 mm 12.0±0.5 mm
Total Travel Position TTP
8.7 mm 8.7 mm
 
Bent leaf lever
D2QW-C□82□
D2QW-C□83□
Model
Operating
characteristics
 
D2QW-C□82□ D2QW-C□83□
Operating Force OF Max.
1.7 N {173 gf} 1.7 N {173 gf}
Overtravel OT
(3.7) mm (3.2) mm
Free Position FP Max.
11.3 mm 11.3 mm
Operating Position OP
9.6±0.5 mm 9.1±0.5 mm
Total Travel Position TTP
6.0 mm 6.0 mm

Cautions

●Degree of Protection

•Do not use this product underwater.
Although molded lead wire models satisfy the test conditions for the standard given below, this test is to check the ingress of water into the switch enclosure after submerging the Switch in water for a given time. Satisfying this test condition does not mean that the Switch can be used underwater.
•JIS (Japanese Industrial Standards)
C0920 (Waterproof test of the electrical machinery/appliance and wiring materials)
Degree of protection: 7, Model: Waterproof
•IEC (International Electrotechnical Commission)
Publication 529 (Degrees of Protection Provided by Enclosures)
Degree of protection: IP67
•Do not operate the Switch when it is exposed to water spray, or when water drops adhere to the Switch surface, or during sudden temperature changes, otherwise water may intrude into the interior of the Switch due to a suction effect.
•Prevent the Switch from coming into contact with oil and chemicals.
Otherwise, damage to or deterioration of Switch materials may result.
•Do not use the Switch in areas where it is exposed to silicon adhesives, oil, or grease. Otherwise faulty contact may result due to the generation of silicon oxide.

●Soldering

•When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering. Complete soldering within 3 seconds using a soldering iron with a capacity of 50 W max and a tip temperature of 300°C max. Also, do not apply external force to the Switch for 1 minute after soldering.
Improper soldering involving an excessively high temperature or excessive soldering time may deteriorate the characteristics of the Switch.
When performing automatic soldering, solder at 260°C max and complete soldering with 5 seconds. Pay careful attention so that flux or solder liquid does not flow over the edge of the PCB panel.

●Side-actuated (Cam/Dog) Operation

•When using a cam or dog to operate the Switch, factors such as the operating speed, operating frequency, push-button indentation, and material and shape of the cam or dog will affect the durability of the Switch. Confirm performance specifications under actual operation conditions before using the Switch in applications.

 

Correct Use

●Mounting

•Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection.
Failure to do so may result in electric shock or burning.
•When mouting with screw, use M3 mounting screw with plane washers or spring washers to securely mount the Switch.
Tighten the screws to a torque of 0.27 to 0.29 N·m {28 to 30 gf}. Exceeding the specified torque may result in deterioration of the sealing or damage.
•Secure the posts by thermal caulking or by pressing into an attached device. When pressed into an attached device, provide guides on the opposite ends of the posts to ensure that they do not fall out or rattle.

●Operating Body

•Use an operating body with low frictional resistance and of a shape that will not interfere with the sealing rubber, otherwise the plunger may be damaged or the sealing may deteriorate.

●Handling

•Do not handle the Switch in a way that may cause damage to the sealing rubber.
•When handling the Switch, ensure that pressure is not applied to the posts in the directions shown in the following diagram. Also, ensure that uneven pressure or pressure in a direction other than the operating direction is not applied to the Actuator as shown in the following diagram. Otherwise, the post, Actuator, or Switch may be damaged, or the durability may be reduced.

●Using Micro Loads

•Even when using micro load models within the operating range shown below, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.