Product Details Portlet

D2HW Sealed Ultra Subminiature Basic Switch

Smallest sealed snap-action switch in the industry with a very long stroke for reliable ON/OFF action.

  • The case dimensions are 78% of conventional models, contributing to down-sizing of mechanical modules.
  • Extra-long stroke even without levers. (OT reference value: 1.4 mm)
  • Made of environmentally-friendly materials.
    All models are lead-free, including molded lead wire models.
RoHS Compliant
Model 2D/3D CAD
D2HW-A201D Download
D2HW-A211D Download
D2HW-A221D Download
D2HW-A231D Download
D2HW-BL201DL Download
D2HW-BL201H Download
D2HW-BL201M Download
D2HW-BL202M Download
D2HW-BL202ML Download
D2HW-BL202MR Download
D2HW-BL203M Download
D2HW-BL203ML Download
D2HW-BL203MR Download
D2HW-BL211DL Download
D2HW-BL211H Download
D2HW-BL211M Download
D2HW-BL212M Download
D2HW-BL212ML Download
D2HW-BL212MR Download
D2HW-BL213M Download
D2HW-BL213ML Download
D2HW-BL213MR Download
D2HW-BL221DL Download
D2HW-BL221H Download
D2HW-BL221M Download
D2HW-BL222M Download
D2HW-BL222ML Download
D2HW-BL222MR Download
D2HW-BL223M Download
D2HW-BL223MR Download
D2HW-BL231DL Download
D2HW-BL231H Download
D2HW-BL231M Download
D2HW-BL232M Download
D2HW-BL232ML Download
D2HW-BL232MR Download
D2HW-BL233M Download
D2HW-BL233ML Download
D2HW-BL233MR Download
D2HW-BL241H Download
D2HW-BL241M Download
D2HW-BL242M Download
D2HW-BL242ML Download
D2HW-BL242MR Download
D2HW-BL243M Download
D2HW-BL243ML Download
D2HW-BL243MR Download
D2HW-BL261H Download
D2HW-BL261M Download
D2HW-BL262M Download
D2HW-BL262ML Download
D2HW-BL262MR Download
D2HW-BL263M Download
D2HW-BL263ML Download
D2HW-BL263MR Download
D2HW-BL271H Download
D2HW-BL271M Download
D2HW-BL272M Download
D2HW-BL272ML Download
D2HW-BL272MR Download
D2HW-BL273M Download
D2HW-BL273ML Download
D2HW-BL273MR Download
D2HW-BL281M Download
D2HW-BL282M Download
D2HW-BL283M Download
D2HW-BR201DR Download
D2HW-BR201H Download
D2HW-BR201M Download
D2HW-BR202M Download
D2HW-BR202ML Download
D2HW-BR202MR Download
D2HW-BR203M Download
D2HW-BR203ML Download
D2HW-BR203MR Download
D2HW-BR211DR Download
D2HW-BR211H Download
D2HW-BR211M Download
D2HW-BR212M Download
D2HW-BR212ML Download
D2HW-BR212MR Download
D2HW-BR213M Download
D2HW-BR213ML Download
D2HW-BR213MR Download
D2HW-BR221DR Download
D2HW-BR221H Download
D2HW-BR221M Download
D2HW-BR222M Download
D2HW-BR222ML Download
D2HW-BR222MR Download
D2HW-BR223M Download
D2HW-BR223ML Download
D2HW-BR223MR Download
D2HW-BR231DR Download
D2HW-BR231H Download
D2HW-BR231M Download
D2HW-BR232M Download
D2HW-BR232ML Download
D2HW-BR232MR Download
D2HW-BR233M Download
D2HW-BR233ML Download
D2HW-BR233MR Download
D2HW-BR241H Download
D2HW-BR241M Download
D2HW-BR242M Download
D2HW-BR242ML Download
D2HW-BR242MR Download
D2HW-BR243M Download
D2HW-BR243ML Download
D2HW-BR243MR Download
D2HW-BR261H Download
D2HW-BR261M Download
D2HW-BR262M Download
D2HW-BR262ML Download
D2HW-BR262MR Download
D2HW-BR263M Download
D2HW-BR263ML Download
D2HW-BR263MR Download
D2HW-BR271H Download
D2HW-BR271M Download
D2HW-BR272M Download
D2HW-BR272ML Download
D2HW-BR272MR Download
D2HW-BR273M Download
D2HW-BR273ML Download
D2HW-BR273MR Download
D2HW-BR281M Download
D2HW-BR282M Download
D2HW-BR283M Download
D2HW-C201H Download
D2HW-C201M Download
D2HW-C202M Download
D2HW-C202MR Download
D2HW-C203M Download
D2HW-C203MR Download
D2HW-C211H Download
D2HW-C211M Download
D2HW-C212M Download
D2HW-C212MR Download
D2HW-C213M Download
D2HW-C213MR Download
D2HW-C221H Download
D2HW-C221M Download
D2HW-C222M Download
D2HW-C222MR Download
D2HW-C223M Download
D2HW-C223MR Download
D2HW-C231H Download
D2HW-C231M Download
D2HW-C232M Download
D2HW-C232MR Download
D2HW-C233M Download
D2HW-C233MR Download
D2HW-C241H Download
D2HW-C241M Download
D2HW-C242M Download
D2HW-C242MR Download
D2HW-C243M Download
D2HW-C243MR Download
D2HW-C261H Download
D2HW-C261M Download
D2HW-C262M Download
D2HW-C262MR Download
D2HW-C263M Download
D2HW-C263MR Download
D2HW-C271H Download
D2HW-C271M Download
D2HW-C272M Download
D2HW-C272MR Download
D2HW-C273M Download
D2HW-C273MR Download
D2HW-C281M Download
D2HW-C282M Download
D2HW-C282MR Download
D2HW-C283M Download
D2HW-C283MR Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
PCB-mounted Models
    List of Models
Actuator Terminals Contact form
Long post on right
D2HW:Ordering Information1
Short post on right
D2HW:Ordering Information1
Pin plunger

D2HW:Ordering Information4
For PCB Straight SPDT --- ---
Angled D2HW-BR201DR D2HW-ER201DR
Hinge lever

D2HW:Ordering Information5
Straight --- ---
Angled D2HW-BR211DR D2HW-ER211DR
Long hinge lever

D2HW:Ordering Information6
Straight --- ---
Angled D2HW-BR221DR D2HW-ER221DR
Simulated roller hinge lever

D2HW:Ordering Information7
Straight --- ---
Angled D2HW-BR231DR D2HW-ER231DR
    List of Models
Actuator Terminals Contact form
Long post on left
D2HW:Ordering Information1
Short post on left
D2HW:Ordering Information1
Without posts
D2HW:Ordering Information1
Pin plunger

D2HW:Ordering Information4
For PCB Straight SPDT --- --- D2HW-A201D
Angled D2HW-BL201DL D2HW-EL201DL ---
Hinge lever

D2HW:Ordering Information5
Straight --- --- D2HW-A211D
Angled D2HW-BL211DL D2HW-EL211DL ---
Long hinge lever

D2HW:Ordering Information6
Straight --- --- D2HW-A221D
Angled D2HW-BL221DL D2HW-EL221DL ---
Simulated roller hinge lever

D2HW:Ordering Information7
Straight --- --- D2HW-A231D
Angled D2HW-BL231DL D2HW-EL231DL ---
Note1. Angled terminals and posts are the same direction.
Note2. "S" is added to the end of the model number for the UL/cUL-approved version Consult your OMRON sales representative for details.

Models with Solder Terminals or Molded Lead Wires
    List of Models
Actuator Terminals Contact form
Long post on right
D2HW:Ordering Information8
Short post on right
D2HW:Ordering Information1
Pin plunger

D2HW:Ordering Information11
Solder SPDT D2HW-BR201H D2HW-ER201H
Molded lead wires Downwards SPDT D2HW-BR201M D2HW-ER201M
SPST-NC D2HW-BR202M D2HW-ER202M
SPST-NO D2HW-BR203M D2HW-ER203M
Right-side SPST-NC D2HW-BR202MR D2HW-ER202MR
SPST-NO D2HW-BR203MR D2HW-ER203MR
Left-side SPST-NC D2HW-BR202ML D2HW-ER202ML
SPST-NO D2HW-BR203ML D2HW-ER203ML
Hinge lever

D2HW:Ordering Information12
Solder SPDT D2HW-BR211H D2HW-ER211H
Molded lead wires Downwards SPDT D2HW-BR211M D2HW-ER211M
SPST-NC D2HW-BR212M D2HW-ER212M
SPST-NO D2HW-BR213M D2HW-ER213M
Right-side SPST-NC D2HW-BR212MR D2HW-ER212MR
SPST-NO D2HW-BR213MR D2HW-ER213MR
Left-side SPST-NC D2HW-BR212ML D2HW-ER212ML
SPST-NO D2HW-BR213ML D2HW-ER213ML
Long hinge lever

D2HW:Ordering Information13
Solder SPDT D2HW-BR221H D2HW-ER221H
Molded lead wires Downwards SPDT D2HW-BR221M D2HW-ER221M
SPST-NC D2HW-BR222M D2HW-ER222M
SPST-NO D2HW-BR223M D2HW-ER223M
Right-side SPST-NC D2HW-BR222MR D2HW-ER222MR
SPST-NO D2HW-BR223MR D2HW-ER223MR
Left-side SPST-NC D2HW-BR222ML D2HW-ER222ML
SPST-NO D2HW-BR223ML D2HW-ER223ML
Simulated roller hinge lever

D2HW:Ordering Information14
Solder SPDT D2HW-BR231H D2HW-ER231H
Molded lead wires Downwards SPDT D2HW-BR231M D2HW-ER231M
SPST-NC D2HW-BR232M D2HW-ER232M
SPST-NO D2HW-BR233M D2HW-ER233M
Right-side SPST-NC D2HW-BR232MR D2HW-ER232MR
SPST-NO D2HW-BR233MR D2HW-ER233MR
Left-side SPST-NC D2HW-BR232ML D2HW-ER232ML
SPST-NO D2HW-BR233ML D2HW-ER233ML
Hinge roller lever

D2HW:Ordering Information15
Solder SPDT D2HW-BR241H D2HW-ER241H
Molded lead wires Downwards SPDT D2HW-BR241M D2HW-ER241M
SPST-NC D2HW-BR242M D2HW-ER242M
SPST-NO D2HW-BR243M D2HW-ER243M
Right-side SPST-NC D2HW-BR242MR D2HW-ER242MR
SPST-NO D2HW-BR243MR D2HW-ER243MR
Left-side SPST-NC D2HW-BR242ML D2HW-ER242ML
SPST-NO D2HW-BR243ML D2HW-ER243ML
Straight leaf lever

D2HW:Ordering Information16
Solder SPDT D2HW-BR251H D2HW-ER251H
Molded lead wires Downwards SPDT D2HW-BR251M D2HW-ER251M
SPST-NC D2HW-BR252M D2HW-ER252M
SPST-NO D2HW-BR253M D2HW-ER253M
Right-side SPST-NC D2HW-BR252MR D2HW-ER252MR
SPST-NO D2HW-BR253MR D2HW-ER253MR
Left-side SPST-NC D2HW-BR252ML D2HW-ER252ML
SPST-NO D2HW-BR253ML D2HW-ER253ML
Leaf lever

D2HW:Ordering Information16
Solder SPDT D2HW-BR261H D2HW-ER261H
Molded lead wires Downwards SPDT D2HW-BR261M D2HW-ER261M
SPST-NC D2HW-BR262M D2HW-ER262M
SPST-NO D2HW-BR263M D2HW-ER263M
Right-side SPST-NC D2HW-BR262MR D2HW-ER262MR
SPST-NO D2HW-BR263MR D2HW-ER263MR
Left-side SPST-NC D2HW-BR262ML D2HW-ER262ML
SPST-NO D2HW-BR263ML D2HW-ER263ML
Simulated roller leaf lever

D2HW:Ordering Information17
Solder SPDT D2HW-BR271H D2HW-ER271H
Molded lead wires Downwards SPDT D2HW-BR271M D2HW-ER271M
SPST-NC D2HW-BR272M D2HW-ER272M
SPST-NO D2HW-BR273M D2HW-ER273M
Right-side SPST-NC D2HW-BR272MR D2HW-ER272MR
SPST-NO D2HW-BR273MR D2HW-ER273MR
Left-side SPST-NC D2HW-BR272ML D2HW-ER272ML
SPST-NO D2HW-BR273ML D2HW-ER273ML
Long leaf lever

D2HW:Ordering Information18
Molded lead wires Downwards SPDT D2HW-BR281M D2HW-ER281M
SPST-NC D2HW-BR282M D2HW-ER282M
SPST-NO D2HW-BR283M D2HW-ER283M
Right-side SPST-NC D2HW-BR282MR D2HW-ER282MR
SPST-NO D2HW-BR283MR D2HW-ER283MR
Left-side SPST-NC D2HW-BR282ML D2HW-ER282ML
SPST-NO D2HW-BR283ML D2HW-ER283ML
Note: 1. The length of standard lead wires (AVSS 0.5) for molded lead wire models shown above is 30 cm.
  2. "S" is added to the end of the model number for the UL/cUL-approved version The lead wire models are UL approved wires (AWG24, UL1007). Consult your OMRON sales representative for details.
 
    List of Models
Actuator Terminals Contact form
Long post on left
D2HW:Ordering Information1
Short post on left
D2HW:Ordering Information1
M3-screw mounting
D2HW:Ordering Information10
Pin plunger

D2HW:Ordering Information11
Solder SPDT D2HW-BL201H D2HW-EL201H D2HW-C201H
Molded lead wires Downwards SPDT D2HW-BL201M D2HW-EL201M D2HW-C201M
SPST-NC D2HW-BL202M D2HW-EL202M D2HW-C202M
SPST-NO D2HW-BL203M D2HW-EL203M D2HW-C203M
Right-side SPST-NC D2HW-BL202MR D2HW-EL202MR D2HW-C202MR
SPST-NO D2HW-BL203MR D2HW-EL203MR D2HW-C203MR
Left-side SPST-NC D2HW-BL202ML D2HW-EL202ML ---
SPST-NO D2HW-BL203ML D2HW-EL203ML ---
Hinge lever

D2HW:Ordering Information12
Solder SPDT D2HW-BL211H D2HW-EL211H D2HW-C211H
Molded lead wires Downwards SPDT D2HW-BL211M D2HW-EL211M D2HW-C211M
SPST-NC D2HW-BL212M D2HW-EL212M D2HW-C212M
SPST-NO D2HW-BL213M D2HW-EL213M D2HW-C213M
Right-side SPST-NC D2HW-BL212MR D2HW-EL212MR D2HW-C212MR
SPST-NO D2HW-BL213MR D2HW-EL213MR D2HW-C213MR
Left-side SPST-NC D2HW-BL212ML D2HW-EL212ML ---
SPST-NO D2HW-BL213ML D2HW-EL213ML ---
Long hinge lever

D2HW:Ordering Information13
Solder SPDT D2HW-BL221H D2HW-EL221H D2HW-C221H
Molded lead wires Downwards SPDT D2HW-BL221M D2HW-EL221M D2HW-C221M
SPST-NC D2HW-BL222M D2HW-EL222M D2HW-C222M
SPST-NO D2HW-BL223M D2HW-EL223M D2HW-C223M
Right-side SPST-NC D2HW-BL222MR D2HW-EL222MR D2HW-C222MR
SPST-NO D2HW-BL223MR D2HW-EL223MR D2HW-C223MR
Left-side SPST-NC D2HW-BL222ML D2HW-EL222ML ---
SPST-NO D2HW-BL223ML D2HW-EL223ML ---
Simulated roller hinge lever

D2HW:Ordering Information14
Solder SPDT D2HW-BL231H D2HW-EL231H D2HW-C231H
Molded lead wires Downwards SPDT D2HW-BL231M D2HW-EL231M D2HW-C231M
SPST-NC D2HW-BL232M D2HW-EL232M D2HW-C232M
SPST-NO D2HW-BL233M D2HW-EL233M D2HW-C233M
Right-side SPST-NC D2HW-BL232MR D2HW-EL232MR D2HW-C232MR
SPST-NO D2HW-BL233MR D2HW-EL233MR D2HW-C233MR
Left-side SPST-NC D2HW-BL232ML D2HW-EL232ML ---
SPST-NO D2HW-BL233ML D2HW-EL233ML ---
Hinge roller lever

D2HW:Ordering Information15
Solder SPDT D2HW-BL241H D2HW-EL241H D2HW-C241H
Molded lead wires Downwards SPDT D2HW-BL241M D2HW-EL241M D2HW-C241M
SPST-NC D2HW-BL242M D2HW-EL242M D2HW-C242M
SPST-NO D2HW-BL243M D2HW-EL243M D2HW-C243M
Right-side SPST-NC D2HW-BL242MR D2HW-EL242MR D2HW-C242MR
SPST-NO D2HW-BL243MR D2HW-EL243MR D2HW-C243MR
Left-side SPST-NC D2HW-BL242ML D2HW-EL242ML ---
SPST-NO D2HW-BL243ML D2HW-EL243ML ---
Straight leaf lever

D2HW:Ordering Information16
Solder SPDT D2HW-BL251H D2HW-EL251H D2HW-C251H
Molded lead wires Downwards SPDT D2HW-BL251M D2HW-EL251M D2HW-C251M
SPST-NC D2HW-BL252M D2HW-EL252M D2HW-C252M
SPST-NO D2HW-BL253M D2HW-EL253M D2HW-C253M
Right-side SPST-NC D2HW-BL252MR D2HW-EL252MR D2HW-C252MR
SPST-NO D2HW-BL253MR D2HW-EL253MR D2HW-C253MR
Left-side SPST-NC D2HW-BL252ML D2HW-EL252ML ---
SPST-NO D2HW-BL253ML D2HW-EL253ML ---
Leaf lever

D2HW:Ordering Information16
Solder SPDT D2HW-BL261H D2HW-EL261H D2HW-C261H
Molded lead wires Downwards SPDT D2HW-BL261M D2HW-EL261M D2HW-C261M
SPST-NC D2HW-BL262M D2HW-EL262M D2HW-C262M
SPST-NO D2HW-BL263M D2HW-EL263M D2HW-C263M
Right-side SPST-NC D2HW-BL262MR D2HW-EL262MR D2HW-C262MR
SPST-NO D2HW-BL263MR D2HW-EL263MR D2HW-C263MR
Left-side SPST-NC D2HW-BL262ML D2HW-EL262ML ---
SPST-NO D2HW-BL263ML D2HW-EL263ML ---
Simulated roller leaf lever

D2HW:Ordering Information17
Solder SPDT D2HW-BL271H D2HW-EL271H D2HW-C271H
Molded lead wires Downwards SPDT D2HW-BL271M D2HW-EL271M D2HW-C271M
SPST-NC D2HW-BL272M D2HW-EL272M D2HW-C272M
SPST-NO D2HW-BL273M D2HW-EL273M D2HW-C273M
Right-side SPST-NC D2HW-BL272MR D2HW-EL272MR D2HW-C272MR
SPST-NO D2HW-BL273MR D2HW-EL273MR D2HW-C273MR
Left-side SPST-NC D2HW-BL272ML D2HW-EL272ML ---
SPST-NO D2HW-BL273ML D2HW-EL273ML ---
Long leaf lever

D2HW:Ordering Information18
Molded lead wires Downwards SPDT D2HW-BL281M D2HW-EL281M D2HW-C281M
SPST-NC D2HW-BL282M D2HW-EL282M D2HW-C282M
SPST-NO D2HW-BL283M D2HW-EL283M D2HW-C283M
Right-side SPST-NC D2HW-BL282MR D2HW-EL282MR D2HW-C282MR
SPST-NO D2HW-BL283MR D2HW-EL283MR D2HW-C283MR
Left-side SPST-NC D2HW-BL282ML D2HW-EL282ML ---
SPST-NO D2HW-BL283ML D2HW-EL283ML ---
Note: 1. The length of standard lead wires (AVSS 0.5) for molded lead wire models shown above is 30 cm.
  2. "S" is added to the end of the model number for the UL/cUL-approved version The lead wire models are UL approved wires (AWG24, UL1007). Consult your OMRON sales representative for details.

Contact Form
SPDT SPST-NC,
(Molded Lead Wire Models Only)
SPST-NO,
(Molded Lead Wire Models Only)
D2HW:Ordering Information19 D2HW:Ordering Information20 D2HW:Ordering Information21
Note:Molded lead wire colors are indicated in parentheses.
Ratings
Rated voltage (V)
Resistive load
125 VAC 0.1 A
12 VDC
24 VDC
42 VDC
2 A
1 A
0.5 A
Note: The above rating values apply under the following test conditions.
(1) Ambient temperature: 20±2°C
(2) Ambient humidity: 65±5 %
(3) Operating frequency: 30 operations/min

Characteristics
Permissible operating speed 1 mm to 500 mm/s (for pin plunger models)
Permissible operating frequency 30 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance (initial value) Terminals 100 mΩ max.
Molded lead wire models 150 mΩ max.
Dielectric strength Between terminals of the same polarity 600 VAC 50/60 Hz 1min
Between current-carrying metal parts and ground 1,500 VAC 50/60 Hz 1 min
Between terminals and non-current-carrying metal parts 1,500 VAC 50/60 Hz 1 min
Vibration resistance * 1 Malfunction 10 to 55 Hz, 1.5 mm double amplitude
Shock resistance Durability 1,000 m/s2 {approx. 100G} max.
Malfunction * 1 300 m/s2 {approx. 30G} max.
Durability * 2 Mechanical 1,000,000 operations min. (30 operations/min)
Electrical 100,000 operations min. (20 operations/min)
Degree of protection Terminals IEC IP67 (excluding the terminals on terminal models)
molded lead wire models IEC IP67
Ambient operating temperature -40 to +85°C (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity 95% max. (for +5 to +35°C)
Weight Approx. 0.7 g (for pin plunger models with terminals)
Note: The data given above are initial values.
*1. For the pin plunger models, the above values apply for use at the free position, operating position, and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1ms max.
*2. For testing conditions, consult your OMRON sales representative.

The following illustrations and drawings are representative models. When ordering, replacewith the code for the mounting structure, contact form and terminal that you need.

See the "List of Models" for available combinations of appearances.
Refer to Ordering Information for the mounting structures and terminal forms.

Pin Plunger
D2HW-20
D2HW:Dimensions1 D2HW:Dimensions2
Operating characteristics Type
Without
posts
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.75N {76 gf}
0.10N {10 gf}
Overtravel
Movement Differential
OT
MD Max.
1.4 mm (reference value)
0.25 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
11.2 mm
10.4±0.2 mm
9.1 mm
7.2 mm
6.4±0.2 mm
5.1 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Hinge Lever
D2HW-21
D2HW:Dimensions3 D2HW:Dimensions4
Operating characteristics Type
Without
posts
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.75N {76 gf}
0.07N {7 gf}
Overtravel
Movement Differential
OT
MD Max.
1.6 mm (reference value)
0.5 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
12.8 mm
11.5±0.5 mm
10 mm
8.8 mm
7.5±0.5 mm
6 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Long Hinge Lever
D2HW-22
D2HW:Dimensions5 D2HW:Dimensions6
Operating characteristics Type
Without
posts
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.5N {50 gf}
0.03N {3 gf}
Overtravel
Movement Differential
OT
MD Max.
2.5 mm (reference value)
0.8 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
15.5mm
13.3±0.8mm
11 mm
11.5 mm
9.3±0.8 mm
7 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Simulated Roller Lever
D2HW-23
D2HW:Dimensions7 D2HW:Dimensions8
Operating characteristics Type
Without
posts
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.65N {66 gf}
0.05N {5 gf}
Overtravel
Movement Differential
OT
MD Max.
1.9 mm (reference value)
0.5 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
16.5 mm
15.2±0.5mm
13.5 mm
12.5 mm
11.2±0.5 mm
9.5 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Hinge Roller Lever
D2HW-24
D2HW:Dimensions15 D2HW:Dimensions16
Operating characteristics Type
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.65N {66 gf}
0.03N {3 gf}
Overtravel
Movement Differential
OT
MD Max.
1.9 mm (reference value)
0.6 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
15.3 mm
14±0.6 mm
12.3 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Leaf straight lever
D2HW-25
D2HW:Dimensions9 D2HW:Dimensions10
Operating characteristics Type
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
1.2N {122 gf}
0.05N {5 gf}
Overtravel
Movement Differential
OT
MD Max.
2.5 mm (reference value)
0.7 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
11.9 mm
8.1±0.8 mm
6.0 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 

Leaf Lever
D2HW-26
D2HW:Dimensions9 D2HW:Dimensions10
Operating characteristics Type
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
1.8N {183 gf}
0.20N {20 gf}
Overtravel
Movement Differential
OT
MD Max.
1.8 mm (reference value)
0.5 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
9.3 mm
7.4±0.5 mm
5.8 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 
Simulated Roller Leaf Lever
D2HW-27
D2HW:Dimensions11 D2HW:Dimensions12
Operating characteristics Type
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
1.8N {183 gf}
0.20N {20 gf}
Overtravel
Movement Differential
OT
MD Max.
2.0 mm (reference value)
0.5 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
13.0 mm
10.8±0.5 mm
8.9 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().
 
Long Leaf Lever
D2HW-28
D2HW:Dimensions13 D2HW:Dimensions14
Operating characteristics Type
Models with
Posts
M3-screw
Mounting
Models
Operating Force
Releasing Force
OF Max.
RF Min.
0.9N {92 gf}
0.05N {5 gf}
Overtravel
Movement Differential
OT
MD Max.
2.8 mm (reference value)
0.7 mm
Free Position
Operating Position
Total Travel Position
FP Max.
OP
TTP Max.
19 mm
15.4±1.5 mm
12.8 mm
Note: 1. Unless otherwise specified, a tolerance of ±0.2mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().

Cautions

●Degree of Protection

•Do not use this product underwater.
Although molded lead wire models satisfy the test conditions for the standard given below, this test is to check the ingress of water into the switch enclosure after submerging the Switch in water for a given time. Satisfying this test condition does not mean that the Switch can be used underwater.
JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67(check water intrusion after immersion for 30 min. submerged 1m underwater)
•Do not operate the Switch when it is exposed to water spray, or when water drops adhere to the Switch surface, or during sudden temperature changes, otherwise water may intrude into the interior of the Switch due to a suction effect.
•Prevent the Switch from coming into contact with oil and chemicals. Otherwise, damage to or deterioration of Switch materials may result.
•Do not use the Switch in areas where it is exposed to silicon adhesives, oil, or grease. Otherwise faulty contact may result due to the generation of silicon oxide.

●Soldering

When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering.
Make sure that the temperature of the soldering iron tip does not exceed 300°C, and complete the soldering within 3 seconds. Do not apply any external force for 1 minute after soldering.
Soldering at an excessively high temperature or soldering for more than 3 seconds may deteriorate the characteristics of the Switch.
In case of automatic soldering, please do not apply the heat beyond 260°C within 5 seconds. Pay careful attention so that flux or solder liquid does not flow over the edge of the PCB panel.

●Side-actuated (Cam/Dog) Operation

•When using a cam or dog to operate the Switch, factors such as the operating speed, operating frequency, push-button indentation, and material and shape of the cam or dog will affect the durability of the Switch. Confirm performance specifications under actual operating conditions before using the Switch in applications.

 

Correct Use

●Mounting

•Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection. Failure to do so may result in electric shock or burning.
•For M3-screw mounting models, use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.27 to 0.29 N·m {27.5 to 29.5 gf}. Exceeding the specified torque may result in deterioration of the sealing or damage.
•For models with posts, secure the posts by thermal caulking or by pressing into an attached device. When pressed into an attached device, provide guides on the opposite ends of the posts to ensure that they do not fall out or rattle. Thermal caulking conditions varies according to the equipment, jig and base used for switch mounting. Consult your OMRON sales representative for details.

●Operating Body

•Use an operating body with low frictional resistance and of a shape that will not interfere with the sealing rubber, otherwise the plunger may be damaged or the sealing may deteriorate.

●Handling

•Do not handle the Switch in a way that may cause damage to the sealing rubber.
•When handling the Switch, ensure that pressure is not applied to the posts in the directions shown in the following diagram. Also, ensure that uneven pressure or pressure in a direction other than the operating direction is not applied to the Actuator as shown in the following diagram. Otherwise, the post, Actuator, or Switch may be damaged, or the service life may be reduced.

●Wiring Molded Lead Wire Models

When wiring molded lead wire models, ensure that there is no weight applied on the wire or that there are no sharp bends near the parts where the wire is drawn out. Otherwise, damage to the Switch or deterioration in the sealing may result.

●Using Micro Loads

•Even when using micro load models within the operating range, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.